Hable con un experto

Infiniium 90000A Series High-Performance Oscilloscope

Engineered for unmatched real-time measurement accuracy

  • Pass today’s demanding compliance tests more quickly.
  • Debug your toughest designs with confidence.

Infiniium 90000A Series Oscilloscopes are used in compliance testing in today’s most popular serial bus standards, such as:

See our full line of measurement and compliance software applications

Compare All 90000A Series Oscilloscopes (12)

Find an Oscilloscope

E2688A Serial Data Analysis/Mask Testing with Clock Recovery for Infiniium Series Oscilloscopes
This software provides an effective way to validate signal integrity for designs using high-speed serial interfaces with embedded clocks, 8b/10b encoding and mask unfolding.
N5391A I²C and SPI Protocol Triggering and Decode for 90000 Series
The Low Speed serial Data Analysis (SDA)software provides a fast and easy way to debug Inter-Integrated circuit (I2C) and 2-wire or 3-wire Serial Peripheral Interface (SPI) serial communications busses.
N5400A EZJIT Plus Jitter Analysis Software Option
EZJIT Plus automatically detects embedded clock frequencies and repetitive patterns of the data on the oscilloscope inputs and calculates the level of data-dependent jitter (DDJ)
N5416A USB 2.0 Compliance Test Software
N5416A provides a fast and reliable way to verify USB electrical specification compliance for USB 2.0 devices, hosts, and hubs.

Free Trial Available

N5430A Infiniium User Defined Function Application for Infiniium Series
N5430A Infiniium User Defined Function Application for Infiniium 90000, 80000 and 8000 Series
N5431A XAUI Electrical Validation with 10GBASE-CX4, CPRI, OBSAI, and Serial RapidIO Support
The industry’s first wizard based automated test framework for XAUI and XAUI-based standards

Free Trial Available

U7233B DDR1 Compliance Test Application
U7233A DDR1 Compliance Test Application is the oscilloscope based solution which covers the clock, electrical and timing test parameters from the JEDEC specifications.

Free Trial Available

U7233A DDR1 Compliance Test Application
U7233A DDR1 Compliance Test Application is the oscilloscope based solution which covers the clock, electrical and timing test parameters from the JEDEC specifications.

Free Trial Available

N5461A Infiniium Serial Data Equalization Software
Infiniium serial data equalization (SDE) software accurately depicts both DFE and FFE, allowing users to model equalization and de-embedding with their Infiniium Series oscilloscope.
N5435A Infiniium Application Server License for Infiniium Oscilloscopes
The N5435A Infiniium Application Server License provides next level of user flexibility on the Infiniium application software asset management.
U7236A 10GBASE-T Ethernet Electrical Conformance Application
Test application for fast and accurate 10GBASE-T design validation and debug

Free Trial Available

N5413B DDR2 and LPDDR2 Compliance Test Application for Infiniium 9000 and 90000 Series Oscilloscopes
DDR2 and LPDDR2 Compliance Test Application for Infiniium 9000 and 90000 Series Oscilloscopes

Free Trial Available

N5411B SATA Compliance Test Software
SATA Compliance Test Software (N5411B) Gen1, Gen2 & Gen3 SATA and eSATA compliance test software for Infiniium Oscilloscopes

Free Trial Available

Related Industries & Technologies