Contact an Expert

Base Price S$ 26,686

Typical Configuration  

Typical Configuration

MSO7054B Oscilloscope Mixed Signal- 4+16-channel, 500 MHz

  • MSO7004B-001 Passive Probe - 10073x 10:1 500MHz - Qty 4
  • R-51B-001-F Return to Keysight Warranty - 3 years

Configure Your Product

Prices for: Singapore

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Were You Looking for Drivers or Firmware?

N5423A I²C and SPI Serial Data Decode Option for InfiniiVision 6000 and 7000B Series Oscilloscopes
Responsive, time-aligned, on-screen decode of Inter-Integrated Circuit (I2C) and 2-wire or 3-wire Serial Peripheral Interface (SPI) serial communication busses...
N5424A CAN/LIN Option InfiniiVision 6000 & 7000B Series Oscilloscopes (Option AMS)
CAN/LIN Automotive Triggering and Decode Option for 6000 and 7000 Series oscilloscopes provide serial triggering and responsive, time-aligned, on-screen decode of the CAN and LIN serial busses.
N5457A RS-232/UART Serial Triggering and Decode Option
RS-232/UART Serial triggering and decode option for InfiniiVision Series scopes
N5432C FlexRay Triggering and Decode
N5432C FlexRay Measurements for automotive applications on Keysight InfiniiVision Series Oscilloscopes
N5455A (option LMT) Mask/Waveform Limit Testing For Keysight InfiniiVision 6000 & 7000B Oscilloscopes
N5455A Mask Testing provides a fast and easy way to test your signals to specified standards, and uncover unexpected signal anomalies
N5454A Segmented memory acquisition for InfiniiVision Series oscilloscopes
Segmented memory acquisition software
N5468A I²S triggering and Decode Option for InfiniiVision Series Oscilloscopes
I²S triggering and Decode Option
N5469A MIL-STD 1553 Triggering and Decode
N5469A MIL-STD Triggering and Decode for InfiniiVision oscilloscopes
U1881A Power measurement application for InfiniiVision oscilloscopes
Measurement software for fast, automatic and reliable characterization of switching mode power supplies

Free Trial Available

N5406A FPGA dynamic probe option for Xilinx with InfiniiVision Series MSOs
Debug systems with Xilinx FPGAs faster with internal visibility and core-assisted instrument setup

Free Trial Available