Contact an Expert

Configure Your Product

Prices for: Zimbabwe

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Were You Looking for Drivers or Firmware?

N5391B I²C and SPI Protocol Triggering and Decode
Extend your scope’s capability with I²C and SPI triggering and decode application. This application makes it easy to debug and test designs that include I²C or SPI protocols using your Infiniium 9000 Series scope.
N5467B Infiniium User-Defined Application (UDA)
  • Automate your Infiniium real-time oscilloscope’s measurements
  • Automate and customize your multi-lane interface testing with switch matrix
  • Develop “Add-In” extensions that can be plugged into existing compliance applications
     
N5465A InfiniiSim Waveform Transformation Toolset for Infiniium Oscilloscopes
Simulate and view waveforms with this toolset on the Infiniium 9000 and 90000 Series oscilloscopes
N8803A CAN, LIN, and FlexRay Protocol Triggering and Decode for Infiniium 90000 and 90000 X Series scopes
Extend your scope’s capability with CAN, LIN and FlexRay triggering and decode application. This application makes it easy to debug and test designs that include CAN, LIN, or FlexRay buses using your Infiniium Series scope.
N5464B USB Protocol Triggering and Decode
N5464B USB protocol triggering and decode for Infiniium 9000 Series oscilloscopes
N5462B RS-232/UART Protocol Triggering and Decode
N5462B RS-232/UART protocol triggering and decode for Infiniium 9000 Series oscilloscopes
N5463B PCI Express Protocol Triggering and Decode
N5463B PCI Express protocol triggering and decode for Infiniium 9000 Series oscilloscopes