Contact an Expert

Starting From CA$ 126,458

Typical Configuration  

Typical Configuration

DSO91304A Infiniium Oscilloscope - 13 GHz, 40 GSa/s, 4 Ch

  • DSO90000A-805 GPIB card-interface - installed
  • DSO90000A-800 Standard hard drive - installed
  • DSO90000A-821 Additional Precision BNC to SMA adapters includes qty 2
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure Your Product

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Were You Looking for Drivers or Firmware?

N5430A Infiniium User Defined Function Application for Infiniium Series
N5430A Infiniium User Defined Function Application for Infiniium 90000, 80000 and 8000 Series
N5416A USB 2.0 Compliance Test Software
N5416A provides a fast and reliable way to verify USB electrical specification compliance for USB 2.0 devices, hosts, and hubs.

Free Trial Available

N5400A EZJIT Plus Jitter Analysis Software Option
EZJIT Plus automatically detects embedded clock frequencies and repetitive patterns of the data on the oscilloscope inputs and calculates the level of data-dependent jitter (DDJ)
N5391A I²C and SPI Protocol Triggering and Decode for 90000 Series
The Low Speed serial Data Analysis (SDA)software provides a fast and easy way to debug Inter-Integrated circuit (I2C) and 2-wire or 3-wire Serial Peripheral Interface (SPI) serial communications busses.
U7233B DDR1 Compliance Test Application
U7233A DDR1 Compliance Test Application is the oscilloscope based solution which covers the clock, electrical and timing test parameters from the JEDEC specifications.

Free Trial Available

N5467B Infiniium User-Defined Application (UDA)
  • Automate your Infiniium real-time oscilloscope’s measurements
  • Automate and customize your multi-lane interface testing with switch matrix
  • Develop “Add-In” extensions that can be plugged into existing compliance applications
     
E2688A Serial Data Analysis/Mask Testing with Clock Recovery for Infiniium Series Oscilloscopes
This software provides an effective way to validate signal integrity for designs using high-speed serial interfaces with embedded clocks, 8b/10b encoding and mask unfolding.
N5413B DDR2 and LPDDR2 Compliance Test Application for Infiniium 9000 and 90000 Series Oscilloscopes
DDR2 and LPDDR2 Compliance Test Application for Infiniium 9000 and 90000 Series Oscilloscopes

Free Trial Available

N5465A InfiniiSim Waveform Transformation Toolset for Infiniium Oscilloscopes
Simulate and view waveforms with this toolset on the Infiniium 9000 and 90000 Series oscilloscopes
N5463A PCI Express Protocol Triggering and Decode
N5463A PCI Express protocol triggering and decode for Infiniium 90000 Series oscilloscopes
N5464A USB Protocol Triggering and Decode for 90000 Series
N5464A USB protocol triggering and decode for Infiniium 90000 Series oscilloscopes
N8803A CAN, LIN, and FlexRay Protocol Triggering and Decode for Infiniium 90000 and 90000 X Series scopes
Extend your scope’s capability with CAN, LIN and FlexRay triggering and decode application. This application makes it easy to debug and test designs that include CAN, LIN, or FlexRay buses using your Infiniium Series scope.
N5411B SATA Compliance Test Software
SATA Compliance Test Software (N5411B) Gen1, Gen2 & Gen3 SATA and eSATA compliance test software for Infiniium Oscilloscopes

Free Trial Available

N5461A Infiniium Serial Data Equalization software
Infiniium serial data equalization (SDE) software accurately depicts both DFE and FFE, allowing users to model equalization and de-embedding with their Infiniium Series oscilloscope.
U7236A 10GBASE-T Ethernet Electrical Conformance Application
Test application for fast and accurate 10GBASE-T design validation and debug

Free Trial Available

U7233A DDR1 Compliance Test Application
U7233A DDR1 Compliance Test Application is the oscilloscope based solution which covers the clock, electrical and timing test parameters from the JEDEC specifications.

Free Trial Available

N5435A Infiniium Application Server License for Infiniium Oscilloscopes
The N5435A Infiniium Application Server License provides next level of user flexibility on the Infiniium application software asset management.