Here’s the page we think you wanted. See search results instead:

 

Small footprint, big perfomance

These compact (2U, 1/4 rack) power supplies bring a powerful punch to your bench. Packed full of features, the five models offer 30 to 40 W and up to 5 A or 100 V of reliable power. Whatever the task, with the E36100 Series DC Power Supplies you'll have everything you need to power DUTs quiet, safely and accurately.

  • High-contrast OLED display, viewable from any angle
  • Intuitive on-screen menus
  • LAN and USB connectivity
  • Low current measurements

See the E36100 Series in Action