Here’s the page we think you wanted. See search results instead:


To Ka Band and Beyond!

FieldFox - industry's first 50-GHz handheld combination analyzer

The future is Ka band. Now there’s a rugged, dependable handheld designed to deliver precise, lab-grade measurements up to 50 GHz. At only 7.1 pounds, it’s an all-in-one cable and antenna tester + vector network analyzer + spectrum analyzer and more. Which means now you get comprehensive system performance insight at higher frequencies. Plus with easy upgrades and multiple configurations, you’ll be ready to go where no handheld has gone before – today and beyond.

Six new FieldFox models up to 50 GHz

  • Replaces 3 or 4 single-function instruments
  • Weighs only 7.1 lb (3.2 kg)
  • Agrees with benchtop measurements
  • MIL-PRF-28800F Class 2 rugged

Explore app notes, webcasts & more