Here’s the page we think you wanted. See search results instead:


Keysight InfiniiVision 2000 and 3000 X-Series oscilloscopes

Oscilloscopes redefined: Breakthrough technology delivers more scope for the same budget.

Choose from 30 models from 70 MHz- 1 GHz

The InfiniiVision 2000 and 3000 X-Series oscilloscopes offer entry-level prices that fit your budget with superior performance and optional capabilities that are not available in any other oscilloscope in this class.

  • See more of your signals more of the time with the largest screen in this class, the deepest memory, and the fastest waveform update rate.
  • Do more with the power of up to 5 instruments in 1: oscilloscope, optional logic analyzer, optional protocol analyzer, optional WaveGen built-in function/arbitrary waveform generator, and optional digital voltmeter.
  • Get more investment protection with the industry’s only fully upgradable oscilloscope, including bandwidth.

Get a quick quote