Debug easily with high performance handheld oscilloscopes

New U1610A/U1620A handheld oscilloscopes lead generation

Floating measurement is required in power control circuits, where large voltage and current might post a hazard to users and test equipment. The new Keysight U1610A/U1620A 100-200MHz handheld oscilloscopes come with CAT III 600V channel isolation, which increase the safety protection to the user, and eliminate the need of expensive differential probes. Besides, you can debug and characterize signals easily with its benchtop-like performance and crystal clear VGA TFT LCD display.

Register to download the application notes on how to select the right handheld oscilloscopes and make floating measurement, and receive a FREE handheld bobblehead.

The bobblehead will only ship to residents of the US and Canada.

Register Now