Oscilloscopes Designed with Aerospace and Defense Applications in Mind

Keysight’s 3000T X-Series oscilloscopes are a great fit in Aerospace and Defense applications.

Military and Aerospace applications demand performance, reliability, and value. The InfiniiVision X-Series oscilloscopes offer this and more. These scopes are fully upgradable (including bandwidth), and require calibration half as often as others in their class.

This value, combined with hardware-based decoding options for the most popular avionics busses makes these scopes a great choice for debugging your mission-critical designs.

  • A standard 2-year calibration cycle keeps minimizes interruptions in mission-critical applications
  • 5-in-one design: oscilloscope + options for logic analysis, protocol analysis, digital voltmeter, and function generator w/ AWG
  • 1M waveforms per second update rate to capture the most elusive signals
  • Over a dozen applications, including the first package for MIL-STD 1553 and ARINC 429 to offer mask-testing capabilities
  • WaveGen with AWG lets you stress your designs to test under the worst-case conditions
  • Remote UI for linking the field to the lab
     

Download application notes