Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Cellular

Keysight Technologies, the world’s premier measurement company, offers a full range of design, test, and management solutions that span the range of cellular technologies—from legacy 1G systems through 3G systems such as HSPA to 3GPP Long Term Evolution (LTE) and 1xEV-DO. Keysight products cover the lifecycle from early design and development, through volume manufacturing, to network deployment and service assurance. See the Quick Guide to Keysight’s Solutions for High-Speed Cellular for an overview of all technologies and supporting product families. To learn more about related technologies consult MIMO Test and Wireless Connectivity. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

White paper: Current activity in 5G

Explore os vídeos do YouTube 

Refine the List

Mercado/Tecnologia

By Type of Content

Categoria de Produto

101-125 de 478

Sort:
N9071A and W9071A GSM/EDGE/EVO X-Series Measurement Application - Technical Overview 
An overview of the GSM/EDGE/EVO (N/W9071A) X-Series measurement applications.

Visão Técnica 2015-03-24

PDF PDF 3.94 MB
5G Channel Sounding 
This video discusses Keysight's This video discusses Keysight's mmWave MIMO channel sounding solution for 5G. 5G is aiming to achieve gigabytes per second data rate anywhere, anytime, and to get there, we need to use new technologies such as massive MIMO and millimeter wave broadband. solution for 5G. 5G is aiming to achieve gigabytes per second data rate anywhere, anytime, and to get there, we need to use new technologies such as massive MIMO and millimeter wave broadband.

Demonstração 2015-03-19

 
N9073A and W9073A W-CDMA/HSPA+ X-Series Measurement Application - Technical Overview 
An overview of the W-CDMA/HSPA+ (N/W9073A) X-Series measurement applications.

Visão Técnica 2015-03-18

Keysight Signal-Creation Software Supports Custom Modulation for Early-stage Development, Test of 5G 
Highlighting the N7608B Signal Studio for custom modulation software.

Materiais para imprensa 2015-03-02

 
Keysight Technologies Participates in Joint Demonstration on Next-Generation 5G Wireless 
Keysight participates in joint demonstration of next-generation 5G wireless communications systems with China Mobile at Mobile World Congress

Materiais para imprensa 2015-02-27

 
M9391A PXIe Vector Signal Analyzer - Product Fact Sheet 
This document provides an overview of the technical and other benefits related to the M9391A PXIe Vector Signal Analyzer

Brochura 2015-02-17

PDF PDF 731 KB
M9381A PXIe Vector Signal Generator - Product Fact Sheet 
The M9381A PXIe vector signal generator is a compact modular solution that provides frequency coverage from 1 MHz to 3.0 GHz or 6.0 GHz. The M9381A accelerates test throughput with the industry's fastest frequency and amplitude switching speed.

Brochura 2015-02-17

PDF PDF 647 KB
Keysight to Demonstrate New UXM Wireless Test Set Features at Mobile World Congress 
The E7515A UXM wireless test set is the industry’s leading UE test platform ready for 3CC/4CC, 256 QAM, UE categories 11-14. Visit us at Hall 2, Booth 212.

Materiais para imprensa 2015-02-12

 
How to Use Envelope Tracking to Improve Power Amplifier Efficiency 
This video introduces basic concepts regarding applying envelope tracking to improve power amplifier efficiency.

Vídeo Instrucional 2015-02-10

 
Solutions for RF Power Amplifier Test Application Note 
Download Your Free Copies of the Latest Power of Wireless Application Notes

Nota de aplicação 2015-01-27

 
Solutions for Implementing Envelope Tracking in Power Amplifiers Application Note 
Download Your Free Copies of the Latest Power of Wireless Application Notes

Nota de aplicação 2015-01-27

 
89601B/BN-BHL Channel Quality Measurements, 89600 VSA Software - Technical Overview 
The 89600 VSA software Option BHL for channel quality measurements accelerates satellite payload testing with a wideband test approach for group delay.

Visão Técnica 2015-01-24

PDF PDF 1.97 MB
Keysight Extends UXM Wireless Test Set LTE-A Carrier Aggregation Support with 3CC, TDD, Uplink  
The E7515A UXM wireless test set adds features to address the rapidly evolving 3GPP LTE-Advanced carrier aggregation advancements.

Materiais para imprensa 2015-01-21

 
E6701K GSM/GPRS and E6704A EGPRS Lab Applications - Technical Overview 
This technical overview provides a brief overview and some specifications for the E6701I GSM/GPRS lab application and E6704A EGPRS lab application for the 8960 (E5515C/E) wireless communications test set.

Visão Técnica 2015-01-06

PDF PDF 1.60 MB
mmWave MIMO Channel Sounding for 5G: Technical Challenges and Prototype System 
In this paper, ww focus on how to setup mmWave MIMO channel sounding system with commercial instruments to fulfill the major technical challenges.

Artigo 2014-12-18

 
E6703J W-CDMA/HSPA Lab Application - Technical Overview 
This technical overview provides the technical specifications and highlights the key capabilities of the E6703J W-CDMA/HSPA lab application.

Visão Técnica 2014-12-17

E1969A TD-SCDMA_GSM Fast Switch Test Application - Technical Overview 
This technical overview provides the specifications for the E6702F cdma2000, IS-95, and AMPS lab application to verify and ensure the quality of RF performance of these devices.

Visão Técnica 2014-12-02

PDF PDF 705 KB
Keysight Demonstrates LTE-A 450 Mbps End-to-End IP Data Throughput with UXM 
The E7515A UXM wireless test set provides verification of three component carrier (3CC) end-to-end IP data throughput.

Materiais para imprensa 2014-11-18

 
Speed Time to Market with Consistent Measurements from R&D Through Manufacturing - Application Note 
This white paper describes the benefits of having a choice of bench top or modular instruments that are supported by common software applications.

Nota de aplicação 2014-11-17

E6702G cdma2000/IS-95/AMPS Lab Application - Technical Overview 
This technical overview provides the specifications for the E6702F cdma2000, IS-95, and AMPS lab application to verify and ensure the quality of RF performance of these devices.

Visão Técnica 2014-11-07

1xEV-DO Applications Feature Comparison 
This table compares key features present in the 8960 1xEV-DO Test and Lab Application products.

Guia de seleção 2014-11-06

PDF PDF 92 KB
GSM/GPRS/EGPRS Applications Feature Comparison 
This table compares key features present in the 8960 GSM/GPRS/EGPRS Test and Lab Application products. Click the link at the top of the Release Notes to view.

Guia de seleção 2014-11-06

PDF PDF 113 KB
8960 Wireless Communications Test Set HSPA Applications - Application Note 
key features for HSPA applications for the 8960 wireless communications test set. Specifically for the E6703F W-CDMA lab application and E1963A mobile test application.

Brochura 2014-10-29

PDF PDF 383 KB
Keysight Technologies Introduces Industry's First 5G Exploration Library 
Keysight introduces the Keysight EEsof EDA W1903BEL 5G Baseband Exploration Library.

Materiais para imprensa 2014-10-21

 
E6567F cdma2000/1xEV-DO/LTE/LTE-A Wireless Test Manager - Technical Overview 
This technical overview lists the test supported by the E6567F wireless test manager including transmitter and receiver tests for LTE-A, LTE, CDMA, AMPS, and 1xEV-DO.

Visão Técnica 2014-10-01

Voltar 1 2 3 4 5 6 7 8 9 10 ... Avançar