您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

是德科技蜂巢式技術

是德科技是世界一流的量測大廠,提供全方位的設計、測試和管理解決方案,涵蓋最完整的蜂巢式技術測試範圍 — 從傳統的 1G 系統,到 HSPA 這類的 3G 系統,一直到 3GPP 長期演進技術 (LTE) 以及 1xEV-DO。是德產品可用於整體產品發展的各個階段,從先期設計與開發、到量產階段、一直到網路部署與服務保證。清楚洞察、信心滿滿。加速新世代無線網路技術的發展

 

#5G #LTE-Advanced(LTE-A)#長期演進技術(LTE)#Femtocell #波封信號追蹤功率放大器 #HSPA與HSPA+ #W-CDMA #TD-SCDMA測試 #GSM, GPRS, EGPRS及EDGE/Evo #1xEV-DO #cdma2000/CDMA #多標準無線(MSR)#GNSS/A-GNSS #TDMA
 

觀看YouTube影片 

縮小範圍

依產業/技術

依內容類型

依產品分類

101-125 / 477

排序:
M9381A PXIe Vector Signal Generator - Product Fact Sheet 
The M9381A PXIe vector signal generator is a compact modular solution that provides frequency coverage from 1 MHz to 3.0 GHz or 6.0 GHz. The M9381A accelerates test throughput with the industry's fastest frequency and amplitude switching speed.

型錄 2015-02-17

PDF PDF 647 KB
M9391A PXIe Vector Signal Analyzer - Product Fact Sheet 
This document provides an overview of the technical and other benefits related to the M9391A PXIe Vector Signal Analyzer

型錄 2015-02-17

PDF PDF 731 KB
Keysight to Demonstrate New UXM Wireless Test Set Features at Mobile World Congress 
The E7515A UXM wireless test set is the industry’s leading UE test platform ready for 3CC/4CC, 256 QAM, UE categories 11-14. Visit us at Hall 2, Booth 212.

新聞資料 2015-02-12

 
How to Use Envelope Tracking to Improve Power Amplifier Efficiency 
This video introduces basic concepts regarding applying envelope tracking to improve power amplifier efficiency.

使用說明影片 2015-02-10

 
Solutions for RF Power Amplifier Test Application Note 
Download Your Free Copies of the Latest Power of Wireless Application Notes

應用手冊 2015-01-27

 
Solutions for Implementing Envelope Tracking in Power Amplifiers Application Note 
Download Your Free Copies of the Latest Power of Wireless Application Notes

應用手冊 2015-01-27

 
89601B/BN-BHL Channel Quality Measurements, 89600 VSA Software - Technical Overview 
The 89600 VSA software Option BHL for channel quality measurements accelerates satellite payload testing with a wideband test approach for group delay.

技術總覽 2015-01-24

PDF PDF 1.97 MB
Keysight Extends UXM Wireless Test Set LTE-A Carrier Aggregation Support with 3CC, TDD, Uplink  
The E7515A UXM wireless test set adds features to address the rapidly evolving 3GPP LTE-Advanced carrier aggregation advancements.

新聞資料 2015-01-21

 
E6701K GSM/GPRS and E6704A EGPRS Lab Applications - Technical Overview 
This technical overview provides a brief overview and some specifications for the E6701I GSM/GPRS lab application and E6704A EGPRS lab application for the 8960 (E5515C/E) wireless communications test set.

技術總覽 2015-01-06

PDF PDF 1.60 MB
5G 毫米波 MIMO 通道探量技術;技術挑戰和原型系統  
在本文中,我們重點討論了如何使用商用儀器建立毫米波 MIMO 通道探量系統,來克服主要技術挑戰。

專文 2014-12-18

 
E6703J W-CDMA/HSPA Lab Application - Technical Overview 
This technical overview provides the technical specifications and highlights the key capabilities of the E6703J W-CDMA/HSPA lab application.

技術總覽 2014-12-17

E1969A TD-SCDMA_GSM Fast Switch Test Application - Technical Overview 
This technical overview provides the specifications for the E6702F cdma2000, IS-95, and AMPS lab application to verify and ensure the quality of RF performance of these devices.

技術總覽 2014-12-02

PDF PDF 705 KB
Keysight Demonstrates LTE-A 450 Mbps End-to-End IP Data Throughput with UXM 
The E7515A UXM wireless test set provides verification of three component carrier (3CC) end-to-end IP data throughput.

新聞資料 2014-11-18

 
Speed Time to Market with Consistent Measurements from R&D Through Manufacturing - Application Note 
This white paper describes the benefits of having a choice of bench top or modular instruments that are supported by common software applications.

應用手冊 2014-11-17

E6702G cdma2000/IS-95/AMPS Lab Application - Technical Overview 
This technical overview provides the specifications for the E6702F cdma2000, IS-95, and AMPS lab application to verify and ensure the quality of RF performance of these devices.

技術總覽 2014-11-07

GSM/GPRS/EGPRS Applications Feature Comparison 
This table compares key features present in the 8960 GSM/GPRS/EGPRS Test and Lab Application products. Click the link at the top of the Release Notes to view.

選購指南 2014-11-06

PDF PDF 113 KB
1xEV-DO Applications Feature Comparison 
This table compares key features present in the 8960 1xEV-DO Test and Lab Application products.

選購指南 2014-11-06

PDF PDF 92 KB
8960 Wireless Communications Test Set HSPA Applications - Application Note 
key features for HSPA applications for the 8960 wireless communications test set. Specifically for the E6703F W-CDMA lab application and E1963A mobile test application.

型錄 2014-10-29

PDF PDF 383 KB
是德科技發表業界第一個 5G 探索程式庫 
是德科技推出 Keysight EEsof EDA W1903BEL 5G 基頻探索程式庫。

新聞資料 2014-10-21

 
Keysight Technologies announces expanded TRX module and EXM wireless test set enhancements 
Keysight Technologies Announces Expanded TRX Module and EXM Wireless Test Set Enhancements

新聞資料 2014-10-01

 
E6567F cdma2000/1xEV-DO/LTE/LTE-A Wireless Test Manager - Technical Overview 
This technical overview lists the test supported by the E6567F wireless test manager including transmitter and receiver tests for LTE-A, LTE, CDMA, AMPS, and 1xEV-DO.

技術總覽 2014-10-01

E6568F UMTS/LTE/LTE-A Wireless Test Manager - Technical Overview 
This technical overview lists the test supported by the E6567F wireless test manager including transmitter and receiver tests for LTE-A, LTE, W-CDMA, HSPA, HSPA+, DC-HSDPA, GSM, GPRS and EGPRS.

技術總覽 2014-09-24

Accelerate the Development of Wireless Device Tests with Automated Test Development and Support 
This brochure explains how the Keysight Wireless Test Manager products make it easy it to automate test development, expedite time-to-market for wireless devices, and reduce test costs.

型錄 2014-09-22

PDF PDF 699 KB
Keysight Expands Functional Test Capabilities, Delivers Greater RF Design Confidence 
The E7515A UXM wireless test set includes support for LTE-A category 7 data throughput, expanded functional test capabilities, and in-depth RF performance verification using the X-Series measurement applications.

新聞資料 2014-09-18

 
Signal Studio for Global Navigation Satellite Systems (GNSS) N7609B - Technical Overview 
Reduce the time you spend on signal simulation with Signal Studio's Keysight-validated and performance-optimized GNSS (GPS, GLONASS, Galileo and Beidou) signals.

技術總覽 2014-09-11

上一個 1 2 3 4 5 6 7 8 9 10 ... 下一頁