Contact an Expert

Radar Test & Electronic Warfare (EW) Test

As technology evolves so do the challenges in detection, avoidance, electronic warfare and countermeasures. In all cases, the testing of today's systems will benefit from high-performance test equipment — analog and vector signal generators, spectrum analyzers, vector signal analyzers, vector network analyzers and more. From simulations of an arriving wavefront with multiple emitters to testing of precision components in a receiver, our solutions are ready for the complexity of radar test and EW test applications. 

See Measurement Solution ExamplesActive Antenna Test, Multi-Emitter Environment Test Signals

Explore YouTube Videos 

1-25 of 103

Sort:
M9393A PXIe Performance Vector Signal Analyzer - Data Sheet 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

Data Sheet 2014-09-17

PDF PDF 2.46 MB
Radar Measurements - Application Note 
This application note focuses on the fundamentals of measuring basic pulsed radars and measurements for more complex or modulated pulsed radar systems.

Application Note 2014-08-22

PDF PDF 7.81 MB
Microwave Frequency Up-Converters Extend Signal Simulation to 40 GHz – Synopsis 
Microwave frequency up-converters extend signal simulation to 40 GHz from Synopsis and Keysight

Solution Brief 2014-08-04

 
High performance Digitizers for RF Wideband Aerospace/Defense Measurements – Guzik Test & Measuremen 
High performance Digitizers for RF Wideband Aerospace/Defense Measurements from Guzik Test & Measurement and Keysight

Solution Brief 2014-08-04

 
Streaming, Analysis and Playback of RF Interference Signals in AD Applications - Application Note 
Streaming, Analysis and Playback of RF Interference Signals in Aerospace and Defense Applications –looks at countering undesirable signals using a system based on COTS hardware and software when intentional interference is created to disrupt the operation of a victim receiver.

Application Note 2014-08-03

Modulation Domain and Time Interval Analyzers Pulse Analyzer System (PAS) Z2090B 
Conduct high speed/high resolution time interval analysis and extensive modulation analysis of RADAR up to a frequency of 18 GHz at 25 M-Events/sec data throughput and 50 picoseconds resolution.

Data Sheet 2014-07-31

Multi-Channel Antenna Calibration Reference Solution - Configuration Guide 
This configuration guide provides information about hardware and software configurations and options for the Multi-Channel Antenna Calibration, Reference Solution.

Configuration Guide 2014-05-28

PDF PDF 2.50 MB
OFDMA Introduction and Overview for Aerospace and Defense Applications - Application Note 
Provides a brief introduction to the concepts of OFDM and OFDMA, with an eye toward the special considerations and environments for A/D applications.

Application Note 2014-05-15

PDF PDF 1.56 MB
RF Interference Troubleshooting with RF Editor and Playback Solution - X-COM 
RF Interference Troubleshooting with RF Editor and Playback Solution from X-COM and Keysight

Solution Brief 2014-05-14

 
PXIe Data Streaming for RF Interference Analysis - X-COM 
PXIe Data Streaming Solution for RF Interference and Spectrum Analysis from X-COM and Keysight

Solution Brief 2014-05-14

 
RF Spectrum Recording and Analysis - X-COM 
RF Capture and Storage Solutions and Spectrum Analysis Software from X-COM and Keysight

Solution Brief 2014-05-14

 
M9393A PXIe Performance Vector Signal Analyzer - Configuration Guide 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

Configuration Guide 2014-05-08

PDF PDF 2.55 MB
RF Module Test Solution for Speed, Accuracy, and Performance – Auriga Microwave 
RF Module Test Solution for Speed, Accuracy and Performance from Auriga Microwave and Keysight

Solution Brief 2014-04-09

 
TR Module (Transmit Receive Module) Testing - AAI 
TR Module (Transmit Receive Module) Test Solution from AAI and Keysight

Solution Brief 2014-04-09

 
Precision Validation of Radar System Performance in the Field Using FieldFox 

Demo 2014-03-21

 
Techniques for Precise Power Measurements in the Field - Application Note 
This application note will discuss techniques for measuring average and peak power and the associated equipment options available for field testing.

Application Note 2014-03-18

 
Techniques for Precision Validation of Radar System Performance in the Field - Application Note 
This application note provides an overview of field testing radar systems and Line Replaceable Units (LRU) using high-performance FieldFox combination analyzers.

Application Note 2014-03-18

 
Pulsed Carrier Phase Noise Measurements - Application Note 
This application note discusses basic fundamentals for making pulsed carrier phase noise measurements.

Application Note 2014-03-13

PDF PDF 1.97 MB
FieldFox All-In-One Analyzer for Precision Validation of Radar System Performance in the Field 

Press Materials 2014-03-12

 
FieldFox Provides Complete Solution for Precision Radar Performance Validation in the Field 

Press Materials 2014-03-12

 
N8480 Series Thermocouple Power Sensors - Data Sheet 
This data sheet outlines the specifications of the N8480 Series thermocouple power sensors

Data Sheet 2014-03-04

Overcoming the Challenges of Simulating Phased-Array Radar Systems 
This application note discusses a solution that reduces design cycles, significantly reduces cost and allows you to simulate a scenario before taking it to land, skies and seas.

Application Note 2014-02-26

PDF PDF 2.83 MB
Top 5 Reasons Why FieldFox is the Ideal Radar Installation and Maintenance Tool - Flyer 
This two-page flyer highlights the top 5 reasons why FieldFox handheld analyzers are the ideal radar installation and maintenance tool.

Brochure 2014-02-25

PDF PDF 702 KB
M9393A PXIe Performance Vector Signal Analyzer - Flyer 
This document provides the features, benefits and performance characteristics for the M9393A PXIe performance vector signal analyzer.

Brochure 2014-02-20

PDF PDF 595 KB
Noise Figure Selection Guide Minimizing the Uncertainties - Selection Guide 
This selection guide, which includes a brief noise figure primer and our current product lineup, and is designed to help you find the best solution for your application.

Selection Guide 2014-02-14

1 2 3 4 5 Next