Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Radar Test & Electronic Warfare (EW) Test

As technology evolves so do the challenges in detection, avoidance, electronic warfare and countermeasures. In all cases, the testing of today's systems will benefit from high-performance test equipment — analog and vector signal generators, spectrum analyzers, vector signal analyzers, vector network analyzers and more. From simulations of an arriving wavefront with multiple emitters to testing of precision components in a receiver, our solutions are ready for the complexity of radar test and EW test applications. 

Keysight RF and Digital Learning Center - A commitment to learning with industry experts

See Measurement Solution ExamplesActive Antenna Test, Multi-Emitter Environment Test Signals

Affiner la liste

retirer tout le raffinement

Par type de contenu

Par catégorie de produit

1-6 sur 6

Tri:
Advanced Pulse Stability, Clutter Cancellation Ratio & Impairment Testing Using a Signal Analyzer 

Matériel de formation 2005-02-27

PDF PDF 1.58 MB
Pulsed-RF S-Parameter Measurements Using a Vector Network Analyzer 

Matériel de formation 2005-02-27

PDF PDF 2.42 MB
Techniques for Radar and EW Signal Simulation for Receiver Performance Analysis 

Matériel de formation 2005-02-27

PDF PDF 911 KB
Advances in Pulsed-RF S-Parameter Measurements 

Matériel de formation 2005-02-27

PDF PDF 2 MB
Cheetah PNA RCS and Antenna Measurement System Presentation 
View the presentation on Cheetah PNA RCS and Antenna Measurement Systems. Reprinted with the permission of SPC Corp.

Matériel de formation 2004-03-25

PDF PDF 2.29 MB
Radar Emitter Simulation Using Vector Signal Generators 
The purpose of this paper is to help the design engineer generate and evaluate complex radar signals using standard microwave test equipment.

Matériel de formation 2002-06-22

PDF PDF 831 KB