Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Military Communications

To meet present and future mission requirements, the countless unique radios of the past are giving way to compatible, multi-mode or software-defined digital systems that ensure easy interoperability. To keep pace, measurement solutions must be able to test these versatile radios throughout their lifecycles. From dynamic probing inside an FPGA to testing RF, IF and IQ, from design simulation to operational troubleshooting, we can help you ensure system readiness.

Keysight RF and Digital Learning Center - A commitment to learning with industry experts

Explore YouTube Videos 

  • no image available Radio Test Solution 
    no image available

    Radio Test Solution

    Used to test AM/FM, APCO P25, TETRA, DMR, dPMR, ARIB Tx and Rx RF/audio quality measurements from 10 Hz to 27 GHz in PXIe open modular architecture.

  • Arbitrary Waveform Generators 

    Arbitrary Waveform Generators

    Keysight arbitrary waveform generators provides both wide bandwidth and outstanding signal quality to fit your electronic testing needs.

  • SystemVue ESL Software 

    SystemVue ESL Software

    EDA environment for electronic system-level (ESL) design that enables system architects and algorithm developers to innovate the physical layer (PHY) of next-generation wireless and aerospace/defense communications systems

  • no image available Spectrum Analyzers (Signal Analyzers) 
    no image available

    Spectrum Analyzers (Signal Analyzers)

    Microwave & RF spectrum analyzer (RF signal analyzer) products up to 325 GHz, bench top, handheld, modular and real-time. Measure frequency, amplitude accuracy, modulation for cellular, wireless connectivity, aerospace, digital video.

  • Agilent 16902B 6-slot modular logic analyzer mainframe 16902B Modular Logic Analysis System 
    Agilent 16902B 6-slot modular logic analyzer mainframe

    16902B Modular Logic Analysis System

    6-slot Logic Analyzer Mainframe with 15-in (38.1 cm) Color Touch Display

  • L4610A PRM-34B Handheld Radio Test Set for Tactical Radios L4610A PRM-34B Handheld Radio Test Set for Tactical Radios 
    L4610A PRM-34B Handheld Radio Test Set for Tactical Radios

    L4610A PRM-34B Handheld Radio Test Set for Tactical Radios

    The L4610A – PRM-34B is a Handheld Radio Test Set that meets and exceeds the AN/PRM-34 specifications. 85% Smaller, 80% Lighter, 75% Faster, and substantially easier to use.

  • MATLAB Software MATLAB Software 
    MATLAB Software

    MATLAB Software

    N6171A MATLAB is available directly from Keysight to extend the capabilities of Keysight signal analyzers and generators to make custom measurements, analyze and visualize data, create arbitrary waveforms, control instruments and build test systems.

  • AWG 81180 81180B 4.6 GSa/s Arbitrary Waveform Generator 
    AWG 81180

    81180B 4.6 GSa/s Arbitrary Waveform Generator

    Keysight's 81180B arbitrary waveform generator combines high quality signals up to 1.5 GHz frequency and 12-bit vertical resolution for complex real-world signals.

  • M8190A M8190A 12 GSa/s Arbitrary Waveform Generator 
    M8190A

    M8190A 12 GSa/s Arbitrary Waveform Generator

    Keysight's M8190A - A Keysight AWG is the source of greater fidelity, delivering high resolution and wide bandwidth – simultaneously

  • 8990B Peak Power Analyzer 8990B Peak Power Analyzer 
    8990B Peak Power Analyzer

    8990B Peak Power Analyzer

    The Keysight 8990B peak power analyzer provides complete and accurate characterization of today's complex pulsed signals.

  • M8190A M8192A Multi-Channel Synchronization Module for M8190A, M8020A or M8030A 
    M8190A

    M8192A Multi-Channel Synchronization Module for M8190A, M8020A or M8030A

    M8192A synchronization Module for up to 6x M8190A Arbitrary Waveform Generator units

  • no image available N5245A PNA-X Microwave Network Analyzer, 50 GHz 
    no image available

    N5245A PNA-X Microwave Network Analyzer, 50 GHz

    10 MHz to 50 GHz, 2 and 4 ports, one or two sources, source and receiver attenuators, bias-tees, internal combiner, switches, pulse generators/modulators, and noise figure, for most advanced and flexible high-performance device characterization.

  • no image available E8663D PSG RF Analog Signal Generator, 100 kHz to 9 GHz 
    no image available

    E8663D PSG RF Analog Signal Generator, 100 kHz to 9 GHz

    The E8663D is a high-performance analog signal generator with high output power, low phase noise, and tunes over a frequency range from 100 kHz to 9 GHz for radar systems, satellite evaluation, and when a low noise local oscillator is required.

  • no image available N9030A PXA Signal Analyzer, 3 Hz to 50 GHz 
    no image available

    N9030A PXA Signal Analyzer, 3 Hz to 50 GHz

    N9030A PXA high-performance X-Series signal analyzer up to 50 GHz (to 325 GHz and beyond with external mixer) ideal for applications in A/D, commercial communications and more; remote language compatibility; real-time spectrum analyzer capabilities.

  • no image available E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz 
    no image available

    E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz

    E8267D PSG integrated high-performance microwave vector signal generators offer frequency from 250 kHz to 44 GHz (extendable to 500 GHz) for design and manufacturing in aerospace defense, satellite communications, and broadband wireless.

  • no image available PNA Network Analyzers, 300 kHz to 1.1 THz 
    no image available

    PNA Network Analyzers, 300 kHz to 1.1 THz

    PNA-L is a general-purpose network analyzer, PNA is the highest performing suitable for passive and active device test, and PNA-X is Keysight's most advanced and flexible enabling linear and nonlinear device characterization in a single instrument.

  • no image available X-Series Signal Generators (MXG, EXG) 
    no image available

    X-Series Signal Generators (MXG, EXG)

    MXG and EXG X-Series RF and microwave signal generators and UXG agile signal generator for EW test with frequency coverage to 40 GHz.

  • no image available FieldFox Handheld RF and Microwave Analyzers 
    no image available

    FieldFox Handheld RF and Microwave Analyzers

    FieldFox handheld RF and microwave analyzers are portable, rugged, flexible and lightweight. Available as a handheld vector network analyzer, handheld cable and antenna tester, handheld spectrum analyzer or all-in-one combination analyzer.

  • no image available Nemo Wireless Network Solutions 
    no image available

    Nemo Wireless Network Solutions

    Cutting-edge network RF measurement and analytics solutions under the Nemo brand; applicable to a wide range of customers including mobile operators, network equipment manufacturers, service contractors and regulatory bodies.

  • no image available Propsim Channel Emulation MANET & Tactical Radio Testing 
    no image available

    Propsim Channel Emulation MANET & Tactical Radio Testing

    Verify the performance of Mobile Ad-hoc Networks in a lab under real-world radio propagation conditions

  • no image available Propsim Channel Emulation Aerospace Testing 
    no image available

    Propsim Channel Emulation Aerospace Testing

    Realistic real-time propagation environments for aerospace, satellite and airborne radio link testing

  • no image available PXI Signal Generator (Signal Sources) 
    no image available

    PXI Signal Generator (Signal Sources)

    PXI Signal Generators (Signal Sources) provide Keysight quality and performance in the PXI form factor to address your RF design and test challenges in design, DVT and manufacturing

  • 89600 VSA Software 

    89600 VSA Software

    89600 VSA software measures RF & vector modulation qualities of digitally modulated signals. Use vector signal analyzer software in R&D to troubleshoot over 75 different standards and vector modulation formats.

  • no image available PXI Signal Generators (Signal Sources) 
    no image available

    PXI Signal Generators (Signal Sources)

    PXI Signal Generators (Signal Sources) provide Keysight quality and performance in the PXI form factor to address your RF design and test challenges in design, DVT and manufacturing

  • Advanced Design System (ADS) 

    Advanced Design System (ADS)

    The industry’s leading RF, microwave & high speed digital electronic design automation software for wireless communications & networking, aerospace & defense, and signal integrity applications.

  • no image available RF & Microwave Test Accessories 
    no image available

    RF & Microwave Test Accessories

    Keysight provides a wide range of test accessories to meet your specific application. Learn about the latest new products and support information for switches, attenuators, amplifiers, detectors and many more.

  • Infiniium 90000 X-Series Oscilloscopes 

    Infiniium 90000 X-Series Oscilloscopes

    16 GHz to 33 GHz real-time lab scopes with up to 2 Gpts memory, the industry’s highest real-time scope measurement accuracy, the industry’s only 30 GHz oscilloscope probing system, and the industry’s first application-specific measurement software.