이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

항공전자기술, 유도기술, 네비게이션 및 GPS

Every day around the world, commercial travelers and military personnel depend on the accuracy and reliability of avionics, guidance, navigation and GPS systems. Whether you´re testing to achieve regulatory certification or meet demanding system specifications, solutions from Keysight enable extensive testing of the systems that ensure safe, successful journeys.

유튜브 동영상 보기 

1-25 / 25

정렬방식:
M9393A PXIe Performance Vector Signal Analyzer - Configuration Guide 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

구성 가이드 2015-10-22

PDF PDF 2.43 MB
M9393A PXIe Performance Vector Signal Analyzer - Flyer 
This document provides the features, benefits and performance characteristics for the M9393A PXIe performance vector signal analyzer.

브로셔 2015-10-22

PDF PDF 500 KB
M9393A PXIe Performance Vector Signal Analyzer - Data Sheet 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

데이터시트 2015-10-21

Extending the Life of Test Systems that Support Long-term Programs - Application Note 
As an original equipment manager (OEM), we offers efficient and effective alternatives that can extend the life of systems and ensure that the individual instruments are meeting their warranted spec.

어플리케이션 노트 2015-06-12

Keysight Extends Duration of Instrument Service, Warranties for New and Out-of-Production Models 
Unmatched Range of Service Offerings is Focused on Customers’ Long-term Success

보도자료 2015-06-01

PDF PDF 25 Bytes
New Reference Solution Speeds Monitoring, Validation of Satellite Signals - Press Release 
The new Reference Solution enables the engineer to monitor large blocks of spectrum and perform precise digital modulation analysis validate satellite signal integrity.

보도자료 2015-02-11

 
M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

기술 개요 2015-02-10

PDF PDF 2.39 MB
New Software Enables Capture, Analyzing Threats and Jamming Responses - Press Release  
The new 89600 VSA software's pulse analysis option (BHQ) is used in radar and electronic counter measure applications for capturing and analyzing threats and jamming responses.

보도자료 2015-01-07

 
Effectively Maintaining and Troubleshooting Military Communication Systems - Application Note 
This application note covers the “what” and “how” of effective testing for best performance in military communication systems. Two examples will highlight what’s possible: field test and verification of radar systems.

어플리케이션 노트 2014-09-11

Analyzing Frequency Stability in the Frequency and Time Domains - Application Note 
Describes both methods with an emphasis on practical, cost-effective solutions. For those who are new to the time-domain perspective, two proven frequency-to-time conversion methods are also presented.

어플리케이션 노트 2014-08-11

Using Flexible Digital Modulation Testing for Satellite Regenerative Payloads - Application Note 
This application note focuses on solutions for the issues that create risks in the integration of mixed-signal systems with a mix of software and hardware tools. Examples focus on measurements of error vector magnitude (EVM), which is a key figure of merit for modulated signals implemented in either analog or digital form.

어플리케이션 노트 2014-08-01

Noise Figure Selection Guide 
This selection guide, which includes a brief noise figure primer and our current product lineup, and is designed to help you find the best solution for your application.

선택 가이드 2014-02-14

Phase Noise Measurement Solutions - Selection Guide 
This selection guide will discuss and compare Keysight's most common phase noise measurement techniques -- direct spectrum, phase detector, two-channel cross correlation, including selection tips.

선택 가이드 2013-07-31

PDF PDF 5.43 MB
E4438C ESG / E8267D PSG Option 409 GPS Personality - Technical Overview 
An 8-page overview of the E4438C-409 and E8267D-409 Global Positioning System (GPS) personally covering the main features, technical specifications, and ordering information.

기술 개요 2010-03-11

Typical GPS Receiver Verification Tests Using a GPS Signal Simulator - Application Note  
This paper describes typical GPS receiver verification tests using a GPS signal simulator. The tests are used to verify functionality of embedded GPS receivers in mobile consumer products such as cell phones and other handheld receivers.

어플리케이션 노트 2010-03-04

8960 및 E4438C를 이용한 A-GPS 수신기 기능 테스트 

어플리케이션 노트 2009-11-24

Techniques and Trends in Signal Monitoring, Frequency Management and Geolocation of Wireless 
This application note reviews various issues, techniques and associated equipment required for signal monitoring and frequency management of RF spectrum in the VHF/UHF frequency range.

어플리케이션 노트 2009-04-27

New Noise Technology and Its Application - Application Note 
New Noise Technology and Its Application

어플리케이션 노트 2008-09-12

PDF PDF 641 KB
Solutions for Aerospace Avionics Testing 
How to optimize test systems using LXI technology.

사례연구 2008-04-15

PDF PDF 664 KB
Simplify your Avionics testing with a 400 Hz single phase power source that includes a built-in 26 V 
Learn how the Keysight 6812B-026, designed for the avionics industry, can easily generate a stable 26 V reference signal.

어플리케이션 노트 2005-12-16

PDF PDF 153 KB
Generating and measuring 400 Hz AC power for Military and Avionics Instrument manufacturers 
This 4 page paper explores the technical capabilities of Keysight AC power source/analyzers for generating voltage and frequency variations as well as power transients.

어플리케이션 노트 2005-12-15

PDF PDF 70 KB
Avionics Test System Means Small Space, Big Savings: Electronic Functional Test Case Study 
A large avionics card manufacturer needed to test avionics cards in rigorous conditions in an environmental chamber.

사례연구 2001-05-15

 
Air Navigation Receiver Testing With The Keysight 8644A (AN 8644A-2) 
This Application Note, for customers and field engineers, describes how to use the Keysight 8644A, 8645A, and 8665A signal generators to generate avionic test signals for marker beacon receivers.

어플리케이션 노트 2000-09-01

PDF PDF 755 KB
Airframe Testing (AN 1270-8) 
Hundreds of strain and stress points on an airframe and wings are measured with a high-speed Keysight VXI Data Acquistion System. Description A newly designed aircraft must be thoroughly tested before it can be flown. Hydraulic stress testing is a common technique for checking the strength and...

어플리케이션 노트 1995-06-01

PDF PDF 70 KB
Jet Engine Testing (AN 1270-10) 
Jet engine performance is measured under a wide range of operating conditions using HP VXI based systems and components. Description A jet engine is a complex machine, capable of producing thousands of pounds of thrust at altitudes from sea level to 50,000 feet. Some engines are designed...

어플리케이션 노트 1995-06-01

PDF PDF 43 KB