这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

ATE 应用软件

您的测试系统架构应该为您提供多种选择,其测试范围应满足您现在和将来的测试要求、偏好和现有的测试设备条件――仪器、软件和 I/O。这正是强大的 Keysight Open 之优势所在,它将自动测试领域内业经验证的标准和节省时间的工具完美结合。从 LAN 和 Web 到基于 LXI 的合成仪器,我们的 ATE 旨在最大程度延长系统寿命和提高生产率。

观看 YouTube 视频 

1-25 / 60

排序:
是德科技 M9393A PXIe 高性能矢量信号分析仪 
是德科技 M9393A PXIe 高性能矢量信号分析仪

手册 2016-02-01

PDF PDF 574 KB
M9393A PXIe Performance Vector Signal Analyzer - Configuration Guide 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

配置指南 2015-10-22

PDF PDF 2.43 MB
M9393A PXIe Performance Vector Signal Analyzer - Flyer 
This document provides the features, benefits and performance characteristics for the M9393A PXIe performance vector signal analyzer.

手册 2015-10-22

PDF PDF 500 KB
是德科技 延长测试系统寿命, 保障长期项目支持 
是德科技 延长测试系统寿命, 保障长期项目支持

应用说明 2015-07-31

Keysight Extends Duration of Instrument Service, Warranties for New and Out-of-Production Models 
Unmatched Range of Service Offerings is Focused on Customers’ Long-term Success

新闻资料 2015-06-01

PDF PDF 25 Bytes
New Reference Solution Speeds Monitoring, Validation of Satellite Signals - Press Release 
The new Reference Solution enables the engineer to monitor large blocks of spectrum and perform precise digital modulation analysis validate satellite signal integrity.

新闻资料 2015-02-11

 
是德科技 M9393A PXIe 高性能矢量信号分析仪 
是德科技 M9393A PXIe 高性能矢量信号分析仪

产品资料 2015-02-10

是德科技在线测试套件 
是德科技在线测试套件

手册 2015-02-01

PDF PDF 2 MB
In-Circuit Test Suite - Brochure 
Latest board and functional test solutions to help electronics manufacturers achieve better product quality withmore comprehensive test coverage.

手册 2015-02-01

PDF PDF 10.42 MB
EPM and EPM-P Series Power Meters E-Series Power Sensors - Configuration Guide 
This configuration guide describes the standard configurations, options, and compatible accessories of EPM Series and EPM-P Series power meters.

配置指南 2015-01-15

Transmit/Receive Module Test Platform (TRM-X) - Technical Overview 
The TRM-X Test Platform, measurement science expertise and systems when and where needed, provide the capability you need to deliver AESA radar; datalink; and satcom transmit/receive modules.

技术总览 2015-01-10

PDF PDF 1.83 MB
New Software Enables Capture, Analyzing Threats and Jamming Responses - Press Release  
The new 89600 VSA software's pulse analysis option (BHQ) is used in radar and electronic counter measure applications for capturing and analyzing threats and jamming responses.

新闻资料 2015-01-07

 
Effectively Maintaining and Troubleshooting Military Communication Systems - Application Note 
This application note covers the “what” and “how” of effective testing for best performance in military communication systems. Two examples will highlight what’s possible: field test and verification of radar systems.

应用说明 2014-09-11

Analyzing Frequency Stability in the Frequency and Time Domains - Application Note 
Describes both methods with an emphasis on practical, cost-effective solutions. For those who are new to the time-domain perspective, two proven frequency-to-time conversion methods are also presented.

应用说明 2014-08-11

Using RF Recording Techniques to Resolve Interference Problems - Application Note 
This application note looks at functionality that is crucial to today’s commercial wireless and EW applications where interference-related issues are highly problematic.

应用说明 2014-08-03

PDF PDF 1.96 MB
Using Flexible Digital Modulation Testing for Satellite Regenerative Payloads - Application Note 
This application note focuses on solutions for the issues that create risks in the integration of mixed-signal systems with a mix of software and hardware tools. Examples focus on measurements of error vector magnitude (EVM), which is a key figure of merit for modulated signals implemented in either analog or digital form.

应用说明 2014-08-01

Test Instrument Emulator - WinSoft 
Test Instrument Emulation Solution from WinSoft and Keysight.

Solution Brief 2014-05-14

 
RF Test Solutions – WinSoft 
Military and Commercial RF Test Solutions from WinSoft and Keysight.

Solution Brief 2014-05-14

 
S-Parameter Measurements on Multiport Devices – In-Phase Technologies 
S-Parameter Measurements on Multiport Devices from In-Phase Technologies and Keysight

Solution Brief 2014-04-30

 
COTS-Based Functional ATE – G Systems - Solution Brief 
Commercial-off-the-Shelf (COTS) based Automated Functional Test Solutions from G Systems and Keysight.

Solution Brief 2014-04-29

 
Aerospace/Defense RF Coaxial Cable Test - Beta LaserMike 
Aerospace/Defense RF Coaxial Cable Test from Beta LaserMike and Keysight.

Solution Brief 2014-04-09

 
M9018A PXIe Chassis 18-Slots, 3U, 8GB/s - Data Sheet 
This data sheet describes the capability and advantages of the M9018A PXIe Chassis.

产品资料 2014-02-11

Phase Noise Measurement Solutions - Selection Guide 
This selection guide will discuss and compare Keysight's most common phase noise measurement techniques -- direct spectrum, phase detector, two-channel cross correlation, including selection tips.

选型指南 2013-07-31

PDF PDF 5.43 MB
Achieving High-Quality Microwave Measurements with the Right Test Accessories - Application Note 
With high-performance instrumentation and accessories pushing the envelope of advanced high-frequency applications, it is now more crucial than ever for engineers to select the right test accessories.

应用说明 2013-03-06

PDF PDF 1.12 MB
Understanding Phase Noise Needs and Choices in Signal Generation  
This application note reviews the fundamentals of phase noise and takes a closer look at architectural choices and the effects of various functionality alternatives.

应用说明 2013-01-14

PDF PDF 468 KB

1 2 3 下一页