您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

ATE 應用

您的測試系統架構應該要提供您選擇。系統架構的各種可能性應該符合您目前和未來的需求、偏好和現有的測試資產 (如儀器、軟體和I / O)。這就是 Keysight Open 的威力,結合了經過認可的標準和節省時間的工具,可適用於測試自動化。從 LAN 和 Web 到 LXI 式綜合型儀器,我們的目標就是將 ATE 設計成最大限度地提高系統的使用壽命和生產效率。

觀看YouTube影片 

1-25 / 63

排序:
M9393A PXIe Performance Vector Signal Analyzer - Data Sheet 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

產品型錄 2017-04-29

Calibration Refresh Assemblies - Solution Brochure 
Keysight's Z2090B-335 Series CalPod Assemblies offer a unique connectivity and calibration refresh between your PNA and device under test at any time without disconnecting.

型錄 2017-03-29

PDF PDF 1.50 MB
Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

技術總覽 2017-03-10

PDF PDF 634 KB
Payload Test System - Technical Overview 
Keysight's Payload Test System Platform uses state of the art measurement capability to provide a base configuration for Uplink and Downlink testing between UHF and Q band.

技術總覽 2017-02-08

PDF PDF 1.70 MB
Using MATLAB to Create Keysight Signal and Spectrum Analyzer Applications - Application Note 
Learn to use MATLAB software to configure, control, and acquire data from X-Series signal and spectrum analyzers, and then use scripts to create, modify and execute custom analyzer applications.

應用手冊 2016-11-16

PDF PDF 9.69 MB
Solar Array Simulator System - Technical Overview 
The Keysight Solar Array System provides precise, fast and cost efficient simulation of multiple segment solar array output characteristics.

技術總覽 2016-11-15

PDF PDF 1.84 MB
Z2090B-033 Power and Data Bus Test System Technical Overview 
This system provides command and telemetry signals, BER testing, DC power I/F, data storage and standard signal interfaces including RS422/485 and IEEE 1553 for satellite panel and unit test.

產品型錄 2016-08-31

PDF PDF 1.17 MB
M9393A PXIe Performance Vector Signal Analyzer - Configuration Guide 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

配置設定指南 2016-05-18

PDF PDF 2.26 MB
Noise Figure Selection Guide - Minimizing the Uncertainties - Selection Guide 
This selection guide, which includes a brief noise figure primer and our current product lineup, is designed to help you find the best solution for your application.

選購指南 2016-03-18

Aerospace and Defense ATE Systems Team Brochure 
Keysight’s Aerospace and Defense Systems Team is a specialized group of measurement experts and consultants that apply comprehensive analysis and problem-solving techniques to complex measurement challenges that cannot be addressed with off-the-shelf solutions or legacy measurement techniques.

型錄 2016-02-17

PDF PDF 887 KB
M9393A PXIe Performance Vector Signal Analyzer - Flyer 
This document provides the features, benefits and performance characteristics for the M9393A PXIe performance vector signal analyzer.

型錄 2015-10-22

PDF PDF 500 KB
延長測試系統壽命,以支援長期開發專案 - 應用說明 
是德科技是量測儀器原始製造商(OEM),可提供有效的替代產品,以便延長您的測試系統壽命,確保每台儀器都符合其保證的規格。

應用手冊 2015-06-16

Keysight Extends Duration of Instrument Service, Warranties for New and Out-of-Production Models 
Unmatched Range of Service Offerings is Focused on Customers’ Long-term Success

新聞資料 2015-06-01

PDF PDF 25 Bytes
New Reference Solution Speeds Monitoring, Validation of Satellite Signals - Press Release 
The new Reference Solution enables the engineer to monitor large blocks of spectrum and perform precise digital modulation analysis validate satellite signal integrity.

新聞資料 2015-02-11

 
In-Circuit Test Suite - Brochure 
Latest board and functional test solutions to help electronics manufacturers achieve better product quality withmore comprehensive test coverage.

型錄 2015-02-01

PDF PDF 10.42 MB
EPM and EPM-P Series Power Meters E-Series Power Sensors - Configuration Guide 
This configuration guide describes the standard configurations, options, and compatible accessories of EPM Series and EPM-P Series power meters.

配置設定指南 2015-01-15

Transmit/Receive Module Test Platform (TRM-X) - Technical Overview 
The TRM-X Test Platform, measurement science expertise and systems when and where needed, provide the capability you need to deliver AESA radar; datalink; and satcom transmit/receive modules.

技術總覽 2015-01-10

New Software Enables Capture, Analyzing Threats and Jamming Responses - Press Release  
The new 89600 VSA software's pulse analysis option (BHQ) is used in radar and electronic counter measure applications for capturing and analyzing threats and jamming responses.

新聞資料 2015-01-07

 
Effectively Maintaining and Troubleshooting Military Communication Systems - Application Note 
This application note covers the “what” and “how” of effective testing for best performance in military communication systems. Two examples will highlight what’s possible: field test and verification of radar systems.

應用手冊 2014-09-11

Analyzing Frequency Stability in the Frequency and Time Domains - Application Note 
Describes both methods with an emphasis on practical, cost-effective solutions. For those who are new to the time-domain perspective, two proven frequency-to-time conversion methods are also presented.

應用手冊 2014-08-11

Using RF Recording Techniques to Resolve Interference Problems - Application Note 
This application note looks at functionality that is crucial to today’s commercial wireless and EW applications where interference-related issues are highly problematic.

應用手冊 2014-08-03

PDF PDF 1.96 MB
Using Flexible Digital Modulation Testing for Satellite Regenerative Payloads - Application Note 
This application note focuses on solutions for the issues that create risks in the integration of mixed-signal systems with a mix of software and hardware tools. Examples focus on measurements of error vector magnitude (EVM), which is a key figure of merit for modulated signals implemented in either analog or digital form.

應用手冊 2014-08-01

RF Test Solutions – WinSoft 
Military and Commercial RF Test Solutions from WinSoft and Keysight.

解決方案簡介 2014-05-14

 
S-Parameter Measurements on Multiport Devices – In-Phase Technologies 
S-Parameter Measurements on Multiport Devices from In-Phase Technologies and Keysight

解決方案簡介 2014-04-30

 
COTS-Based Functional ATE – G Systems - Solution Brief 
Commercial-off-the-Shelf (COTS) based Automated Functional Test Solutions from G Systems and Keysight.

解決方案簡介 2014-04-29

 

1 2 3 下一頁