Discuter avec un expert

Antenna Measurements

Maintain a competitive edge with Keysight antenna and radar cross-section (RCS) measurement products. Keysight instruments provide the greatest accuracy, reliability, and productivity available.

You can integrate our instruments into your antenna test systems to measure a wide range of data acquisition speeds and measurement sensitivities. Applications include: Near Field, Far Field, and Radar Cross Section measurements.

Keysight works with channel partners who develop complete antenna test and range solutions. Keysight instruments, such as PNA's, ENA's, PSG's and accessories, are sold either directly to the end user or through the channel partners.

Learn the Basics

Affiner la liste

retirer tout le raffinement

Par type de contenu

Par catégorie de produit

1 sur 1

Tri:
All Webcast On-Demand Recordings 
Access the free, On-Demand (recorded) webcasts

Webcast