Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Antenna Measurements

Maintain a competitive edge with Keysight antenna and radar cross-section (RCS) measurement products. Keysight instruments provide the greatest accuracy, reliability, and productivity available.

You can integrate our instruments into your antenna test systems to measure a wide range of data acquisition speeds and measurement sensitivities. Applications include: Near Field, Far Field, and Radar Cross Section measurements.

Keysight works with channel partners who develop complete antenna test and range solutions. Keysight instruments, such as PNA's, ENA's, PSG's and accessories, are sold either directly to the end user or through the channel partners.

Learn the Basics

  • no image available X-Series Signal Generators (MXG, EXG) 
    no image available

    X-Series Signal Generators (MXG, EXG)

    MXG and EXG X-Series RF and microwave signal generators and UXG agile signal generator for EW test with frequency coverage to 40 GHz.

  • Agilent 83017A Microwave System Amplifier 83017A Microwave System Amplifier, 0.5 to 26.5 GHz 
    Agilent 83017A Microwave System Amplifier

    83017A Microwave System Amplifier, 0.5 to 26.5 GHz

    The Keysight 83017A microwave system amplifier is a compact, off-the-shelf amplifier designed for systems designers and integrators.

  • no image available PSG Signal Generators 
    no image available

    PSG Signal Generators

    E8257D, E8267D, E8663D high-performance PSG signal generators offer frequency from 3.2 GHz to 67 GHz (extendable to 500 GHz) and >1 watt output power, for RF & MW aerospace defense and communications applications.

  • Agilent 85309A LO/IF Distribution Unit 85309B LO/IF Distribution Unit 
    Agilent 85309A LO/IF Distribution Unit

    85309B LO/IF Distribution Unit

    The Keysight 85309B LO/IF distribution unit, together with the 85320A/B mixers, downconverts a microwave signal to an IF signal.

  • Agilent 85309A LO/IF Distribution Unit 85309A LO/IF Distribution Unit 
    Agilent 85309A LO/IF Distribution Unit

    85309A LO/IF Distribution Unit

    The last day to order the 85309A is May 31, 2013. The replacement 85309B will be available for ordering on May 1st, 2013.

  • no image available Network Analyzers 
    no image available

    Network Analyzers

    Keysight's network analyzer family includes performance & economy RF & microwave network analyzers, vector network analyzers and network analyzer systems.

  • no image available RF & Microwave Test Accessories 
    no image available

    RF & Microwave Test Accessories

    Keysight provides a wide range of test accessories to meet your specific application. Learn about the latest new products and support information for switches, attenuators, amplifiers, detectors and many more.