お問い合わせ窓口

テスト・システムの構築

Keysight - Build Your Own

Keysightのシステム・コンポーネントを使用すると、最初からシステムを構築する場合も、既存のシステムを構築し直す場合も、独自のシステムを容易に構築することができます。システム対応測定器、オープンなソフトウェア、PC標準I/O(LAN/USB/VXI/PXI)から、最適なツールを使って、最高のデザインを実現できます。以下のリンクの中から必要なリンクをクリックして参照し、Keysightのリソースやテスト機器を最大限に活用してください。

絞込み

コンテンツのタイプ

製品カテゴリ

1-25 / 56

並べ替え
i3070 High Node Count Test Solution - Technical Overview 
Keysight's high node count test solution allows any Keysight 3070/i3070 Series 3 or Series 5 four-module test system to be easily upgraded into an ultra-high pin count test system

技術概要 2015-02-12

PDF PDF 645 KB
The World’s Highest Pin Count In-Circuit Test Solutions - Brochure 
Keysight's new i3070 and 3070 in-circuit test (ICT) high node count test solution is the world’s highest pin count ICT system, bringing an unprecedented level of performance and portability to users.

ブローシャ 2015-02-12

PDF PDF 212 KB
Transmit/Receive Module Test Platform (TRM-X) - Technical Overview 
The TRM-X Test Platform, measurement science expertise and systems when and where needed, provide the capability you need to deliver AESA radar; datalink; and satcom transmit/receive modules.

技術概要 2015-01-10

PDF PDF 1.83 MB
Detecting Tailgating Boards on the i3070 Inline In-Circuit Tester - Application Note 
Tailgating sensor improvements on the Keysight i3070 Series 5i inline in-circuit tester help to further minimize damages due to operator and upstream loading errors.

アプリケーション・ノート 2015-01-05

PDF PDF 437 KB
Keysight Technologies RF/マイクロ波テストシステムのテスト品質向上のための6ヒント 
RF/マイクロ波テスト・システムを構築する際には、性能、スピード、再現性という普遍的な3つの要素が互いに関連し合います。このアプリケーション・ノートでは、このようなトレードオフを解決するための6つのヒントを提供します。

アプリケーション・ノート 2014-12-02

i3070 ICT Fixture Electronic Clock Measurement Modules - Technical Overview 
The Keysight clock measurement modules (CMM)for the i3070 in-circuit test application comes with three types of clock signal measurement to meet your different circuit topologies.

技術概要 2014-11-11

PDF PDF 213 KB
TS-8989 PXI Functional Test System - System Integration Guide - Application Note 
In today’s manufacturing environment, floor space is an increasingly invaluable variable in the cost of test equation.

アプリケーション・ノート 2014-11-06

PDF PDF 611 KB
Keysight LXIのブローシャ 
Keysight LXIブローシャは、お客様の製品にとって最も重要な性能と信頼性に焦点を当てています。

ブローシャ 2014-04-07

 
The LXI System You Didn’t Know You Were Using  
The Evaluation Engineering article talks about the strength and stealth of LXI and Ethernet connectivity.

記事 2014-04-07

 
Using .NET Methods to Add Functionality to IVI-COM Drivers  
This application note discusses the use of .NET methods to add functionality to IVI-COM drivers to access a deeper set of instrument functionality with minimal programming.

アプリケーション・ノート 2012-03-01

Self-diagnosing Switch Matrix Video (3min) 

デモ 2010-11-14

 
Keysight GPIB 測定器をNational Instrument 社のLabVIEW 環境で使用する際のヒント 

アプリケーション・ノート 2009-05-25

Getting Test Programs Up and Running Quickly with Driver Tracing and I/O Monitor 
This note helps you create an example program and then shows you how to use driver tracing and IO Monitor to examine, verify and troubleshoot I/O activity in IVI-COM drivers.

アプリケーション・ノート 2009-05-05

Application Note: Tips & Tricks for Using USB, GPIB, & LAN (AN 1465-20) 
Application Note: Tips & Tricks for Connectivity

アプリケーション・ノート 2009-01-22

テスト・システムでのIVI ドライバの評価::IVI が最適な場合 
このアプリケーション・ノートでは、IVI ドライバがシステムに適しているかどうかを判定できるように、テクノロジーの概要といくつかの注意 事項、およびトレードオフについて説明します。

アプリケーション・ノート 2009-01-08

ハイブリッド・テスト・システムの構築、パート2 
ハイブリッド・テスト・システムの構築、パート2

アプリケーション・ノート 2008-10-15

Keysight LXI Compliant E5818A Trigger Box - Understanding Its Capability and Use Cases 
Learn more about the LXI Compliant E5818A trigger box and its capabilities through this white paper. You will also discover how to create a precise time synchronization system over LAN or enhance trigger operations applications.

アプリケーション・ノート 2008-07-25

PDF PDF 424 KB
Linux のリアルタイム・アプリケーションでテスト・システムの性能を最適化するためのヒント 
本アプリケーション・ノートでは、電子計測アプリケーションでLinux を使用する際の主要な機能を解説しています。

アプリケーション・ノート 2008-04-09

Linux を使用したUSB 測定器の制御 
本アプリケーション・ノートでは、Linux 環境でテスト機器を制御する方法を解説しています。

アプリケーション・ノート 2008-04-09

Linux を使用したLXI 測定器の制御:VXI-11 の使用 
本アプリケーション・ノートでは、Linux 環境でテスト機器を制御する方法を解説しています。

アプリケーション・ノート 2008-04-08

Linux を使用したLXI 測定器の制御:TCP の使用 
本アプリケーション・ノートでは、Linux 環境でテスト機器を制御する方法を解説しています。

アプリケーション・ノート 2008-04-01

Building Hybrid Test Systems Part 1: Laying the groundwork for a successful transition 

アプリケーション・ノート 2008-03-19

PDF PDF 270 KB
LXI Test System Provides Flexibility for Testing Automobile Antenna Amplifiers 

アプリケーション・ノート 2007-10-30

PDF PDF 213 KB
Linuxを使用したテスト・システム:Linuxの基礎 
Linux環境でのテスト機器の制御を解説するアプリケーション・ノート・シリーズの第1弾です。

アプリケーション・ノート 2007-07-10

LAN/LXIを組み込むためのGPIBシステムの変更 
ほとんどの場合、比較的容易にGPIB測定器をLXIベースの機器に置き換えることができます。これは、LXIの大きな利点です。

アプリケーション・ノート 2007-06-19

1 2 3 次へ