이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Pulsed-RF Measurements

Testing with pulsed RF signals provides a unique test challenge due to bandwidth limitations, pulse desensitization, and/or triggering requirements. Keysight provides a variety of tools designed to meet these challenges accurately and reliably.

Pulsed RF S-Parameter Measurements
Device behavior differs under CW stimulus and pulsed RF stimulus due to the differences in power dissipation and biasing. Learn about the unique methods Keysight provides in characterizing components under pulsed RF conditions with Keysight´s application note PNA - Pulsed-RF S-Parameter Measurements Using Wideband and Narrowband Detection (AN 1408-12).

Pulsed RF Signal Generation
Simply create basic pulsed RF signals using the optional built in pulse modulators available with Keysight PSG, MXG, and ESG signal generators. For more complex pulse patterns use Keysight´s vector signal generators. Find out more about these solutions with Keysight Signal Studio for Pulse Building product online technical overview.

Pulsed RF Spectrum Measurements
Optimally measure the spectrum of all signal types using a combination of swept, FFT, and vector analysis techniques. Learn more about pulsed RF spectrum measurements with Keysight´s application note Fundamentals of RF Pulse Analysis using a Spectrum Analyzer.

Pulsed RF Power Measurements
The power of pulsed RF signals may be measured using an average or peak power meters. Average power meters often have the most accuracy for an average power measurement; however peak power meters have added benefits of being able to directly measure peak power, pulse power, pulse characteristics such as rise and fall times, and power statistics. View a Pulsed RF measurement demo P-Series Power Meter Radar Video Demonstration.

Pulsed RF Phase Noise
Pulsed systems such as radar transmitters are limited by the effects of phase noise. Because these devices are designed to operate under pulsed RF conditions, the phase noise solution must operate with pulsed RF signals. Learn more about pulsed phase noise measurements with Keysight application note Pulsed Carrier Phase Noise Measurements (AN 1309).


Summary of Pulsed-RF Test Equipment

1-9 / 9

정렬방식:
International Microwave Symposium (IMS) 2017 
June 4 - 9, 2017; Honolulu, Hawaii

트래이드쇼

 
Millimeter-wave Challenges Webcast 
Original broadcast February 23, 2017

웹캐스트 - recorded

 
Generating Wideband Multi-channel RADAR Signals using High-Speed AWGs Webcast 
Original broadcast November 3, 2016

웹캐스트 - recorded

 
Real-time Recordings and Post-processing of Wide-bandwidth EW Signals Webcast 
Original broadcast October 11, 2016

웹캐스트 - recorded

 
Accuracy matters: Calibration Options for Lab Standards Webcast 
Original broadcast May 19, 2016

웹캐스트

 
Troubleshooting Coherent Optical Communication Systems Webcast 
Original broadcast April 22, 2015

웹캐스트 - recorded

 
Addressing Multi-Channel Synchronization for MIMO and Beamforming Test Webcast 
Original broadcast April 28, 2015

웹캐스트 - recorded

 
Bridging the Gap from Benchtop to PXI: A Common Software Strategy Webcast 
Original broadcast March 26, 2015

웹캐스트 - recorded

 
One Size Does Not Fit All - Choose the Right Instrument Form Factor Webcast 
Original broadcast March 11, 2015

웹캐스트 - recorded