您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

脈衝式 RF 量測

使用脈衝式 RF 信號進行測試,會因為頻寬限制、脈衝靈敏度降低,和 (或) 觸發需求,而帶來獨特的測試難題。是德能夠提供專為準確而可靠地應付這些難題而設計的各式工具。

脈衝式 RF S 參數量測

由於功率消耗和偏壓,裝置行為在 CW 激發和脈衝式 RF 激發之下會有所不同。請參閱是德應用手冊
瞭解是德提供哪些獨特的方法,以在脈衝式 RF 條件下進行元件特性分析。
《PNA – 使用寬頻和窄頻偵測功能進行脈衝式 RF S 參數量測》 (AN 1408-12)

脈衝式 RF 信號產生

只要使用是德 PSG、MXG 和 ESG 信號產生器中脈衝調變器內建的選項,建立基本的脈衝式 RF 信號即可。若需更複雜的脈衝碼型,請使用是德的向量信號產生器。如需瞭解更多這些解決方案的相關資訊,請參閱 《Keysight Signal Studio for Pulse Building 產品線上技術簡介》

脈衝式 RF 頻譜量測

使用掃頻、FFT 和向量分析技術的組合,提供所有信號類型頻譜的最佳量測。如需瞭解更多脈衝式 RF 頻譜量測的相關資訊,請參閱是德應用手冊 《使用頻譜分析儀執行 RF 脈衝式分析的基礎課程》

脈衝式 RF 功率量測

脈衝式 RF 信號的功率可以使用平均或峰值功率錶進行量測。平均功率錶在量測平均功率時最為準確,但是峰值功率錶擁有額外的優勢,就是能夠直接量測峰值功率、脈衝功率,以及上升和下降時間、功率統計等脈衝特性。請觀看脈衝式 RF 量測的展示 系列功率錶雷達展示短片

脈衝式 RF 相位雜訊

雷達發射器等脈衝式系統會受到相位雜訊的影響限制。由於這些裝置的設計是在脈衝式 RF 的條件下運作,因此相位雜訊解決方案必須能夠使用脈衝式 RF 信號進行作業。如需進一步瞭解脈衝式相位雜訊量測,請參閱是德應用手冊 《脈衝式載波相位雜訊量測》 (AN 1309)

脈衝式 RF 測試設備摘要

1-16 / 16

排序:
New Pulse Analysis Techniques for Radar and EW - Application Note 
This app note discusses the best tools for different types of pulse analysis, along with display and analysis techniques for various signals and measurement goals.

應用手冊 2017-04-21

Educational Overview of RF Power Measurement and Applications - Application Note 
RF power measurement is the basic for the study of RF & microwave theories. Understand how RF power meter and sensor works and its applications from the educational perspectives.

應用手冊 2016-08-22

PDF PDF 4.39 MB
Peak Power Solutions Brochure for Radar and Wireless Applications - Brochure  
This peak power solutions brochure cover various radar & wireless applications. Get a summary of applications in this brochure and learn where to download the application note and videos accordingly.

型錄 2015-04-30

PDF PDF 3.78 MB
Pulsed Carrier Phase Noise Measurements - Application Note 
This application note discusses basic fundamentals for making pulsed carrier phase noise measurements.

應用手冊 2014-03-13

Active Device Characterization in Pulse Operation Using the PNA/PNA-X - Application Note 
This AN discusses pulsed S-parameter measurements using the PNA-X series and measurement techniques that enable power-dependent active device characterization including compression and distortion.

應用手冊 2013-06-19

Spectrum and Signal Analysis Pulsed RF Application Note 150-2 
This application note is intended as an aid for the operation of spectrum and signal analyzers and the interpretation of the displayed pulse spectra.

應用手冊 2012-07-05

P-Series Power Meter Radar Video Demonstrations 

基本展示 2009-04-01

 
PNA - Pulsed Measurements 

配置設定指南 2009-02-03

PNA - Pulsed-RF S-Parameter Measurements Using Wideband and Narrowband Detection (AN 1408-12) 

應用手冊 2007-11-28

81100 Family of Pulse/Pattern Generators the Dual Clock Gbit Chip Test (PN 2) - Application Note 
In this Product Note the principle is to deliver a variable clock to feed either your device(s), board(s) or instrument(s). Due to the two channel capability it is also possible to generate clocks which ...

應用手冊 2004-10-18

PDF PDF 220 KB
81100 Family of Pulse Pattern/Generators Radar Distance Test to Airborne Planes (PN 1) - App Note 
This Product Note describes how a trigger pulse train of double pulses is sent from the control tower's radar system to an airplane.

應用手冊 2004-10-12

PDF PDF
PNA - Pulsed Measurement Accuracy (1408-11) 

應用手冊 2004-02-17

EPM-P Series Power Meters Used in Radar and Pulse Applications (AN 1438) 

應用手冊 2003-01-28

8753/8720 Pulsed Measurements - Application Note 
The aim of this Product Note is to show that under certain conditions, network analyzers such as the Keysight 8720ES and 8753ES can produce good results at a much lower cost.

應用手冊 2000-05-01

PDF PDF 392 KB
Recent Advances in Pulsed RF and Microwave Frequency Measurements (AN 173) 
This Application Note is for information only. Keysight no longer sells or supports these products.

應用手冊 1974-10-01

PDF PDF 1.32 MB
A New Technique for Pulsed RF Measurements (AN 120) 
This Application Note is for information only. Keysight no longer sells or supports these products.

應用手冊 1968-09-01

PDF PDF 815 KB