Contact an Expert

802.11 WLAN Test

Take your WLAN (wireless local area network) technology ideas from concept to consumer with confidence. Keysight has the industry’s most extensive offering of WLAN technology instruments, tools, and systems for R&D, certification and manufacturing including the latest WLAN technology, 802.11ac and 802.11ad. And Keysight’s expert test engineers continue to evolve our test products to keep pace with emerging technologies such as MIMO (multiple input, multiple output) in the 802.11n standard and the new 802.11ac. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

To learn more about WLAN, WLAN Resources

Explore YouTube Videos 

1-25 of 86

Sort:
E6640A EXM Wireless Test Set - Configuration Guide  
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

Configuration Guide 2015-01-12

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Data Sheet 2014-12-03

Speed Time to Market with Consistent Measurements from R&D Through Manufacturing - Application Note 
This white paper describes the benefits of having a choice of bench top or modular instruments that are supported by common software applications.

Application Note 2014-11-17

E6640A EXM Wireless Test Set - Flyer  
The E6640A EXM wireless test set is scalable to meet your production needs. It delivers the speed, accuracy and port density you need to ramp up rapidly and optimize full-volume manufacturing.

Promotional Materials 2014-11-04

PDF PDF 1.40 MB
Keysight Technologies Enters into Manufacturing Test License (MTL) Agreement with Broadcom 

Press Materials 2014-09-21

 
Enhancing Measurement Performance for the Testing of Wideband MIMO Signals - White Paper  
This white paper describes a method for characterization and correction of channel frequency response for BBIQ measurements over large bandwidths when using the Keysight M9703A and 89600 VSA software.

Application Note 2014-08-03

PDF PDF 1.47 MB
Wireless Local Area Network (WLAN) Technology Fundamentals - Course Overview 
Wireless Local Area Network (WLAN) Technology Fundamentals - Course Overview

Data Sheet 2014-07-31

PDF PDF 233 KB
89601B/BN-BHF Custom OFDM Modulation Analysis, 89600 VSA Software - Technical Overview 
89600 VSA software Option BHF enables OFDM measurements for analyzing custom OFDM formats, including FDD, TDD, MIMO and multi-user systems.

Technical Overview 2014-05-20

N9064A & W9064A VXA Vector Signal Analysis 
This document will guide you through a typical usage scenario for a Keysight X-Series signal analyzer with the VXA vector signal analysis measurement application.

Demo 2014-04-28

PDF PDF 1.82 MB
Solutions for WLAN 802.11ac Manufacturing Test - Application Note 
This “Solutions for WLAN 802.11ac Manufacturing Test” app note gives insight into testing 802.11ac client and infrastructure devices using fast, flexible, cost-effective calibration and non-signaling.

Application Note 2014-04-02

Accelerate PXI VSA Measurements with X-Series Measurement Applications for Modular Instrument 
This brochure describes the modular X-Series measurement applications which increase the efficiency and capability of the PXI VSA for specific communications standards

Brochure 2014-03-06

PDF PDF 1.31 MB
E6640A EXM Wireless Test Set Ready for Volume Production of LTE-A, 802.11ac WLAN Devices 
Agilent Technologies today announced the E6640A EXM wireless test set, which offers breakthrough manufacturing-test scalability in technology coverage, performance and capacity to test up to 32 cellular and wireless-connectivity devices in parallel.

Press Materials 2014-02-13

 
PSA WLAN Measurement Personality - Technical Overview 
This 16 page technical overview highlights the key features and benefits of the PSA Series Option 217, WLAN measurement personality. Demonstrations and explanations are also included.

Technical Overview 2013-11-25

Creating and Optimizing 802.11ac Signals with the M8190A AWG - Application Note 
Designs for 802.11ac WLAN devices require test equipment that can provide the best reference test signals and measurements. N7617B enables this type of signals to be generated with the M8190A AWG.

Application Note 2013-08-13

PDF PDF 606 KB
Measuring the Burst Time-Gated Power Signal of Wireless Technologies Using Keysight Power Sensors 
Measuring pulse, burst, or modulated signals for wireless technologies such as TDMA, GSM, WLAN, WiMAX, and LTE is very important because it is part of functionality testing and power amplifier module verification during the manufacturing process.

Application Note 2013-07-08

89601B/BN-BHJ, -B7R, -B7Z WLAN, 89600 VSA Software - Technical Overview 
Gain greater insight into wireless LAN signals with the 89600 VSA software for 802.11a/b/g/n/ac modulation analysis.

Technical Overview 2013-06-21

PDF PDF 3.43 MB
Design and Test Solutions for Medical Devices - Brochure 
This brochure showcases Keysight in the emerging Wireless Medical Devices market and provides descriptions on its broad and powerful medical design and test solutions as well as details on the market

Brochure 2013-05-09

PDF PDF 8.82 MB
What is the difference between IEEE 802.11ac and 802.11ad? 
Microwave & RF article, April 2013. The goal is for all IEEE 802.11 standards to be backward compatible and for 802.11ac and 802.11ad to be compatible at the medium-access-control (MAC) or data-link layer. They should differ only in physical-layer (PHY) characteristics. Read about how that goal is being attained.

Article 2013-04-23

 
Multichannel Measurements in MIMO 802.11ac Baseband IQ Simulation, Design & Test - Application Note 
This solution brief will show Keysight Technologies' complete, end-to-end solution for multichannel measurements of 802.11ac BBIQ simulation, design and test.

Application Note 2013-04-05

PDF PDF 748 KB
Make Custom OFDM Measurements with Keysight 89600B VSA Software Option BHF - Application Note  
Read about how to configure Keysight 89600B VSA software with Option BHF custom OFDM modulation analysis to analyze and troubleshoot new, custom, proprietary, generic, or non-standard OFDM signals.

Application Note 2012-11-21

PDF PDF 4.27 MB
Agilent Technologies Releases New Software for X-Series Signal Analyzers 
Agilent Technologies extended its leadership in 802.11ac WLAN test solutions with its latest measurement application release for X-Series signal analyzers. The software release offers expanded WLAN support to include the emerging 802.11ac standard.

Press Materials 2012-11-01

 
802.11ac Power Measurement and Timing Analysis - Application Note 
This technical article illustrates how Keysight 8990B peak power analyzer able to help technicians and engineers perform some of the test requirements when developing 802.11ac power amplifier module

Application Note 2012-09-02

PDF PDF 3.46 MB
Test Solutions for Greater Insight into Wireless Connectivity - Brochure 
This WiCON brochure focuses on test solutions for WiMAXT, RFID, NFC, WLAN, Bluetooth®, UWB, ZigBee technologies.

Brochure 2012-08-20

PDF PDF 1003 KB
Creating and Optimizing 802.11ac Signals Application Note 
This application note details how to create and optimize 802.11ac signals using the N7617B Signal Studio for WLAN 802.11a/b/g/n/ac software with Keysight's RF signal generators to get the highest quality signals from the instruments.

Application Note 2012-07-19

PDF PDF 2.10 MB
Agilent Technologies Accelerates Early Wireless Design Verification with New Release of SystemVue 
Agilent will demonstrate SystemVue 2012.06 along with a range of solutions for everything from circuit-level modeling through system verification for general RF, microwave, 4G communications, and aerospace/defense applications at DAC2012 (Booth 313), June 3-7, in San Francisco. SystemVue 2012.06 will also be demonstrated at IMS 2012/IEEE MTT-S (Booth 1015), June 19-21, in Montr al, Canada. A range of premier partner solutions will be available on Agilent Avenue and throughout the event area.

Press Materials 2012-06-05

 

1 2 3 4 Next