Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

802.11 WLAN Test

Driving the need for new wireless connectivity is the relentless demand for data capacity. More connected devices in homes and businesses, more data-intensive applications on smartphones and tablets, and mobile network operators offloading data connections to WLAN/WiFi all contribute to the need for the higher speed and capacity of 802.11ax/ac and 802.11ad Wireless LAN variants. Challenges lie ahead for adopting new standards while maintaining backward compatibility. New design and test methodologies are rapidly evolving to achieve the ever-denser capacity needed to support the mobile and IoT (Internet-of-Things) industry.

Keysight provides industry’s most extensive offering of WLAN simulation and test solutions to bring insight into your work in R&D, validation and manufacturing. Keysight engineers, experts in design and test, are available to advise, assist and augment your teams around the world. Our expertise is also readily available through white papers, application notes and webcasts for WLAN Test and MIMO.

802.11 WLAN Test Keysight

Keysight RF and Digital Learning Center - A commitment to learning with industry experts

Explore YouTube Videos 

1-25 of 85

Sort:
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Data Sheet 2017-04-29

E6640A EXM Wireless Test Set - Configuration Guide  
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

Configuration Guide 2017-04-19

Solving Design and Test Challenges for Medical Devices - Solution Brochure 
This brochure showcases Keysight in the emerging Wireless Medical Devices market and provides descriptions on its broad and powerful medical design and test solutions as well as details on the market.

Brochure 2016-09-30

PDF PDF 6.71 MB
MWJ Article: Eye on 802.11ax: What It Is and How to Overcome the Design & Test Challenges It Creates 
Wireless access to data has become an everyday necessity for both consumers and enterprises. In the last 30 years alone, unfettered access to information has transformed entire industries, fueling growth, productivity and profits.

Article 2016-05-20

 
History of 802.11 - White Paper 
The 802.11ax standard holds great promise, especially for dense deployments in both indoor and outdoor environments. Like any emerging standard; however it adopts present unique challenges.

Application Note 2016-05-19

PDF PDF 1.36 MB
802.11ad Waveform Generation and Analysis Testbed, Reference Solution - Configuration Guide 
This solution brochure provides technical information about the Keysight 802.11ad Waveform Generation and Analysis Testbed, Reference Solution

Configuration Guide 2016-04-18

PDF PDF 2.18 MB
802.11ad Waveform Generation and Analysis Testbed, Reference Solution - Solution Brochure 
This solution brochure provides technical information about the Keysight 802.11ad Waveform Generation and Analysis Testbed, Reference Solution

Brochure 2016-03-02

PDF PDF 4.91 MB
Test Solutions for Greater Insight into Wireless Connectivity - Brochure 
This WiCON brochure focuses on test solutions for WiMAXT, RFID, NFC, WLAN, Bluetooth®, UWB, ZigBee technologies.

Brochure 2015-09-01

PDF PDF 1.44 MB
LTE/LTE-A Multi-Channel, Reference Solution - Solution Brochure 
This document provides a technical overview of test challenges and a convenient PXI-based multi-channel solution to test LTE multi-channel designs.

Brochure 2015-08-04

PDF PDF 2.88 MB
E6640A EXM Wireless Test Set - Flyer  
The EXM wireless test set is scalable to meet your production needs. It delivers the speed, accuracy and port density you need to ramp up rapidly and optimize full-volume manufacturing.

Promotional Materials 2015-07-31

PDF PDF 1.42 MB
89601B/BN-BHF Custom OFDM Modulation Analysis, 89600 VSA Software - Technical Overview 
89600 VSA software Option BHF enables OFDM measurements for analyzing custom OFDM formats, including FDD, TDD, MIMO and multi-user systems.

Technical Overview 2015-04-16

M9391A PXIe Vector Signal Analyzer - Product Fact Sheet 
This document provides an overview of the technical and other benefits related to the M9391A PXIe Vector Signal Analyzer

Brochure 2015-02-17

PDF PDF 731 KB
M9381A PXIe Vector Signal Generator - Product Fact Sheet 
The M9381A PXIe vector signal generator is a compact modular solution that provides frequency coverage from 1 MHz to 3.0 GHz or 6.0 GHz. The M9381A accelerates test throughput with the industry's fastest frequency and amplitude switching speed.

Brochure 2015-02-17

PDF PDF 647 KB
Solutions for WLAN 802.11ac Manufacturing Test - Application Note 
This “Solutions for WLAN 802.11ac Manufacturing Test” app note gives insight into testing 802.11ac client and infrastructure devices using fast, flexible, cost-effective calibration and non-signaling.

Application Note 2015-02-04

Speed Time to Market with Consistent Measurements from R&D Through Manufacturing - Application Note 
This white paper describes the benefits of having a choice of bench top or modular instruments that are supported by common software applications.

Application Note 2014-11-17

Keysight Technologies Enters into Manufacturing Test License (MTL) Agreement with Broadcom 

Press Materials 2014-09-21

 
Enhancing Measurement Performance for the Testing of Wideband MIMO Signals - White Paper  
This white paper describes a method for characterization and correction of channel frequency response for BBIQ measurements over large bandwidths when using the Keysight M9703A and 89600 VSA software.

Application Note 2014-08-03

PDF PDF 1.47 MB
Creating a Complete and Flexible Solution for WiGig Testing Application Note 
When developing new WiGig products, testing must address the transmitter and receiver portions of each device. In a tri-band device, signals have three key attributes: they operate at 2.4 GHz, 5.0 GHz

Application Note 2014-08-01

Wireless Local Area Network (WLAN) Technology Fundamentals - Course Overview 
Wireless Local Area Network (WLAN) Technology Fundamentals - Course Overview

Data Sheet 2014-07-31

PDF PDF 233 KB
N9064A & W9064A VXA Vector Signal Analysis 
This document will guide you through a typical usage scenario for a Keysight X-Series signal analyzer with the VXA vector signal analysis measurement application.

Demo 2014-04-28

PDF PDF 1.82 MB
Accelerate PXI VSA Measurements with X-Series Measurement Applications for Modular Instrument 
This brochure describes the modular X-Series measurement applications which increase the efficiency and capability of the PXI VSA for specific communications standards

Brochure 2014-03-06

PDF PDF 1.31 MB
E6640A EXM Wireless Test Set Ready for Volume Production of LTE-A, 802.11ac WLAN Devices 
Agilent Technologies today announced the E6640A EXM wireless test set, which offers breakthrough manufacturing-test scalability in technology coverage, performance and capacity to test up to 32 cellular and wireless-connectivity devices in parallel.

Press Materials 2014-02-13

 
PSA WLAN Measurement Personality - Technical Overview 
This 16 page technical overview highlights the key features and benefits of the PSA Series Option 217, WLAN measurement personality. Demonstrations and explanations are also included.

Technical Overview 2013-11-25

Measuring the Burst Time-Gated Power Signal of Wireless Technologies Using Keysight Power Sensors 
Measuring pulse, burst, or modulated signals for wireless technologies such as TDMA, GSM, WLAN, WiMAX, and LTE is very important because it is part of functionality testing and power amplifier module verification during the manufacturing process.

Application Note 2013-07-08

89601B/BN-BHJ, -B7R, -B7Z WLAN, 89600 VSA Software - Technical Overview 
Gain greater insight into wireless LAN signals with the 89600 VSA software for 802.11a/b/g/n/ac modulation analysis.

Technical Overview 2013-06-21

PDF PDF 3.43 MB

1 2 3 4 Next