Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

802.11 WLAN Test

Confidence to take your wireless local area network (WLAN) technology ideas from concept to consumer. Keysight has the industry’s most extensive offering of WLAN technology instruments, tools, and systems for R&D, certification and manufacturing including the latest WLAN technology, 802.11ac, 802.11ad, and 802.11ah targeting IoT. Keysight’s expert test engineers continue to evolve our test products to remain current with emerging technologies such as MIMO (multiple input, multiple output) in the 802.11n standard and the new 802.11ac. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

To learn more about WLAN, WLAN Resources

Explore YouTube Videos 

1-25 of 89

Sort:
Test Solutions for Greater Insight into Wireless Connectivity - Brochure 
This WiCON brochure focuses on test solutions for WiMAXT, RFID, NFC, WLAN, Bluetooth®, UWB, ZigBee technologies.

Brochure 2015-09-01

PDF PDF 1.44 MB
LTE/LTE-A Multi-Channel, Reference Solution - Solution Brochure 
This document provides a technical overview of test challenges and a convenient PXI-based multi-channel solution to test LTE multi-channel designs.

Brochure 2015-08-04

PDF PDF 2.88 MB
E6640A EXM Wireless Test Set - Flyer  
The EXM wireless test set is scalable to meet your production needs. It delivers the speed, accuracy and port density you need to ramp up rapidly and optimize full-volume manufacturing.

Promotional Materials 2015-07-31

PDF PDF 1.42 MB
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Data Sheet 2015-07-10

E6640A EXM Wireless Test Set - Configuration Guide  
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

Configuration Guide 2015-04-17

89601B/BN-BHF Custom OFDM Modulation Analysis, 89600 VSA Software - Technical Overview 
89600 VSA software Option BHF enables OFDM measurements for analyzing custom OFDM formats, including FDD, TDD, MIMO and multi-user systems.

Technical Overview 2015-04-16

N7109A Multi-Channel Signal Analysis System 
The N7109A combines modular N7100 Series measurement hardware with the MIMO capabilities of the industry-leading Keysight 89600B vector signal analysis (VSA) software.

Data Sheet 2015-04-16

Testing New-Generation WLAN 802.11ac - Application Note 
This application note introduces the new WLAN new-generation testing technology of 802.11ac and the many different Keysight solutions for testing WLAN 802.11ac.

Application Note 2015-04-01

M9381A PXIe Vector Signal Generator - Product Fact Sheet 
The M9381A PXIe vector signal generator is a compact modular solution that provides frequency coverage from 1 MHz to 3.0 GHz or 6.0 GHz. The M9381A accelerates test throughput with the industry's fastest frequency and amplitude switching speed.

Brochure 2015-02-17

PDF PDF 647 KB
M9391A PXIe Vector Signal Analyzer - Product Fact Sheet 
This document provides an overview of the technical and other benefits related to the M9391A PXIe Vector Signal Analyzer

Brochure 2015-02-17

PDF PDF 731 KB
Solutions for WLAN 802.11ac Manufacturing Test - Application Note 
This “Solutions for WLAN 802.11ac Manufacturing Test” app note gives insight into testing 802.11ac client and infrastructure devices using fast, flexible, cost-effective calibration and non-signaling.

Application Note 2015-02-04

Speed Time to Market with Consistent Measurements from R&D Through Manufacturing - Application Note 
This white paper describes the benefits of having a choice of bench top or modular instruments that are supported by common software applications.

Application Note 2014-11-17

Keysight Technologies Enters into Manufacturing Test License (MTL) Agreement with Broadcom 

Press Materials 2014-09-21

 
Enhancing Measurement Performance for the Testing of Wideband MIMO Signals - White Paper  
This white paper describes a method for characterization and correction of channel frequency response for BBIQ measurements over large bandwidths when using the Keysight M9703A and 89600 VSA software.

Application Note 2014-08-03

PDF PDF 1.47 MB
Wireless Local Area Network (WLAN) Technology Fundamentals - Course Overview 
Wireless Local Area Network (WLAN) Technology Fundamentals - Course Overview

Data Sheet 2014-07-31

PDF PDF 233 KB
N9064A & W9064A VXA Vector Signal Analysis 
This document will guide you through a typical usage scenario for a Keysight X-Series signal analyzer with the VXA vector signal analysis measurement application.

Demo 2014-04-28

PDF PDF 1.82 MB
Accelerate PXI VSA Measurements with X-Series Measurement Applications for Modular Instrument 
This brochure describes the modular X-Series measurement applications which increase the efficiency and capability of the PXI VSA for specific communications standards

Brochure 2014-03-06

PDF PDF 1.31 MB
E6640A EXM Wireless Test Set Ready for Volume Production of LTE-A, 802.11ac WLAN Devices 
Agilent Technologies today announced the E6640A EXM wireless test set, which offers breakthrough manufacturing-test scalability in technology coverage, performance and capacity to test up to 32 cellular and wireless-connectivity devices in parallel.

Press Materials 2014-02-13

 
PSA WLAN Measurement Personality - Technical Overview 
This 16 page technical overview highlights the key features and benefits of the PSA Series Option 217, WLAN measurement personality. Demonstrations and explanations are also included.

Technical Overview 2013-11-25

Creating and Optimizing 802.11ac Signals with the M8190A AWG - Application Note 
Designs for 802.11ac WLAN devices require test equipment that can provide the best reference test signals and measurements. N7617B enables this type of signals to be generated with the M8190A AWG.

Application Note 2013-08-13

PDF PDF 606 KB
Measuring the Burst Time-Gated Power Signal of Wireless Technologies Using Keysight Power Sensors 
Measuring pulse, burst, or modulated signals for wireless technologies such as TDMA, GSM, WLAN, WiMAX, and LTE is very important because it is part of functionality testing and power amplifier module verification during the manufacturing process.

Application Note 2013-07-08

89601B/BN-BHJ, -B7R, -B7Z WLAN, 89600 VSA Software - Technical Overview 
Gain greater insight into wireless LAN signals with the 89600 VSA software for 802.11a/b/g/n/ac modulation analysis.

Technical Overview 2013-06-21

PDF PDF 3.43 MB
Design and Test Solutions for Medical Devices - Brochure 
This brochure showcases Keysight in the emerging Wireless Medical Devices market and provides descriptions on its broad and powerful medical design and test solutions as well as details on the market

Brochure 2013-05-09

PDF PDF 8.82 MB
What is the difference between IEEE 802.11ac and 802.11ad? 
Microwave & RF article, April 2013. The goal is for all IEEE 802.11 standards to be backward compatible and for 802.11ac and 802.11ad to be compatible at the medium-access-control (MAC) or data-link layer. They should differ only in physical-layer (PHY) characteristics. Read about how that goal is being attained.

Article 2013-04-23

 
Multichannel Measurements in MIMO 802.11ac Baseband IQ Simulation, Design & Test - Application Note 
This solution brief will show Keysight Technologies' complete, end-to-end solution for multichannel measurements of 802.11ac BBIQ simulation, design and test.

Application Note 2013-04-05

PDF PDF 748 KB

1 2 3 4 Next