Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax

Take WLAN technology ideas from concept to consumer with confidence. Keysight keeps pace with the constantly evolving WLAN standards - including 802.11ax, 802.11ac, and 802.11ad – all with a clear goal to continuously improve spectrum utilization, throughput and user experience. The Keysight solutions on this page support a wide range of WLAN technologies from legacy 802.11 a/b/g/n to vehicular communication 802.11p and to the latest 802.11ac and 802.11ax standards. For next generation WLAN technologies in the mm-Wave band, visit our 802.11ad/ay solutions page.

802.11ax is the next-generation WLAN standard with a promise to add significantly higher efficiency, capacity and coverage for a better user experience, especially for dense deployment scenarios in both indoor and outdoor environments. 802.11ax, also known as High Efficiency (HE) WLAN, builds upon 802.11ac. However, unlike 802.11ac, it operates in both 2.4- and 5-GHz bands and employs advanced technology building blocks such as OFDMA for high efficiency, 8x8 MU-MIMO for high capacity in both uplink and downlink directions, and uplink scheduling for increased capacity, efficiency and better user experience. Other technologies, such as 1024-QAM modulation, are used to improve throughput.

802.11ac, the Very High Throughput (VHT) amendment to the 802.11 standard, is now a mainstream WLAN technology. It operates in the 5-GHz band and extends the limits of 802.11n with new and enhanced technologies, including wider channel bandwidth of up to 160 MHz, up to eight spatial streams, new 4x4 MU-MIMO technology in the downlink direction, and 256-QAM modulation.

802.11p is an approved amendment to 802.11-2012 that adds the vehicular communication system known as Wireless Access in Vehicular Environments (WAVE). The standard defines enhancements to 802.11 to support Intelligent Transportation System (ITS) applications. This includes data exchange between high-speed vehicles and between the vehicles and the roadside infrastructure in the licensed ITS band of 5.9 GHz (5.85-5.925 GHz).

Explore YouTube Videos 

  • no image available 802.11ax Test Solution 
    no image available

    802.11ax Test Solution

    The Keysight portfolio of 802.11ax test solutions provides ready-to-use software that fully supports required 802.11ax test parameters, from SISO to 2x2/4x4/8x8 MIMO test, across R&D, design verification and test (DVT), and manufacturing test.

  • N9077A image N9077A WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application 
    N9077A image

    N9077A WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application

    N9077A WLAN measurement application provides IEEE 802.11a/b/g/j/p/n/ac/af/ah/ax standard-based WLAN transmitter testers with One-button RF conformance measurements for R&D through manufacturing of WLAN transmitters.

  • no image available Y9077B WLAN Measurement and Waveform Application for EXM 
    no image available

    Y9077B WLAN Measurement and Waveform Application for EXM

    Y9077B WLAN measurement and waveform application provides analysis of IEEE 802.11a/b/g/n/ac/af/ah signals used in multi-format devices. Use with the EXM wireless test.

  • W1917 WLAN Baseband Verification Library W1917EP WLAN Baseband Verification Library 
    W1917 WLAN Baseband Verification Library

    W1917EP WLAN Baseband Verification Library

    An optional Keysight SystemVue simulation reference library intended for makers of multiformat radios, to enable support for existing commercial wireless standards.

  • W1917 WLAN Baseband Verification Library W1917ET WLAN Baseband Verification Library 
    W1917 WLAN Baseband Verification Library

    W1917ET WLAN Baseband Verification Library

    An optional Keysight SystemVue simulation reference library intended for makers of multiformat radios, to enable support for existing commercial wireless standards.

  • W2363 W2363EP Mature Wireless Libraries Element 
    W2363

    W2363EP Mature Wireless Libraries Element

    Provides PHY level systems/models that conform to Wireless Connectivity Standards providing “Golden Reference” models to simulate and verify algorithm and system performance early in the design phase.

  • W2363 W2363ET Mature Wireless Libraries Element 
    W2363

    W2363ET Mature Wireless Libraries Element

    Provides PHY level systems/models that conform to Wireless Connectivity Standards providing “Golden Reference” models to simulate and verify algorithm and system performance early in the design phase.

  • no image available X-Series Signal Generators (MXG, EXG) 
    no image available

    X-Series Signal Generators (MXG, EXG)

    MXG and EXG X-Series RF and microwave signal generators and UXG agile signal generator for EW test with frequency coverage to 40 GHz.

  • no image available N5106A PXB Baseband Generator and Channel Emulator 
    no image available

    N5106A PXB Baseband Generator and Channel Emulator

    N5106A PXB baseband generator and channel emulators offer customizable test cases/design validation, broad range of test parameters, signal-propagation environment modeling with real-time channel emulation, and Signal Studio software support.

  • no image available X-Series Signal Analyzers 
    no image available

    X-Series Signal Analyzers

    X-Series signal analyzers and MXE EMI receiver provi high-performance real-time to low-cost, up to 50 GHz (325 GHz with external mixing) and 510 MHz bandwidth, the broadest set of measurement applications, upgradeability, and 100% code-compatibility.

  • no image available E6640A EXM Wireless Test Set 
    no image available

    E6640A EXM Wireless Test Set

    The E6640A EXM wireless test set scales with your production needs and is in sync with the latest cellular and WLAN chipsets. It delivers the speed, accuracy, and port density you need to ramp up rapidly and optimize full-volume manufacturing.

  • no image available M9451A PXIe Measurement Accelerator 
    no image available

    M9451A PXIe Measurement Accelerator

    The M9451A PXIe Measurement Accelerator is a "closed" measurement acceleration module that's bundled with Option DPD Gateware to provide very fast DPD/ET testing as part of an enhanced RF PA/FEM Characterization & Test, Reference Solution.

  • no image available PXI Signal Generator (Signal Sources) 
    no image available

    PXI Signal Generator (Signal Sources)

    PXI Signal Generators (Signal Sources) provide Keysight quality and performance in the PXI form factor to address your RF design and test challenges in design, DVT and manufacturing

  • no image available PXI Signal Generators (Signal Sources) 
    no image available

    PXI Signal Generators (Signal Sources)

    PXI Signal Generators (Signal Sources) provide Keysight quality and performance in the PXI form factor to address your RF design and test challenges in design, DVT and manufacturing

  • no image available Network Analyzers 
    no image available

    Network Analyzers

    Keysight's network analyzer family includes performance & economy RF & microwave network analyzers, vector network analyzers and network analyzer systems.

  • no image available Impedance Analyzers 
    no image available

    Impedance Analyzers

    Impedance analyzers, network/spectrum impedance analyzers, materials analyzers...

  • no image available RF & Microwave Test Accessories 
    no image available

    RF & Microwave Test Accessories

    Keysight provides a wide range of test accessories to meet your specific application. Learn about the latest new products and support information for switches, attenuators, amplifiers, detectors and many more.

  • no image available E7760A Wideband Transceiver 
    no image available

    E7760A Wideband Transceiver

    E7760A transceiver makes 802.11ad measurements with the embedded Y7707A application software. The two IF IO ports cover 2 to 18 GHz, and the six RF IO ports cover 55 to 68 GHz via the M1650A mmWave transceiver.

  • no image available M1650A mmWave Transceiver 
    no image available

    M1650A mmWave Transceiver

    By pairing the E7760A wideband transceiver with the M1650A mmWave transceiver via 2m RF cable, the M1650A can provide a 55-68 GHz RF signal near the device for OTA transmitter or receiver testing.

  • no image available M9421A VXT PXIe Vector Transceiver 
    no image available

    M9421A VXT PXIe Vector Transceiver

    The M9421A VXT PXIe vector transceiver is purpose-built for rapid solution creation and faster throughput in manufacturing test of wireless components, power amplifiers, and RF front-end modules. It provides FPGA-accelerated measurements and deep software up to 160 MHz.

  • no image available Cellular + WiFi Emulation System 
    no image available

    Cellular + WiFi Emulation System

    A complete cellular and WiFi emulation system, with the ability to simultaneously verify the performance from data traffic generation to physical transmission, layers 1 to 7.

  • 89600 VSA Software 

    89600 VSA Software

    89600 VSA software measures RF & vector modulation qualities of digitally modulated signals. Use vector signal analyzer software in R&D to troubleshoot over 75 different standards and vector modulation formats.