Discuter avec un expert

WLAN 802.11a/b/g/j/p/n

Take your WLAN (wireless local area network) technology ideas from concept to consumer with confidence. We continue to keep pace with the complex, evolving WLAN standards including 802.11n, the amendment which improves upon the previous 802.11 standards by adding multiple-input multiple-output antennas (MIMO). The solutions on this page support 802.11a, 802.11b, 802.11g, 802.11p and 802.11n. For solutions for the newer WLAN technologies visit our WLAN page. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Affiner la liste

retirer tout le raffinement

Par type de contenu

Par catégorie de produit

1-2 sur 2

Tri:
Wireless LAN (IEEE802.11) Design & Verification 
This course will help you understand: WLAN technology and system architecture; IEEE802.11a/g standards; deployment and development issues; design and verification issues; and design, testing and troubleshooting techniques.

Formation en classe

 
Wireless LAN Technology Fundamentals 
Learn the applications, standards, and implementation of Wireless LAN. Includes IEEE 802.11a and b, physical and MAC layers, and interoperability issues.

Formation en classe