您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

WLAN 802.11a/b/g/j/p/n/ac/ad/af/ah/ax

現在起,您可信心滿滿地將 WLAN(無線區域網路)技術從概念落實為真實的消費性產品。我們隨時追蹤不斷演進中的 802.11ac、802.11ah、802.11ax 和 802.11ad WLAN 標準。這些標準為先前 802.11 標準的修訂版。本頁的解決方案支援 802.11a、802.11af、802.11ah、802.11b、802.11g、802.11p 和 802.11n。如需 802.11ac/ax802.11ad 技術解決方案的資訊,請瀏覽我們的 WLAN 網頁。

802.11ah 是新的 WLAN 標準,其中定義在 1 GHz 子頻段中運作的 WLAN 系統。相較於在 2.4GHz 或 5 GHz 頻段運作的傳統 WLAN 標準,802.11ah 可提供更寬廣的傳輸範圍。802.11ah 用於各種用途,包括大型感測器網路、範圍更大的熱點,以及節能裝置,以便拓展商機達數十億美元的物聯網市場(Internet of Things,IoT)。802.11af 又稱為 White-Fi 和 Super Wi-Fi,允許 WLAN 裝置在 54 至 790 MHz 之間的 VHF 和 UHF 電視白區(TV white space)頻譜中運作。

802.11ad 是新的實體標準,使用從 57 到 66 GHz 免執照頻譜,以及 2.16 GHz 的單一頻寬,可實現高達 6.75 GHz 的資料速率。802.11ax 建構於 802.11ac 之上,可利用 WLAN 戶外裝置改善密集部署環境中的傳輸效能,並可更充分地支援即時 IoT 應用。

802.11p 是 802.11-2012 的增強修訂版,它新增了名為車用環境無線存取(WAVE)的車用通訊系統。該標準定義了 802.11 的增強特性,以支援智慧運輸系統(ITS)應用。包括在 5.9 GHz(5.85-5.925 GHz)授權 ITS 頻段中,高速移動車輛間以及汽車和路邊基礎設施之間的資料交換。

觀看YouTube影片 

1-25 / 53

排序:
History of 802.11 - White Paper 
The 802.11ax standard holds great promise, especially for dense deployments in both indoor and outdoor environments. Like any emerging standard; however it adopts present unique challenges.

應用手冊 2016-05-19

PDF PDF 1.36 MB
Wireless Local Area Network (WLAN) Technology Fundamentals - Course Overview 
Wireless Local Area Network (WLAN) Technology Fundamentals - Course Overview

產品型錄 2014-07-31

PDF PDF 233 KB
N9064A & W9064A VXA Vector Signal Analysis 
This document will guide you through a typical usage scenario for a Keysight X-Series signal analyzer with the VXA vector signal analysis measurement application.

基本展示 2014-04-28

PDF PDF 1.82 MB
E6640A EXM Wireless Test Set Ready for Volume Production of LTE-A, 802.11ac WLAN Devices 
Agilent Technologies today announced the E6640A EXM wireless test set, which offers breakthrough manufacturing-test scalability in technology coverage, performance and capacity to test up to 32 cellular and wireless-connectivity devices in parallel.

新聞資料 2014-02-13

 
E6640A EXM 無線測試儀 - 配置指南 
E6640A EXM 無線測試儀 - 配置指南

配置設定指南 2013-12-09

PSA WLAN Measurement Personality - Technical Overview 
This 16 page technical overview highlights the key features and benefits of the PSA Series Option 217, WLAN measurement personality. Demonstrations and explanations are also included.

技術總覽 2013-11-25

What is the difference between IEEE 802.11ac and 802.11ad? 
Microwave & RF article, April 2013. The goal is for all IEEE 802.11 standards to be backward compatible and for 802.11ac and 802.11ad to be compatible at the medium-access-control (MAC) or data-link layer. They should differ only in physical-layer (PHY) characteristics. Read about how that goal is being attained.

專文 2013-04-23

 
N4010A Wireless Connectivity Test Set - Brochure 
The N4010A is the first test solution to deliver the ability to test Bluetooth, Bluetooth EDR, Bluetooth low energy, WLAN, and ZigBee in a single, easy-to-use, desk-top box.

型錄 2012-03-30

PDF PDF 6.76 MB
Agilent Extends Wireless Leadership with First-To-Market Support for 802.11ac Design and Analysis 
Agilent Technologies announces that its 89600B vector signal analysis software is now able to test 802.11ac signals. This is the first dedicated 802.11ac signal analysis solution on the market.

新聞資料 2011-03-17

 
Industry’s First 802.11ac WLAN Signal Analysis Tools Flyer 
The 89600B VSA software configured with 802.11ac WLAN options enables you to view and troubleshoot the breadth of 802.11ac formats, providing greater insight and confidence in validating your devices.

促銷資料 2011-03-11

PDF PDF 523 KB
Option B7Z IEEE 802.11n MIMO Modulation Analysis 89600 Vector Signal 
This demonstration guide provides step by step instructions for making 802.11n MIMO measurements using the 89600 VSA software.

基本展示 2011-02-25

How to migrate from the N4010A to N8300A for WLAN testing (Part 4) 

應用手冊 2009-06-11

N8300A: Techniques for optimizing WLAN device testing (Part 3) 

應用手冊 2009-05-12

PDF PDF 483 KB
N8300A: Implement a WLAN test plan using SCPI programming (Part 2) 

應用手冊 2009-04-27

PDF PDF 687 KB
N8300A: Introduction to a WLAN manufacturing test plan and theory of implementation (Part 1) 

應用手冊 2009-04-21

PDF PDF 507 KB
89601X-B7R VXA WLAN Modulation Analysis Technical Overview 
Expand the powerful analysis capabilities of the 89601X VXA vector signal analyzer measurement application WLAN modulation analysis. Learn more in this technical overview and self-guided demonstration. (Option B7R)

產品型錄 2009-03-25

MIMO Signal Analysis Videos 
Measurement demonstrations on a WLAN MIMO device

基本展示 2008-09-29

 
Simplify dc current drain measurements and analysis on WLAN Network cards 
Minimizing current drain is critical to the success of new WLAN Network cards. High or excessive current drain can reduce the host device battery operating time considerably.

應用手冊 2008-06-04

 
MIMO Wireless LAN PHY Layer (RF) Operation & Measurement Application Note 1509 
This application note is intended to provide an understanding of MIMO radio operation as it applies to WLAN, and the test configurations for multi-channel radios.

應用手冊 2008-04-30

是德科技無線連接測試 
是德的全方位產品組合包含有儀器、軟體和系統,提供您所需的解決方案,以確保 WiMAX?、RFID、WLAN、MIMO、藍芽?、UWB 及 ZigBee 產品的無線連接能力。

型錄 2008-02-25

PDF PDF 1.39 MB
E8871 802.11n Wireless Library 

技術總覽 2008-02-21

 
RFIC Examples 

技術總覽 2008-02-21

 
MIMO Manufacturing Solution - Application Note 
Compares two of the most popular MIMO manufacturing test methodologies, including examples to illustrate the relative merits.

應用手冊 2007-07-10

N4010A Programming Made Easy for WLAN Applications - Application Note 
This application note shows WLAN test developers and application engineers how to create effective integration test plans and manufacturing test sequences for the N4010A test set.

應用手冊 2007-04-17

PDF PDF 954 KB
89600 VSA Software WLAN Analysis Brochure 
This two page flyer describes the 89600 vector signal analysis software for WLAN. (Option B7R)

型錄 2007-04-13

PDF PDF 140 KB

1 2 3 下一頁