您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

ZigBee

ZigBee (IEEE 802.15.4) 是一款低資料率 (20 至 250 kbps)、極低信號週期 (< 0.1%) 系統,專為進行週期性、間歇性和重複性的低延遲資料傳輸設計。星形網路結構允許點對點聯網,使每個網路連接多達 255 個裝置。低功耗和積極的睡眠模式,使電池壽命可延續幾個月甚至到幾年。儘管電池指定為可在 868 MHz、915 MHz 和 2.4 GHz ISM 頻段下運作,而 2.4 GHz ISM 頻段似乎是實際使用最廣泛的頻帶。

ZigBee 的資料率非常低,但若使用頻譜擴展 (在 2.4 GHz 頻段),則占約 2 MHz 的頻寬,這可允許鏈接到涵蓋 1 公尺到大於 100 公尺範圍的操作。

是德提供了信號產生和分析工具,滿足您測試最常見的 ZigBee 裝置需求。因此,在您邁向  ZigBee 時,是德為您鋪路。

觀看YouTube影片 

1-6 / 6

排序:
Solving Design and Test Challenges for Medical Devices - Solution Brochure 
This brochure showcases Keysight in the emerging Wireless Medical Devices market and provides descriptions on its broad and powerful medical design and test solutions as well as details on the market.

型錄 2016-07-22

PDF PDF 6.70 MB
Test Solutions for Greater Insight into Wireless Connectivity - Brochure 
This WiCON brochure focuses on test solutions for WiMAXT, RFID, NFC, WLAN, Bluetooth®, UWB, ZigBee technologies.

型錄 2015-09-01

PDF PDF 1.44 MB
A Flexible Test Solution for 2.4 GHz ZigBee Transmitter and Receivers - Application Note 
This application note explains a low cost measurement solution for 2.4 GHz ZigBee O-QPSK signal generation for receiver test and signal analysis for transmitter test

應用手冊 2015-04-17

N4010A Wireless Connectivity Test Set - Brochure 
The N4010A is the first test solution to deliver the ability to test Bluetooth, Bluetooth EDR, Bluetooth low energy, WLAN, and ZigBee in a single, easy-to-use, desk-top box.

型錄 2012-03-30

PDF PDF 6.76 MB
IEEE 802.15.4/ZigBee Measurements Made Easy Using the N4010A Wireless Connectivity Test Set 
This application note discusses the IEEE 802.15.4 ZigBee test standards and explains how practical test procedures, performed using the N4010A test set, can address key test issues and expedite the development cycle.

應用手冊 2009-08-21

是德科技無線連接測試 
是德的全方位產品組合包含有儀器、軟體和系統,提供您所需的解決方案,以確保 WiMAX?、RFID、WLAN、MIMO、藍芽?、UWB 及 ZigBee 產品的無線連接能力。

型錄 2008-02-25

PDF PDF 1.39 MB