Contact an Expert

ZigBee Test

ZigBee (IEEE 802.15.4) is a low data rate (20 to 250 kbps), extremely low duty-cycle (< 0.1%) system intended for periodic, intermittent, and repetitive low latency data transfer. A star topology allows peer to peer networking with up to 255 devices per network. Low power consumption and aggressive sleep modes allow a battery life of several months to several years. Although it is specified to operate in the 868 MHz, 915 MHz and 2.4 GHz ISM bands, it appears the 2.4 GHz ISM band may be the most widely used in practice.

The data rate for ZigBee is low, but spectrum spreading is used (at 2.4 GHz), which gives an occupied bandwidth of approximately 2 MHz, and allows the link to operate over a range from 1 m to greater than 100 m. Current targets are industrial and commercial applications including monitors, sensors, and automation.

Keysight provides the signal generation and analysis tools you need to test the most common implementations of ZigBee. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Explore YouTube Videos 

1-5 of 5

Test Solutions for Greater Insight into Wireless Connectivity - Brochure 
This WiCON brochure focuses on test solutions for WiMAXT, RFID, NFC, WLAN, Bluetooth®, UWB, ZigBee technologies.

Brochure 2015-09-01

A Flexible Test Solution for 2.4 GHz ZigBee Transmitter and Receivers - Application Note 
This application note explains a low cost measurement solution for 2.4 GHz ZigBee O-QPSK signal generation for receiver test and signal analysis for transmitter test

Application Note 2015-04-17

Design and Test Solutions for Medical Devices - Brochure 
This brochure showcases Keysight in the emerging Wireless Medical Devices market and provides descriptions on its broad and powerful medical design and test solutions as well as details on the market

Brochure 2013-05-09

N4010A Wireless Connectivity Test Set - Brochure 
The N4010A is the first test solution to deliver the ability to test Bluetooth, Bluetooth EDR, Bluetooth low energy, WLAN, and ZigBee in a single, easy-to-use, desk-top box.

Brochure 2012-03-30

IEEE 802.15.4/ZigBee Measurements Made Easy Using the N4010A Wireless Connectivity Test Set 
This application note discusses the IEEE 802.15.4 ZigBee test standards and explains how practical test procedures, performed using the N4010A test set, can address key test issues and expedite the development cycle.

Application Note 2009-08-21