Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Aerospace & Defense

Focus where it counts

Missions evolve but one thing stays the same: the need to protect those who go in harm's way. Success depends on a changing mix of people and technology. As technology becomes more complex, assuring readiness gets tougher.

Keysight is a source of assurance that your mission will succeed. Through our expertise in measurement science and test processes, we give you more time for the bigger issues: fulfilling today's mission and managing the transition to what comes next. By helping you build greater assurance in system readiness, Keysight frees you to focus where it counts most.

1-16 of 16

Sort:
Real-Time Spectrum Analyzer, X-Series Signal Analyzers - Technical Overview 
Real-time spectrum analyzer capabilities are an upgrade option to the PXA/MXA signal analyzers. Adding real-time lets you see, capture and understand the most elusive signals.

Technical Overview 2017-03-27

Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

Technical Overview 2017-03-10

PDF PDF 634 KB
Payload Test System - Technical Overview 
Keysight's Payload Test System Platform uses state of the art measurement capability to provide a base configuration for Uplink and Downlink testing between UHF and Q band.

Technical Overview 2017-02-08

PDF PDF 1.70 MB
Solar Array Simulator System - Technical Overview 
The Keysight Solar Array System provides precise, fast and cost efficient simulation of multiple segment solar array output characteristics.

Technical Overview 2016-11-15

PDF PDF 1.84 MB
M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

Technical Overview 2015-02-10

PDF PDF 2.39 MB
Transmit/Receive Module Test Platform (TRM-X) - Technical Overview 
The TRM-X Test Platform, measurement science expertise and systems when and where needed, provide the capability you need to deliver AESA radar; datalink; and satcom transmit/receive modules.

Technical Overview 2015-01-10

Signal Studio for Global Navigation Satellite Systems (GNSS) N7609B - Technical Overview 
Reduce the time you spend on signal simulation with Signal Studio's Keysight-validated and performance-optimized GNSS (GPS, GLONASS, Galileo and Beidou) signals.

Technical Overview 2014-09-11

89601B/BN-105 Link to EEsof ADS/SystemVue, 89600 VSA - Technical Overview 
This technical overview integrates the 89600 VSA software with Keysight's EEsof Advanced Design System (ADS) electronic design automation software or SystemVue ESL software with Option 105.

Technical Overview 2012-12-19

PDF PDF 782 KB
Solar Array Simulation System Integration 
This technical overview introduces you to important considerations when designing a SAS system. It is important to understand the heat sources inside the rack and how they can affect the operation...

Technical Overview 2011-04-08

PDF PDF 271 KB
E4438C ESG / E8267D PSG Option 409 GPS Personality - Technical Overview 
An 8-page overview of the E4438C-409 and E8267D-409 Global Positioning System (GPS) personally covering the main features, technical specifications, and ordering information.

Technical Overview 2010-03-11

N6820E-MR1 Modulation Recognition Capability for E3238S/N6820E Signal Survey Systems 

Technical Overview 2009-10-06

PDF PDF 379 KB
E3238 Signals Development System - Product Overview 

Technical Overview 2009-04-20

E3238S/N6820E Signal Survey System - Technical Overview 

Technical Overview 2009-04-20

35688E-ECH Enable Channelized Data for Keysight E3238S/35688E Signal Intercept and Collection System 
The 35688E-ECH enable channelized data option delivers multiple channels of narrowband time data to an external processing workstation. This option is integrated into the E3238S Signal Detection and Monitoring Solutions.

Technical Overview 2008-08-21

PDF PDF 374 KB
N5110A Baseband Studio for Waveform Streaming 
Describes the N5110A Baseband Studio for waveform streaming features and ordering information. The software enables streaming I/Q waveform data from a PC through an ESG or PSG vector signal generator.

Technical Overview 2003-10-03

Satellite Newspaper Reprint 

Technical Overview 2003-02-14

PDF PDF 100 KB