Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Aerospace & Defense

Focus where it counts

Missions evolve but one thing stays the same: the need to protect those who go in harm's way. Success depends on a changing mix of people and technology. As technology becomes more complex, assuring readiness gets tougher.

Keysight is a source of assurance that your mission will succeed. Through our expertise in measurement science and test processes, we give you more time for the bigger issues: fulfilling today's mission and managing the transition to what comes next. By helping you build greater assurance in system readiness, Keysight frees you to focus where it counts most.

1-5 sur 5

Tri:
M8190A Arbitrary Waveform Generator - Data Sheet 
Precision arbitrary waveform generator with 5 GHz bandwidth and 14 bit vertical resolution gives you reliable, repeatable measurements.

Fiche signalétique 2016-02-22

E4360 Modular Solar Array Simulators - Data Sheet 
This data sheet discusses the Keysight E4360 Modular Solar Array Simulator (SAS) which is a dual output programmable dc power source that simulates the output characteristics of a solar array.

Fiche signalétique 2015-07-31

Signal Studio for Global Navigation Satellite Systems (GNSS) N7609B - Technical Overview 
Reduce the time you spend on signal simulation with Signal Studio's Keysight-validated and performance-optimized GNSS (GPS, GLONASS, Galileo and Beidou) signals.

Présentation technique 2014-09-11

Solar Array Simulation System Integration 
This technical overview introduces you to important considerations when designing a SAS system. It is important to understand the heat sources inside the rack and how they can affect the operation...

Présentation technique 2011-04-08

PDF PDF 271 KB
E4438C ESG / E8267D PSG Option 409 GPS Personality - Technical Overview 
An 8-page overview of the E4438C-409 and E8267D-409 Global Positioning System (GPS) personally covering the main features, technical specifications, and ordering information.

Présentation technique 2010-03-11