Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Aerospace & Defense

Focus where it counts

Missions evolve but one thing stays the same: the need to protect those who go in harm's way. Success depends on a changing mix of people and technology. As technology becomes more complex, assuring readiness gets tougher.

Keysight is a source of assurance that your mission will succeed. Through our expertise in measurement science and test processes, we give you more time for the bigger issues: fulfilling today's mission and managing the transition to what comes next. By helping you build greater assurance in system readiness, Keysight frees you to focus where it counts most.

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

By Product Category

1-9 of 9

Sort:
Moving the World’s Technology Forward. Faster. - Brochure 
Believe you can change the world. Bill Hewlett, one of the original co-founders of what is now Keysight Technologies, first said these words. The same passion to make the world a better and safer place still drives us more than 75 years later.

Brochure 2015-11-01

PDF PDF 7.64 MB
M9393A PXIe Performance Vector Signal Analyzer - Flyer 
This document provides the features, benefits and performance characteristics for the M9393A PXIe performance vector signal analyzer.

Brochure 2015-10-22

PDF PDF 500 KB
Satellite Signal Monitoring, Reference Solution - Solution Brochure 
This brochure describes the Satellite Signal Monitoring, Reference Solution - a solution which includes recommended modular hardware and software.

Brochure 2015-08-17

PDF PDF 3.22 MB
N6829BS Snapshot Radio Software Application 
This brochure describes the features of the Signal Snapshot File with Radio features software. It plays and demodulates signal data files that have been recorded with E3238S or N6820E software.

Brochure 2015-03-05

PDF PDF 305 KB
Multi-Channel Antenna Calibration Reference Solution - Solution Brochure 
This brochure describes the Keysight Multi-Channel Antenna Calibration, Reference Solution -provides narrow-band antenna calibration: scalable channel count, antenna receive channels downconversion ...

Brochure 2014-12-09

PDF PDF 2.24 MB
Accelerate PXI VSA Measurements with X-Series Measurement Applications for Modular Instrument 
This brochure describes the modular X-Series measurement applications which increase the efficiency and capability of the PXI VSA for specific communications standards

Brochure 2014-03-06

PDF PDF 1.31 MB
M9361A PXI Downconverter - Flyer 
The Keysight M9361A is a one-slot 3U PXI downconverter that converts microwave signals from 2.75 GHz to 26.5 GHz into baseband frequency signals centered at an IF frequency of 500 MHz.

Brochure 2013-12-06

PDF PDF 591 KB
M9210A PXI-H 10-bit Digitizing Scope Flyer 
The M9210A is a one-slot 3U PXI-Hybrid high-speed Digitizing Scope featuring 2 channels with 1.4 GHz analog bandwidth and up to 4 GS/s real-time sampling rate.

Brochure 2013-11-30

PDF PDF 180 KB
Universal Signal Detection 
Option USD for E3238S signal detection and monitoring systems

Brochure 2008-08-15

PDF PDF 214 KB