您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

航太與國防

是德可提供讓您的設備在電子產品領域甚至全世界各種領域中,保持以尖峰效能運作所需的工具。是德可提供相當完備的經驗,從設計及製造到效能驗證及維護等,我們在 110 個國家都設有支援機構,並相信以 60 年的專業經驗,定能協助您成功地克服設計上的困難挑戰。

最新訊息

  • 高效能信號產生器 (PSG) 搭配選項 UNX,可提供比以往增強的相位雜訊選項 UNR 還要低的相位雜訊,甚至接近載波相位雜訊。 超低相位雜訊

技術層面

自行維護

尋找零件

校驗軟體

停產的測試與量測設備

獲得產品之替代方式

舊機升級特惠方案

Keysight CertiPrime再注造設備

主要承租廠商

TRS-RenTelco 

Electro Rent 

更多資訊

是德全球電子報

1-11 / 11

排序:
PNA-X Series Microwave Network Analyzers - Brochure 
Learn how the PNA-X network analyzer provides complete linear and nonlinear compontent characterization in a single instrument. Includes customer case studies, features, specs, and more.

型錄 2017-06-23

PDF PDF 1.85 MB
M9393A PXIe Performance Vector Signal Analyzer - Flyer 
This document provides the features, benefits and performance characteristics for the M9393A PXIe performance vector signal analyzer.

型錄 2015-10-22

PDF PDF 500 KB
Peak Power Solutions Brochure for Radar and Wireless Applications - Brochure  
This peak power solutions brochure cover various radar & wireless applications. Get a summary of applications in this brochure and learn where to download the application note and videos accordingly.

型錄 2015-04-30

PDF PDF 3.78 MB
N6829BS Snapshot Radio Software Application 
This brochure describes the features of the Signal Snapshot File with Radio features software. It plays and demodulates signal data files that have been recorded with E3238S or N6820E software.

型錄 2015-03-05

PDF PDF 305 KB
M9703A High-Speed AXIe Digitizer Flyer 
The M9703A is a single-slot 9U 8 channel 12-bit AXIe wideband digitizer running at 1.6 GS/s per channel, with DC-1 GHz instantaneous analog bandwidth and providing a large 4 Gbytes DDR3 memory.

型錄 2014-12-15

PDF PDF 184 KB
Multi-Channel Antenna Calibration Reference Solution - Solution Brochure 
This brochure describes the Keysight Multi-Channel Antenna Calibration, Reference Solution -provides narrow-band antenna calibration: scalable channel count, antenna receive channels downconversion ...

型錄 2014-12-09

PDF PDF 2.24 MB
Top 5 Reasons Why FieldFox is the Ideal Companion for Satellite Ground Station Maintenance - Flyer 
This flyer highlights the top 5 reasons why FieldFox handheld analyzers are the ideal for satellite ground station maintenance.

型錄 2014-08-29

PDF PDF 515 KB
Helping you focus where it counts in aerospace and defense - Brochure 
This brochure covers the latest A/D test resources focused on Radar, EW, Satellite, MicComm and SDR.

型錄 2014-08-01

PDF PDF 8.68 MB
Solutions for Transmit/Receive Module Test - Brochure 
This brochure provides an overview of the PNA-X’s unique benefits in meeting the test needs of the next generation of transmit/receive modules.

型錄 2014-04-25

PDF PDF 1.35 MB
M9210A PXI-H 10-bit Digitizing Scope Flyer 
The M9210A is a one-slot 3U PXI-Hybrid high-speed Digitizing Scope featuring 2 channels with 1.4 GHz analog bandwidth and up to 4 GS/s real-time sampling rate.

型錄 2013-11-30

PDF PDF 180 KB
Universal Signal Detection 
Option USD for E3238S signal detection and monitoring systems

型錄 2008-08-15

PDF PDF 214 KB