您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

航太與國防

是德可提供讓您的設備在電子產品領域甚至全世界各種領域中,保持以尖峰效能運作所需的工具。是德可提供相當完備的經驗,從設計及製造到效能驗證及維護等,我們在 110 個國家都設有支援機構,並相信以 60 年的專業經驗,定能協助您成功地克服設計上的困難挑戰。

最新訊息

  • 高效能信號產生器 (PSG) 搭配選項 UNX,可提供比以往增強的相位雜訊選項 UNR 還要低的相位雜訊,甚至接近載波相位雜訊。 超低相位雜訊

技術層面

自行維護

尋找零件

校驗軟體

停產的測試與量測設備

獲得產品之替代方式

舊機升級特惠方案

Keysight CertiPrime再注造設備

主要承租廠商

TRS-RenTelco 

Electro Rent 

更多資訊

是德全球電子報

縮小範圍

依產業/技術

依內容類型

依產品分類

1-25 / 374

排序:
x1149 Pin Constraints Feature - Technical Overview 
This overview describes how the pin constraints feature can improve boundary scan test coverage and perform debugging, eliminating manual BSDL file editing and test regeneration.

技術總覽 2017-08-14

PDF PDF 1.10 MB
PNA-X Series Microwave Network Analyzers - Brochure 
Learn how the PNA-X network analyzer provides complete linear and nonlinear compontent characterization in a single instrument. Includes customer case studies, features, specs, and more.

型錄 2017-06-23

PDF PDF 1.85 MB
M9393A PXIe Performance Vector Signal Analyzer - Data Sheet 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

產品型錄 2017-04-29

探索測試設備真正的「整體擁有成本」 
本文將介紹測試設備的 PLC / PBL 成本,並說明一個可協助您針對不同選擇做出取捨的 TCO 模型。

應用手冊 2017-04-17

Calibration Refresh Assemblies - Solution Brochure 
Keysight's Z2090B-335 Series CalPod Assemblies offer a unique connectivity and calibration refresh between your PNA and device under test at any time without disconnecting.

型錄 2017-03-29

PDF PDF 1.50 MB
Real-Time Spectrum Analyzer, X-Series Signal Analyzers - Technical Overview 
Real-time spectrum analyzer capabilities are an upgrade option to the PXA/MXA signal analyzers. Adding real-time lets you see, capture and understand the most elusive signals.

技術總覽 2017-03-27

Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

技術總覽 2017-03-10

PDF PDF 634 KB
PXI and AXIe Products and Solutions Catalog 
Catalog for PXI and AXIe Products and Solutions

目錄 2017-03-08

PDF PDF 5.84 MB
x1149 Boundary Scan Solution for Blade Server Board - Application Note 
This application note describes in detail what the Keysight x1149 Boundary Scan Analyzer performs during the Integrity test.

應用手冊 2017-03-02

PDF PDF 6.17 MB
Assessing and Improving Radar System Performance - Application Note 
This application note provides insights into assessing and improving radar system performance, and is part 7 in a series of radar application notes.

應用手冊 2017-02-27

Understanding x1149 Integrity Test - Application Note 
This application note describes in detail what the Keysight x1149 Boundary Scan Analyzer performs during the Integrity test.

應用手冊 2017-02-16

PDF PDF 2.48 MB
Payload Test System - Technical Overview 
Keysight's Payload Test System Platform uses state of the art measurement capability to provide a base configuration for Uplink and Downlink testing between UHF and Q band.

技術總覽 2017-02-08

PDF PDF 1.70 MB
N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

產品型錄 2017-01-25

PDF PDF 1008 KB
Keysight EEsof EDA Premier Communications Design Software 
Keysight EEsof EDA premier communications design software product overview brochure.

型錄 2017-01-24

PDF PDF 2.54 MB
Surveying the Best Ways to Test Antennas and Antenna Arrays - Application Note 
This application note provides insights into testing antenna and antenna arrays, and is part 6 in a series of radar application notes.

應用手冊 2017-01-09

FPGA Implementation of a LUT-Based Input Processing - Application Note 
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). It implements a piecewise first-order linear approximation of a nonlinear function.

應用手冊 2017-01-05

FPGA Implementation of a LUT-Based Digital Pre-Distortion - Application Note 
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). This program transforms a sawtooth signal into a sinusoidal.

應用手冊 2017-01-05

Using MATLAB to Create Keysight Signal and Spectrum Analyzer Applications - Application Note 
Learn to use MATLAB software to configure, control, and acquire data from X-Series signal and spectrum analyzers, and then use scripts to create, modify and execute custom analyzer applications.

應用手冊 2016-11-16

PDF PDF 9.69 MB
Solar Array Simulator System - Technical Overview 
The Keysight Solar Array System provides precise, fast and cost efficient simulation of multiple segment solar array output characteristics.

技術總覽 2016-11-15

PDF PDF 1.84 MB
Spectrum Analysis Basics - Application Note 
This application note (also known as AN 150) explains the fundamentals of swept-tuned, superheterodyne spectrum analyzers and discusses the latest advances in spectrum analyzer capabilities.

應用手冊 2016-11-02

U2040 X-Series Wide Dynamic Range Power Sensors - Data Sheet 
This data sheet details the key features, specifications and ordering information for the U2040 X-Series wide dynamic range power sensors, which includes USB and LAN models.

產品型錄 2016-10-24

Infoline Instrument Management Security, Reliability and Privacy - Product Fact Sheet 
Trust in the security, reliability and privacy of Keysight Infoline Instrument Management application.

型錄 2016-10-20

PDF PDF 174 KB
Calibration Services - Flyer 
Measurement confidence comes from equipment operating with accuracy and precision

型錄 2016-10-17

PDF PDF 414 KB
Infoline Asset Manager - Brochure 
Keysight Infoline Asset Manager - Free. Easily track and manage your company’s hardware, software and systems.

型錄 2016-10-13

PDF PDF 3.30 MB
現場校驗服務 - 產品簡易傳單 
是德科技提供測試設備現場校驗和專業指導服務,可有效減少停機時間。

型錄 2016-10-07

PDF PDF 2.32 MB

1 2 3 4 5 6 7 8 9 10 ... 下一頁