Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Aerospace & Defense

Focus where it counts

Missions evolve but one thing stays the same: the need to protect those who go in harm's way. Success depends on a changing mix of people and technology. As technology becomes more complex, assuring readiness gets tougher.

Keysight is a source of assurance that your mission will succeed. Through our expertise in measurement science and test processes, we give you more time for the bigger issues: fulfilling today's mission and managing the transition to what comes next. By helping you build greater assurance in system readiness, Keysight frees you to focus where it counts most.

Affiner la liste

Par industrie/technologie

Par type de contenu

Par catégorie de produit

1-25 sur 384

Tri:
M9393A PXIe Performance Vector Signal Analyzer - Data Sheet 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

Fiche signalétique 2017-04-29

PNA-X Series Microwave Network Analyzers - Brochure 
Learn how the PNA-X network analyzer provides complete linear and nonlinear compontent haracterization in a single instrument. Includes customer case studies, features, specs, and more.

Brochure 2017-04-26

PDF PDF 17.24 MB
Calibration Refresh Assemblies - Solution Brochure 
Keysight's Z2090B-335 Series CalPod Assemblies offer a unique connectivity and calibration refresh between your PNA and device under test at any time without disconnecting.

Brochure 2017-03-29

PDF PDF 1.50 MB
Real-Time Spectrum Analyzer, X-Series Signal Analyzers - Technical Overview 
Real-time spectrum analyzer capabilities are an upgrade option to the PXA/MXA signal analyzers. Adding real-time lets you see, capture and understand the most elusive signals.

Présentation technique 2017-03-27

VOSCAL (Volume Onsite Calibration) - Application Brief 
Minimize downtime by bringing Keysight calibration equipment and expertise to your site

Brochure 2017-03-20

PDF PDF 259 KB
Aerospace and Defense Application Resources 
Order DVD and download application notes.

Matériel de promotion 2017-03-13

 
Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

Présentation technique 2017-03-10

PDF PDF 634 KB
PXI and AXIe Products and Solutions Catalog 
Catalog for PXI and AXIe Products and Solutions

Catalogue 2017-03-08

PDF PDF 5.84 MB
x1149 Boundary Scan Solution for Blade Server Board - Application Note 
This application note describes in detail what the Keysight x1149 Boundary Scan Analyzer performs during the Integrity test.

Notes d’application 2017-03-02

PDF PDF 6.17 MB
Assessing and Improving Radar System Performance - Application Note 
This application note provides insights into assessing and improving radar system performance, and is part 7 in a series of radar application notes.

Notes d’application 2017-02-27

The Real “Total Cost of Ownership” of Your Test Equipment 
This paper covers a TCO model for electronic T&M equipment and shows how operating costs can be critical drivers in reducing total cost of ownership beyond simply lowering acquisition (capital) costs.

Notes d’application 2017-02-22

Understanding x1149 Integrity Test - Application Note 
This application note describes in detail what the Keysight x1149 Boundary Scan Analyzer performs during the Integrity test.

Notes d’application 2017-02-16

PDF PDF 2.48 MB
Payload Test System - Technical Overview 
Keysight's Payload Test System Platform uses state of the art measurement capability to provide a base configuration for Uplink and Downlink testing between UHF and Q band.

Présentation technique 2017-02-08

PDF PDF 1.70 MB
N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

Fiche signalétique 2017-01-25

PDF PDF 1008 KB
Keysight EEsof EDA Premier Communications Design Software 
Keysight EEsof EDA premier communications design software product overview brochure.

Brochure 2017-01-24

PDF PDF 2.54 MB
Surveying the Best Ways to Test Antennas and Antenna Arrays - Application Note 
This application note provides insights into testing antenna and antenna arrays, and is part 6 in a series of radar application notes.

Notes d’application 2017-01-09

FPGA Implementation of a LUT-Based Input Processing - Application Note 
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). It implements a piecewise first-order linear approximation of a nonlinear function.

Notes d’application 2017-01-05

FPGA Implementation of a LUT-Based Digital Pre-Distortion - Application Note 
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). This program transforms a sawtooth signal into a sinusoidal.

Notes d’application 2017-01-05

Using MATLAB to Create Keysight Signal and Spectrum Analyzer Applications - Application Note 
Learn to use MATLAB software to configure, control, and acquire data from X-Series signal and spectrum analyzers, and then use scripts to create, modify and execute custom analyzer applications.

Notes d’application 2016-11-16

PDF PDF 9.69 MB
Solar Array Simulator System - Technical Overview 
The Keysight Solar Array System provides precise, fast and cost efficient simulation of multiple segment solar array output characteristics.

Présentation technique 2016-11-15

PDF PDF 1.84 MB
Americas Calibration Services - Product Fact Sheet 
Get your instrument calibrated right by the company who designed and built it.

Brochure 2016-11-14

PDF PDF 257 KB
Spectrum Analysis Basics - Application Note 
This application note (also known as AN 150) explains the fundamentals of swept-tuned, superheterodyne spectrum analyzers and discusses the latest advances in spectrum analyzer capabilities.

Notes d’application 2016-11-02

Extended Service Period Solutions - Flyer 
Keysight offers a variety of service and replacement options for older, critical instruments, including trade-ins, premium used equipment, and Extended Service Period Repair and Cal.

Brochure 2016-10-25

PDF PDF 230 KB
U2040 X-Series Wide Dynamic Range Power Sensors - Data Sheet 
This data sheet details the key features, specifications and ordering information for the U2040 X-Series wide dynamic range power sensors, which includes USB and LAN models.

Fiche signalétique 2016-10-24

Infoline Instrument Management Security, Reliability and Privacy - Product Fact Sheet 
Trust in the security, reliability and privacy of Keysight Infoline Instrument Management application.

Brochure 2016-10-20

PDF PDF 174 KB

1 2 3 4 5 6 7 8 9 10 ... Page suivante