Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

Cellular

Insight. It comes upon you in a flash. And you know at once you have something special. At Keysight Technologies, the foundation is our unique mix of hardware, software and people. You can count on test equipment and design software that is built on more than 75 years of leadership in measurement science.

The continuing innovation across new and existing cellular technologies present challenges in designing and testing of mobile networks and devices. As the world’s leading electronic measurement company, Keysight technologies continues to be at the forefront offering full portfolio of cellular test and design solutions that span the entire lifecycle – from simulation to R&D, design verification and pre-conformance, conformance, manufacturing, through network deployment and service assurance.

We know what it takes for your designs to meet the latest cellular standards. As an active member of 3GPP and other most influential wireless standards bodies and leading 5G forums and consortia, we have been at the forefront of providing standard-compliant cellular test and design tools from the legacy 1G through latest 4G technologies, and maintain our leadership position by providing the largest array of design and test solutions for 5G research covering simulation and test.

We design our instruments to be future-proof, making it easier for you to evolve with changing technologies and stay on the leading edge. You can carry your investment forward with consistent measurement science that spans research and development today and extends to manufacturing and deployment in the future.

Our engineers, experts in design and test, are available to advise, assist and augment your teams all around the world. Our expertise is also readily available through white papers, application notes and webcasts for 5G, Cellular, MIMO and WLAN Test.

Keysight RF and Digital Learning Center - A commitment to learning with industry experts


 

Revisar Videos en YouTube 

Redefinir la lista

Por Industria/Tecnologia

Por Tipo de Contenido

Por Categoría de Producto

1-25 de 476

Ordenar:
5G mmWave for Wideband Applications Demo - video 
This video demonstration by Keysight 5G expert Greg Jue shows a 73GHz demo with 2GHz of modulation bandwidth for 5G mmWave applications.

Demostración básica 2017-05-22

 
Infiniium V-Series Oscilloscopes - Data Sheet 
Achieve clarity faster with Keysight's Infiniium V-Series oscilloscopes. These 8-33 GHz DSO, DSA, and MSO scopes incorporate innovative technology designed to deliver superior measurements.

Hoja de datos 2017-05-17

Infiniium Z-Series Oscilloscopes - Data Sheet 
Keysight's Infiniium Z-Series oscilloscopes feature up to 63 GHz of real-time oscilloscope bandwidth and the industry's leading noise and jitter measurement floors.

Hoja de datos 2017-05-16

T4010S Conformance Test System - Technical Overview 
The T4010S LTE RF test systems are automated solutions for conformance test and design verification of LTE UE. This document covers key benefits, features, technical specifications and ordering info.

Descripción técnica 2017-05-04

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Hoja de datos 2017-04-29

M9393A PXIe Performance Vector Signal Analyzer - Data Sheet 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

Hoja de datos 2017-04-29

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet 
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

Hoja de datos 2017-04-24

E6640A EXM Wireless Test Set - Configuration Guide  
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

Guía de configuración 2017-04-19

VOSCAL (Volume Onsite Calibration) - Application Brief 
Minimize downtime by bringing Keysight calibration equipment and expertise to your site

Catálogo 2017-03-20

PDF PDF 259 KB
Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

Descripción técnica 2017-03-10

PDF PDF 634 KB
New PXIe Instruments for 5G, A&D and Quantum Technologies 

Documentación de prensa 2017-03-08

 
5G Waveform Generation and Analysis Testbed, Reference Solution - Solution Brochure 
This solution brochure provides technical information about the Keysight 5G Waveform Generation and Analysis Testbed, Reference Solution

Catálogo 2017-03-03

PDF PDF 4.32 MB
N9010B EXA Signal Analyzer Specifications Guide 
Specification information for the N9010B EXA signal analyzer.

Descripción técnica 2017-03-01

PDF PDF 1.80 MB
N9040B UXA Signal Analyzer Specifications Guide 
Specification information for the N9040B UXA signal analyzer.

Descripción técnica 2017-03-01

PDF PDF 2.34 MB
Evolution to 5G Massive MIMO: Beamforming Simulation and Measurement - Application Brief 
Overview of new requirements for the development and implementation of massive MIMO technology within the 5G ecosystem, including tools required to simulate, design and test highly complex systems.

Nota de aplicación 2017-02-23

PDF PDF 1.06 MB
Evolution of the Radio Access Network: Fronthaul Test and Monitoring - Application Brief 
Overview of fronthaul test and monitoring solutions from Keysight Technologies for Radio Access Networks (RAN).

Nota de aplicación 2017-02-23

PDF PDF 386 KB
N9030A PXA Signal Analyzer Specifications Guide 
Specification information for the N9030A PXA signal analyzer.

Descripción técnica 2017-02-01

PDF PDF 3.59 MB
FPGA Implementation of a LUT-Based Digital Pre-Distortion - Application Note 
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). This program transforms a sawtooth signal into a sinusoidal.

Nota de aplicación 2017-01-05

N9000B CXA Signal Analyzer Specifications Guide 
Specification information for the N9000B CXA signal analyzer.

Descripción técnica 2017-01-01

PDF PDF 2.05 MB
Increase PA/FEM Component Test Efficiency with MIPI® RFFE and SPI Bus Test Techniques 
This note describes methods to characterize and validate RFFE and SPI serial bus performance on new wireless PA and FEM devices.

Nota de aplicación 2016-12-16

Watch 5G Wireless Communications Videos on YouTube 

Demostración básica 2016-12-14

 
Testing 5G: Time to Throw Away the Cables - Article Reprint Microwave Journal 
This article describes the test challenges of 5G technology, and sets the scene for what lies ahead to test 5G at mmWave frequencies, almost all over the air (OTA) without cables.

Nota de aplicación 2016-11-30

PDF PDF 3.25 MB
Americas Calibration Services - Product Fact Sheet 
Get your instrument calibrated right by the company who designed and built it.

Catálogo 2016-11-14

PDF PDF 257 KB
M9005A PXIe 5-slot chassis - Data Sheet 
This data sheet provides technical specifications and characteristics for the Keysight M9005A PXIe 5-slot chassis.

Hoja de datos 2016-11-09

Infoline Instrument Management Security, Reliability and Privacy - Product Fact Sheet 
Trust in the security, reliability and privacy of Keysight Infoline Instrument Management application.

Catálogo 2016-10-20

PDF PDF 174 KB

1 2 3 4 5 6 7 8 9 10 ... Siguiente