Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Сотовая связь

Посмотреть видеоматериалы на YouTube 

Уточнить список

По Отрасли/Технологии

По типу содержания

По типу оборудования

1-25 из 480

Упорядочить:
E7515A UXM Wireless Test Set - Brochure 
The UXM is a highly-integrated signaling test set for functional and RF design validation in the 4G era and beyond, so you can assess design readiness with greater confidence and make a clear call.

Брошюра 2017-09-20

PDF PDF 13.78 MB
5G RF DVT Toolset - Solution Brief 
This flyer introduces the Keysight 5G RF/RRM Design Verification toolset which is a comprehensive solution to address diverse global spectrum requirements and efficiently prototype advanced 5G RF/RRM features, including beamforming at mm-Wave frequencies and standalone/non-standalone use cases.

Совместное решение 2017-09-15

E7515A UXM Wireless Test Set - Brochure 
The UXM is a highly integrated signaling test set created for functional & RF design validation in the 4G era & beyond. It delivers LTE-A cat 6 now & will handle increasingly complex cases later.

Брошюра 2017-09-13

PDF PDF 1.29 MB
Keysight Technologies Selected by Qualcomm for 5G Test Solutions 
Keysight will provide the scalability and capability required to support 5G design and test–from initial requirements to final standards

Материалы для прессы 2017-08-19

 
T4010S Conformance Test System - Technical Overview 
The T4010S LTE RF test systems are automated solutions for conformance test and design verification of LTE UE. This document covers key benefits, features, technical specifications and ordering info.

Обзор технических характеристик 2017-07-28

Infiniium Z-Series Oscilloscopes - Data Sheet 
Keysight's Infiniium Z-Series oscilloscopes feature up to 63 GHz of real-time oscilloscope bandwidth and the industry's leading noise and jitter measurement floors.

Техническая информация 2017-07-17

Infiniium V-Series Oscilloscopes - Data Sheet 
Achieve clarity faster with Keysight's Infiniium V-Series oscilloscopes. These 8-33 GHz DSO, DSA, and MSO scopes incorporate innovative technology designed to deliver superior measurements.

Техническая информация 2017-07-17

Massive MIMO: Answering Some Common Questions - White Paper 
The promise of new digital technologies to take full advantage of a rich radio channel continues to drive innovation in the industry with regards to 5G and massive MIMO.

Руководство по применению 2017-07-13

N7608B Signal Studio for Custom Modulation You Tube 
N7608B Signal Studio for Custom Modulation You Tube

Демонстрация 2017-07-06

 
IMS 2017: What's new with Keysight's SystemVue 2017 
Keysight's How-Siang Yap demonstrates the new features of SystemVue 2017 for Microwave Journal at IMS 2017 in Hawaii.

Демонстрация 2017-06-21

 
5G Waveform Generation and Analysis Testbed, Reference Solution - Solution Brochure 
This solution brochure provides technical information about the Keysight 5G Waveform Generation and Analysis Testbed, Reference Solution

Брошюра 2017-06-19

PDF PDF 3.27 MB
W1919 GNSS Baseband Verification Library 
SystemVue Algorithm Reference Library for Global Navigation Satellite Systems (GNSS), Intended for System Architecture, Baseband Algorithms and Verification.

Техническая информация 2017-06-07

New PXIe Instruments for 5G, A&D and Quantum Technologies 
New PXIe Instruments for 5G, A&D and Quantum Technologies

Материалы для прессы 2017-05-31

 
5G mmWave for Wideband Applications Demo - video 
This video demonstration by Keysight 5G expert Greg Jue shows a 73GHz demo with 2GHz of modulation bandwidth for 5G mmWave applications.

Демонстрация 2017-05-22

 
5G Protocol R&D Toolset - Solution Brief 
This flyer introduces the Keysight industry-first 5G Protocol R&D Test Solution as a comprehensive suite of tools supporting all phases of wireless device development, from pre-silicon protocol module development, through to systems integration and verification.

Совместное решение 2017-05-18

M9393A PXIe Performance Vector Signal Analyzer - Data Sheet 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

Техническая информация 2017-04-29

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Техническая информация 2017-04-29

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet 
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

Техническая информация 2017-04-24

Real-Time Near-Field Cell Phone and Tablet Antenna Measurements – EMSCAN 
Real-Time Near-Field Cell Phone and Tablet Antenna Measurements from Keysight Technologies and EMSCAN

Совместное решение 2017-04-20

 
E6640A EXM Wireless Test Set - Configuration Guide  
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

Руководство по конфигурации 2017-04-19

Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

Обзор технических характеристик 2017-03-10

PDF PDF 634 KB
N9010B EXA Signal Analyzer Specifications Guide 
Specification information for the N9010B EXA signal analyzer.

Обзор технических характеристик 2017-03-01

PDF PDF 1.80 MB
N9040B UXA Signal Analyzer Specifications Guide 
Specification information for the N9040B UXA signal analyzer.

Обзор технических характеристик 2017-03-01

PDF PDF 2.34 MB
Evolution to 5G Massive MIMO: Beamforming Simulation and Measurement - Application Brief 
Overview of new requirements for the development and implementation of massive MIMO technology within the 5G ecosystem, including tools required to simulate, design and test highly complex systems.

Руководство по применению 2017-02-23

Evolution of the Radio Access Network: Fronthaul Test and Monitoring - Application Brief 
Overview of fronthaul test and monitoring solutions from Keysight Technologies for Radio Access Networks (RAN).

Руководство по применению 2017-02-23

PDF PDF 386 KB

1 2 3 4 5 6 7 8 9 10 ... Следующие