Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Cellular

Insight. It comes upon you in a flash. And you know at once you have something special. At Keysight Technologies, the foundation is our unique mix of hardware, software and people. You can count on test equipment and design software that is built on more than 75 years of leadership in measurement science.

The continuing innovation across new and existing cellular technologies present challenges in designing and testing of mobile networks and devices. As the world’s leading electronic measurement company, Keysight technologies continues to be at the forefront offering full portfolio of cellular test and design solutions that span the entire lifecycle – from simulation to R&D, design verification and pre-conformance, conformance, manufacturing, through network deployment and service assurance.

We know what it takes for your designs to meet the latest cellular standards. As an active member of 3GPP and other most influential wireless standards bodies and leading 5G forums and consortia, we have been at the forefront of providing standard-compliant cellular test and design tools from the legacy 1G through latest 4G technologies, and maintain our leadership position by providing the largest array of design and test solutions for 5G research covering simulation and test.

We design our instruments to be future-proof, making it easier for you to evolve with changing technologies and stay on the leading edge. You can carry your investment forward with consistent measurement science that spans research and development today and extends to manufacturing and deployment in the future.

Our engineers, experts in design and test, are available to advise, assist and augment your teams all around the world. Our expertise is also readily available through white papers, application notes and webcasts for 5G, Cellular, MIMO and WLAN Test.

Keysight RF and Digital Learning Center - A commitment to learning with industry experts


 

Explorer les vidéos YouTube 

1-25 sur 30

Tri:
Infiniium Z-Series Oscilloscopes - Data Sheet 
Keysight's Infiniium Z-Series oscilloscopes feature up to 63 GHz of real-time oscilloscope bandwidth and the industry's leading noise and jitter measurement floors.

Fiche signalétique 2017-02-18

Infiniium V-Series Oscilloscopes - Data Sheet 
Achieve clarity faster with Keysight's Infiniium V-Series oscilloscopes. These 8-33 GHz DSO, DSA, and MSO scopes incorporate innovative technology designed to deliver superior measurements.

Fiche signalétique 2016-10-06

N7608B Signal Studio for Custom Modulation - Technical Overview 
N7608B Signal Studio for custom modulation enables quick and easy signal generation for component, transmitter, and receiver test of emerging standards and 5G applications.

Présentation technique 2016-08-24

M8190A Arbitrary Waveform Generator - Data Sheet 
Precision arbitrary waveform generator with 5 GHz bandwidth and 14 bit vertical resolution gives you reliable, repeatable measurements.

Fiche signalétique 2016-02-22

89601B/BN-BHF Custom OFDM Modulation Analysis, 89600 VSA Software - Technical Overview 
89600 VSA software Option BHF enables OFDM measurements for analyzing custom OFDM formats, including FDD, TDD, MIMO and multi-user systems.

Présentation technique 2015-04-16

N9079A & W9079A TD-SCDMA X-Series Measurement Application - Technical Overview 
The N9079A & W9079A X-Series measurement application adds one-button, standard-based power and modulation analysis for the design and manufacturing of TD-SCDMA devices.

Présentation technique 2015-03-24

PDF PDF 2.91 MB
N9071A and W9071A GSM/EDGE/EVO X-Series Measurement Application - Technical Overview 
An overview of the GSM/EDGE/EVO (N/W9071A) X-Series measurement applications.

Présentation technique 2015-03-24

PDF PDF 3.94 MB
N9073A and W9073A W-CDMA/HSPA+ X-Series Measurement Application - Technical Overview 
An overview of the W-CDMA/HSPA+ (N/W9073A) X-Series measurement applications.

Présentation technique 2015-03-18

89601B/BN-BHL Channel Quality Measurements, 89600 VSA Software - Technical Overview 
The 89600 VSA software Option BHL for channel quality measurements accelerates satellite payload testing with a wideband test approach for group delay.

Présentation technique 2015-01-24

PDF PDF 1.97 MB
E6701K GSM/GPRS and E6704A EGPRS Lab Applications - Technical Overview 
This technical overview provides a brief overview and some specifications for the E6701I GSM/GPRS lab application and E6704A EGPRS lab application for the 8960 (E5515C/E) wireless communications test set.

Présentation technique 2015-01-06

PDF PDF 1.60 MB
E6703J W-CDMA/HSPA Lab Application - Technical Overview 
This technical overview provides the technical specifications and highlights the key capabilities of the E6703J W-CDMA/HSPA lab application.

Présentation technique 2014-12-17

E1969A TD-SCDMA_GSM Fast Switch Test Application - Technical Overview 
This technical overview provides the specifications for the E6702F cdma2000, IS-95, and AMPS lab application to verify and ensure the quality of RF performance of these devices.

Présentation technique 2014-12-02

PDF PDF 705 KB
E6702G cdma2000/IS-95/AMPS Lab Application - Technical Overview 
This technical overview provides the specifications for the E6702F cdma2000, IS-95, and AMPS lab application to verify and ensure the quality of RF performance of these devices.

Présentation technique 2014-11-07

E6567F cdma2000/1xEV-DO/LTE/LTE-A Wireless Test Manager - Technical Overview 
This technical overview lists the test supported by the E6567F wireless test manager including transmitter and receiver tests for LTE-A, LTE, CDMA, AMPS, and 1xEV-DO.

Présentation technique 2014-10-01

E6568F UMTS/LTE/LTE-A Wireless Test Manager - Technical Overview 
This technical overview lists the test supported by the E6567F wireless test manager including transmitter and receiver tests for LTE-A, LTE, W-CDMA, HSPA, HSPA+, DC-HSDPA, GSM, GPRS and EGPRS.

Présentation technique 2014-09-24

Signal Studio for Global Navigation Satellite Systems (GNSS) N7609B - Technical Overview 
Reduce the time you spend on signal simulation with Signal Studio's Keysight-validated and performance-optimized GNSS (GPS, GLONASS, Galileo and Beidou) signals.

Présentation technique 2014-09-11

E1962B cdma2000/IS-95/AMPS Mobile Test Application - Technical Overivew 
This technical overview covers the technical specifications/features of E1962B cdma2000 mobile test application, E6702C cdma2000 lab application, and E5515C mainframe

Présentation technique 2014-08-02

PDF PDF 1.19 MB
N9072A & W9072A cdma2000/cdmaOne X-Series Measurement Application - Technical Overview 
The cdma2000/cdmaOne measurement application transforms the X-Series signal analyzers into standards-based transmitter testers. This application provides fast, one-button RF conformance measurements.

Présentation technique 2014-05-21

PDF PDF 1.50 MB
E1968A GSM/GPRS/EGPRS Test Application - Technical Overview 
This technical overview for the E1968A test application highlights key benefits, functionality, operating modes, and technical specifications.

Présentation technique 2014-05-19

PDF PDF 1.27 MB
E1966A 1xEV-DO Terminal Test Application - Technical Overview 
This technical overview provides the specifications for the E1966A 1xEV-DO test application to verify and ensure the quality of RF performance of these devices.

Présentation technique 2014-05-19

E1963A W-CDMA Mobile Test Application - Technical Overview 
This technical overview provides key capabilities and specifications for the E1963A W-CDMA mobile test application.

Présentation technique 2014-05-19

89600 WLA Software - Technical Overview 
The 89600 WLA software provides wireless link analysis that decodes higher layer control messages and correlates them with the PHY-layer signals they manage.

Présentation technique 2014-05-15

89601B/BN-BHD, BHE, BHG, BHH LTE & LTE-Advanced FDD & TDD, 89600 VSA Software - Technical Overview 
The 89600 VSA software has the capability to analyze LTE-Advanced as well as LTE signals in both FDD and TDD formats.

Présentation technique 2014-05-14

N9083A & W9083A Multi-Standard Radio (MSR) X-Series Measurement Application - Technical Overview 
An overview of the MSR (N/W9083A) X-Series measurement applications.

Présentation technique 2014-04-28

M9079A TD-SCDMA - Technical Overview 
This document provides technical and other information related to the TD-SCDMA X-Series measurement application for modular instruments.

Présentation technique 2014-04-14

PDF PDF 4.93 MB

1 2 Page suivante