検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

携帯電話

原因究明。 それがすぐに可能です。 特別な現象が得られたことがすぐにわかります。 キーサイト・テクノロジーの礎は、優れたハードウェア、ソフトウェア、人材の融合です。 測定技術分野のリーダーとして75年以上の実績があるキーサイトが作成した測定器とデザインソフトウェアにお任せください。

新しい携帯電話テクノロジーと既存の携帯電話テクノロジーの両方に渡る革新が続くことで、モバイルネットワーク/デバイスのデザイン/テストにさまざまな問題が生じます。 キーサイト・テクノロジーは、世界有数の電子計測器メーカーとして、シミュレーション、研究開発、デザイン検証、プリコンフォーマンス、コンフォーマンス、製造から、ネットワークの配備およびサービス保証までのライフサイクル全体に渡る携帯電話のテスト/デザインソリューションを豊富に取り揃え、最先端を走り続けています。

キーサイトは、デザインに何を取り入れれば最新の携帯電話規格に準拠できるのかを知っています。 キーサイトは、3GPPなどの有力な無線規格団体や最先端の5Gフォーラム/コンソーシアムのメンバーとして活動しているので、従来の1Gから最新の4Gテクノロジーまでの規格に準拠した最先端の携帯電話のテスト/デザインツールを提供できます。また、シミュレーションやテストに関する5Gの研究に対応するデザイン/テストソリューションを豊富に取り揃え、常に業界をリードしています。

測定器は将来も使用できるようにデザインされているので、テクノロジーの変化に応じて容易に進化して、最先端の課題に対応できます。 今日の研究開発から製造および将来の配備まで一貫した測定技術が提供されるので、お客様の投資を有効に活用できます。

キーサイトのデザイン/テストのエンジニア/専門家は、お客様のチームに対するアドバイス、支援、強化を世界中で行うことができます。 5G携帯電話MIMO無線LANテストに関するキーサイトの専門知識は、技術記事、アプリケーションノート、ウェブキャストで今すぐご覧いただけます。

YouTubeビデオを見る 

1-12 / 12

並べ替え
E6640A EXM Wireless Test Set Ready for Volume Production of LTE-A, 802.11ac WLAN Devices 
Agilent Technologies today announced the E6640A EXM wireless test set, which offers breakthrough manufacturing-test scalability in technology coverage, performance and capacity to test up to 32 cellular and wireless-connectivity devices in parallel.

プレス資料 2014-02-13

 
Agilent Technologies Announces Wireless Communications Test Set with Innovative Multiport Adapter 
Agilent Technologies introduced the E6607B EXT wireless communications test set and companion E6617A multiport adapter. Optimized for non-signaling testing, the EXT/MPA combination increases test throughput and reduces the cost of test in the manufacturing of current- and next-generation smartphones and tablets that contain multiformat and multiband technologies.

プレス資料 2012-08-01

 
Agilent Technologies Accelerates Early Wireless Design Verification with New Release of SystemVue 
Agilent will demonstrate SystemVue 2012.06 along with a range of solutions for everything from circuit-level modeling through system verification for general RF, microwave, 4G communications, and aerospace/defense applications at DAC2012 (Booth 313), June 3-7, in San Francisco. SystemVue 2012.06 will also be demonstrated at IMS 2012/IEEE MTT-S (Booth 1015), June 19-21, in Montr al, Canada. A range of premier partner solutions will be available on Agilent Avenue and throughout the event area.

プレス資料 2012-06-05

 
Agilent Technologies Enhances FieldFox RF Analyzers with Options for Measuring Time Domains and Chan 
Agilent will demonstrate its new FieldFox options, along with solutions that cover everything from circuit-level modeling through system verification for general RF, microwave, 4G communications, and aerospace/defense applications at IMS 2012/IEEE MTT-S (Booth 1015), June 19-21, in Montr�al, Canada. A range of premier partner solutions will also be available on Agilent Avenue and throughout the event area.

プレス資料 2012-05-01

 
Agilent Technologies Introduces 6-GHz Signal Generators with Industry-Best Performance 
Today's aerospace/defense environment requires enhanced radar performance to detect weak signals at long distances. To provide the pure and precise signals needed to test these designs, the MXG uses an innovative triple-loop synthesizer to deliver phase noise performance of -146 dBc/Hz at 1 GHz and 20 kHz offset. For developers of radar components such as mixers and analog-to-digital converters, the MXG also features industry-leading spurious performance of -96 dBc at 1 GHz.

プレス資料 2012-05-01

 
Agilent Extends PXA with Embedded LTE and HSPA+ Measurement Applications 

プレス資料 2010-02-15

 
Agilent Technologies Announces HSPA+, E-EDGE Test Capability for R&D Designers Testing 3GPP Mobile D 

プレス資料 2008-10-21

 
Agilent Technologies Announces 5.7 Mbps HSUPA Data Analysis for Testing Category 6 

プレス資料 2008-07-21

 
Agilent Technologies Offers Industry-First HSPA+ Test Solution for 3GPP-Compliant Components  

プレス資料 2008-04-22

 
Agilent Technologies Automates UMTS Cellular Mobile Stress Test with New Interactive Functional Test 

プレス資料 2008-01-15

 
Agilent Technologies to Demonstrate Comprehensive Communications Test Solutions at CTIA Wireless 200 

プレス資料 2007-03-12

 
Agilent Technologies Adds 7.2/2 Mbps HSPA IP Data Connection, HSUPA Measurement Capabilities that Su 

プレス資料 2006-07-27