検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

携帯電話

電子計測器業界をリードするKeysight Technologiesは、旧世代の1Gシステムから3Gシステム(HSPA、3GPP Long Term Evolution(LTE)、1xEV-DOなど)まで、幅広い携帯電話テクノロジーに対応するデザイン/テスト/管理ソリューションを豊富に取り揃えています。Keysightの製品は、初期のデザイン/開発段階から、量産、ネットワーク配備、サービス保証まで、ライフサイクル全体を対象としています。すべてのテクノロジーおよびサポートしている製品ファミリの概要については、Keysightの高速移動体通信用ソリューションのクイック・ガイドを参照してください。関連するテクノロジーの詳細については、MIMOテストおよび 無線コネクティビティを参照してください。
"詳細な解析、高い信頼性、次世代無線通信開発の加速"

技術記事:5Gの現状

YouTubeビデオを見る 

絞込み

絞込みのリセット

業種/テクノロジー

コンテンツのタイプ

製品カテゴリ

1-8 / 8

並べ替え
Agilent Technologies Introduces 6-GHz Signal Generators with Industry-Best Performance 
Today's aerospace/defense environment requires enhanced radar performance to detect weak signals at long distances. To provide the pure and precise signals needed to test these designs, the MXG uses an innovative triple-loop synthesizer to deliver phase noise performance of -146 dBc/Hz at 1 GHz and 20 kHz offset. For developers of radar components such as mixers and analog-to-digital converters, the MXG also features industry-leading spurious performance of -96 dBc at 1 GHz.

プレス資料 2012-05-01

 
Agilent Technologies Supports Percello's Femtocell SoCs Test with Chipset Software 
Agilent Technologies Inc. (NYSE: A) announced its N7309A chipset software now supports high-volume manufacturing test for Percello's Aquilo Femtocell System-on-a-Chip (SoC) product line.

プレス資料 2010-06-16

 
Agilent Technologies Chipset Software Supports picoChip Femtocell Test 
Agilent Technologies Inc. (NYSE: A) and picoChip today announced a high-volume manufacturing test solution for 3G femtocell products.

プレス資料 2010-06-08

 
Agilent Technologies First to Extend Real-Time Wireless Network Protocol Analysis to Support Femtoce 

プレス資料 2009-03-30

 
Agilent Technologies, ASTRI, PicoChip Demonstrate Design and Test of TD-LTE Femtocell at 2009 Mobile 

プレス資料 2009-02-16

 
Agilent Technologies to Display Newest Mobile Communications Test, Measurement Solutions at 2009 Mob 

プレス資料 2009-02-02

 
Agilent Technologies Displays Comprehensive Femtocell Testing Capability 

プレス資料 2008-12-01

 
Agilent Technologies, picoChip, mimoOn Demonstrate 3GPP LTE Femtocell Testing Capability 

プレス資料 2008-07-22