Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Cellular

Insight. It comes upon you in a flash. And you know at once you have something special. At Keysight Technologies, the foundation is our unique mix of hardware, software and people. You can count on test equipment and design software that is built on more than 75 years of leadership in measurement science.

The continuing innovation across new and existing cellular technologies present challenges in designing and testing of mobile networks and devices. As the world’s leading electronic measurement company, Keysight technologies continues to be at the forefront offering full portfolio of cellular test and design solutions that span the entire lifecycle – from simulation to R&D, design verification and pre-conformance, conformance, manufacturing, through network deployment and service assurance.

We know what it takes for your designs to meet the latest cellular standards. As an active member of 3GPP and other most influential wireless standards bodies and leading 5G forums and consortia, we have been at the forefront of providing standard-compliant cellular test and design tools from the legacy 1G through latest 4G technologies, and maintain our leadership position by providing the largest array of design and test solutions for 5G research covering simulation and test.

We design our instruments to be future-proof, making it easier for you to evolve with changing technologies and stay on the leading edge. You can carry your investment forward with consistent measurement science that spans research and development today and extends to manufacturing and deployment in the future.

Our engineers, experts in design and test, are available to advise, assist and augment your teams all around the world. Our expertise is also readily available through white papers, application notes and webcasts for 5G, Cellular, MIMO and WLAN Test.

Keysight RF and Digital Learning Center - A commitment to learning with industry experts


 

Explorer les vidéos YouTube 

1-25 sur 38

Tri:
E7515A UXM Wireless Test Set - Brochure 
The UXM is a highly integrated signaling test set created for functional & RF design validation in the 4G era & beyond. It delivers LTE-A cat 6 now & will handle increasingly complex cases later.

Brochure 2017-09-13

PDF PDF 1.29 MB
E7515A UXM Wireless Test Set - Brochure 
The UXM is a highly-integrated signaling test set for functional and RF design validation in the 4G era and beyond, so you can assess design readiness with greater confidence and make a clear call.

Brochure 2016-04-26

PDF PDF 11.37 MB
E6640A EXM Wireless Test Set - Flyer  
The EXM wireless test set is scalable to meet your production needs. It delivers the speed, accuracy and port density you need to ramp up rapidly and optimize full-volume manufacturing.

Matériel de promotion 2015-07-31

PDF PDF 1.42 MB
Measurement Applications for the E6640A EXM Wireless Test Set - Solution Brochure 
Covers technology-specific software applications for the EXM wireless test set, developed to help you expedite the manufacturing of your cellular and wireless connectivity devices.

Brochure 2015-05-06

PDF PDF 3.94 MB
8960 Wireless Communications Test Set HSPA Applications - Application Note 
key features for HSPA applications for the 8960 wireless communications test set. Specifically for the E6703F W-CDMA lab application and E1963A mobile test application.

Brochure 2014-10-29

PDF PDF 383 KB
Accelerate the Development of Wireless Device Tests with Automated Test Development and Support 
This brochure explains how the Keysight Wireless Test Manager products make it easy it to automate test development, expedite time-to-market for wireless devices, and reduce test costs.

Brochure 2014-09-22

PDF PDF 699 KB
E6650A EXF Wireless Test Set for Femtocell - Flyer 
The E6650A EXF is the industry's first one-box tester dedicated to femtocell manufacturing and it is validated with the latest cellular and WLAN chipsets.

Matériel de promotion 2014-09-10

PDF PDF 1.30 MB
E6630A Wireless Connectivity Test Set - Modernizing Manufacturing Test - Flyer 
Accelerate manufacturing test of access points, laptops, smartphones, tables and other devices with wireless connectivity interfaces-including 802.11ac WLAN, 802.11a/b/g/n WLAN, Bluetooth, and GNSS.

Brochure 2014-03-13

PDF PDF 1.22 MB
U90xxA X-Series Measurement Applications for the EXT Wireless Communications Test Set 
This brochure highlights the U90xxA X-Series measurement applications. Use with the EXT wireless communications test set for fast and accurate measurements for high-throughput manufacturing.

Brochure 2012-11-08

PDF PDF 7.01 MB
E5515CU Hardware Upgrade Sets - Brochure 
This photocard provides high level information on the E5515CU-58B and E5515CU-58C hardware upgrade kits.

Brochure 2012-10-24

PDF PDF 1.32 MB
E6607B EXT Wireless Communications Test Set 
This flyer highlights the features and benefits of the E6607B EXT Wireless Communications Test Set and E6617A Multiport Adapter for EXT.

Matériel de promotion 2012-07-30

PDF PDF 409 KB
E6720A Lab Application Annual Contract 
Learn about the E6720A lab application annual contract.

Brochure 2011-06-11

PDF PDF 707 KB
Most Complete Test Functionality for HSDPA Wireless Devices - Brochure 
This brochure highlights Keysight’s affordable, integrated solution for performing fast UE connectivity measurements of W-CDMA, UMTS, and HSDPA devices.

Brochure 2011-01-20

PDF PDF 957 KB
The Most Comprehensive Test Solution for GSM/GPRS/EGPRS Wireless Devices - Brochure 
This photocard highlights Keysight's affordable, integrated solution for performing fast UE connectivity measurements of GSM, GPRS, and EGPRS devices.

Brochure 2010-12-10

PDF PDF 140 KB
8960 R & D Solutions Brochure for Wireless Data Devices - Brochure 
Speed development of new wireless data devices with Keysight's cost-effective, multi-format R&D test solutions.

Brochure 2010-02-17

PDF PDF 1.61 MB
An integrated low-cost GPS test solution for mobile phones - Brochure 
This photocard provides a brief overview and a typical test step for the E1999A-206 solution for GPS testing with the 8960 (E5515C) wireless communications test set.

Brochure 2009-08-06

PDF PDF 471 KB
N8300A Wireless Networking Test Set N6301A 802.16 OFDMA Measurement Application 

Brochure 2009-06-16

PDF PDF 3.19 MB
Solutions for Mobile Device Assisted GPS (A-GPS) Test - Promotional Materials 
Provides a brief overview of the Keysight solutions (8960 and GS-9000) for A-GPS testing.

Matériel de promotion 2009-03-20

PDF PDF 181 KB
Mobile WiMAX™ R&D Test Set Solutions: Software and Technical Support Contract 
Provides an overview of the software and technical support contract for the E6651A which covers the test set firmware.

Brochure 2009-02-25

PDF PDF 610 KB
Mobile WiMAX™ Test Set Solutions Brochure 

Brochure 2008-10-21

PDF PDF 1.67 MB
8960 Wireless Test Set Ensures the Success of Your Wireless Products - Brochure 
The flexible solution for wireless device development, manufacturing, and repair

Brochure 2008-08-19

PDF PDF 1.07 MB
E5515U Premier Upgrade Service - Brochure 
Keysight’s premier upgrade service makes it easier than ever to get all the latest features and capabilities for wireless technologies.

Brochure 2008-07-29

PDF PDF 170 KB
New 8960 Test Application Options Offer Unique Lab Application Features - Brochure 
Now the unique test features of lab applications are can be ordered for test applications.

Brochure 2007-08-16

PDF PDF 120 KB
8960 and E6601A Wireless Test Sets - Brochure 
For flexible solutions for today’s wireless device development, manufacturing, and repair, use Keysight’s proven 8960 and new E6601A wireless test set.

Brochure 2007-08-07

PDF PDF 766 KB
E6601A Wireless Communication Test Set Photo Card 
E6601A offers the lowest cost of test for wireless device calibration available from a one-box test set, see how it can be part of your manufacturing test solution.

Brochure 2007-08-06

PDF PDF 138 KB

1 2 Page suivante