您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

蜂巢式技術

是德科技是世界一流的量測大廠,提供全方位的設計、測試和管理解決方案,涵蓋最完整的蜂巢式技術測試範圍 — 從傳統的 1G 系統,到 HSPA 這類的 3G 系統,一直到 3GPP 長期演進技術 (LTE) 以及 1xEV-DO。是德產品可用於整體產品發展的各個階段,從先期設計與開發、到量產階段、一直到網路部署與服務保證。清楚洞察、信心滿滿。加速新世代無線網路技術的發展

觀看YouTube影片 

縮小範圍

依產業/技術

依內容類型

依產品分類

1-25 / 473

排序:
5G mmWave for Wideband Applications Demo - video 
This video demonstration by Keysight 5G expert Greg Jue shows a 73GHz demo with 2GHz of modulation bandwidth for 5G mmWave applications.

基本展示 2017-05-22

 
Infiniium V-Series Oscilloscopes - Data Sheet 
Achieve clarity faster with Keysight's Infiniium V-Series oscilloscopes. These 8-33 GHz DSO, DSA, and MSO scopes incorporate innovative technology designed to deliver superior measurements.

產品型錄 2017-05-17

Infiniium Z-Series Oscilloscopes - Data Sheet 
Keysight's Infiniium Z-Series oscilloscopes feature up to 63 GHz of real-time oscilloscope bandwidth and the industry's leading noise and jitter measurement floors.

產品型錄 2017-05-16

T4010S Conformance Test System - Technical Overview 
The T4010S LTE RF test systems are automated solutions for conformance test and design verification of LTE UE. This document covers key benefits, features, technical specifications and ordering info.

技術總覽 2017-05-04

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

產品型錄 2017-04-29

M9393A PXIe Performance Vector Signal Analyzer - Data Sheet 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

產品型錄 2017-04-29

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet 
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

產品型錄 2017-04-24

Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

技術總覽 2017-03-10

PDF PDF 634 KB
New PXIe Instruments for 5G, A&D and Quantum Technologies 

新聞資料 2017-03-08

 
N9010B EXA Signal Analyzer Specifications Guide 
Specification information for the N9010B EXA signal analyzer.

技術總覽 2017-03-01

PDF PDF 1.80 MB
N9040B UXA Signal Analyzer Specifications Guide 
Specification information for the N9040B UXA signal analyzer.

技術總覽 2017-03-01

PDF PDF 2.34 MB
Evolution to 5G Massive MIMO: Beamforming Simulation and Measurement - Application Brief 
Overview of new requirements for the development and implementation of massive MIMO technology within the 5G ecosystem, including tools required to simulate, design and test highly complex systems.

應用手冊 2017-02-23

PDF PDF 1.06 MB
Evolution of the Radio Access Network: Fronthaul Test and Monitoring - Application Brief 
Overview of fronthaul test and monitoring solutions from Keysight Technologies for Radio Access Networks (RAN).

應用手冊 2017-02-23

PDF PDF 386 KB
N9030A PXA Signal Analyzer Specifications Guide 
Specification information for the N9030A PXA signal analyzer.

技術總覽 2017-02-01

PDF PDF 3.59 MB
FPGA Implementation of a LUT-Based Digital Pre-Distortion - Application Note 
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). This program transforms a sawtooth signal into a sinusoidal.

應用手冊 2017-01-05

N9000B CXA Signal Analyzer Specifications Guide 
Specification information for the N9000B CXA signal analyzer.

技術總覽 2017-01-01

PDF PDF 2.05 MB
Increase PA/FEM Component Test Efficiency with MIPI® RFFE and SPI Bus Test Techniques 
This note describes methods to characterize and validate RFFE and SPI serial bus performance on new wireless PA and FEM devices.

應用手冊 2016-12-16

Watch 5G Wireless Communications Videos on YouTube 

基本展示 2016-12-14

 
Testing 5G: Time to Throw Away the Cables - Article Reprint Microwave Journal 
This article describes the test challenges of 5G technology, and sets the scene for what lies ahead to test 5G at mmWave frequencies, almost all over the air (OTA) without cables.

應用手冊 2016-11-30

PDF PDF 3.25 MB
M9005A PXIe 主機箱整合式系統模組,5 插槽,3U - 產品規格書 
Keysight M9005A PXIe 5 插槽主機箱其設計旨在提供低成本、適合工作臺使用的解決方案,同時支援 PXIe 相容性和性能。

產品型錄 2016-11-09

Infoline Instrument Management Security, Reliability and Privacy - Product Fact Sheet 
Trust in the security, reliability and privacy of Keysight Infoline Instrument Management application.

型錄 2016-10-20

PDF PDF 174 KB
Calibration Services - Flyer 
Measurement confidence comes from equipment operating with accuracy and precision

型錄 2016-10-17

PDF PDF 414 KB
Infoline Asset Manager - Brochure 
Keysight Infoline Asset Manager - Free. Easily track and manage your company’s hardware, software and systems.

型錄 2016-10-13

PDF PDF 3.30 MB
Onsite Calibration - Promo Flyer 
Minimize downtime by bringing Keysight calibration equipment and expertise to your site

型錄 2016-09-21

PDF PDF 351 KB
Infoline Web Services Suite - Data Sheet 
Achieve your software and hardware management goals with our online and professional services options

產品型錄 2016-09-16

PDF PDF 192 KB

1 2 3 4 5 6 7 8 9 10 ... 下一頁