이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

무선 단말 통신

Keysight Technologies, the world’s premier measurement company, offers a full range of design, test, and management solutions that span the range of cellular technologies—from legacy 1G systems through 3G systems such as HSPA to 3GPP Long Term Evolution (LTE) and 1xEV-DO. Keysight products cover the lifecycle from early design and development, through volume manufacturing, to network deployment and service assurance. So as you take cellular forward, Keysight clears the way.

유튜브 동영상 보기 

1-25 / 65

정렬방식:
T4010S Conformance Test System - Technical Overview 
The T4010S LTE RF test systems are automated solutions for conformance test and design verification of LTE UE. This document covers key benefits, features, technical specifications and ordering info.

기술 개요 2017-07-28

Infiniium V-Series Oscilloscopes - Data Sheet 
Achieve clarity faster with Keysight's Infiniium V-Series oscilloscopes. These 8-33 GHz DSO, DSA, and MSO scopes incorporate innovative technology designed to deliver superior measurements.

데이터시트 2017-07-17

W1919 GNSS Baseband Verification Library 
SystemVue Algorithm Reference Library for Global Navigation Satellite Systems (GNSS), Intended for System Architecture, Baseband Algorithms and Verification.

데이터시트 2017-06-07

M9393A PXIe Performance Vector Signal Analyzer - Data Sheet 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

데이터시트 2017-04-29

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

데이터시트 2017-04-29

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet 
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

데이터시트 2017-04-24

Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

기술 개요 2017-03-10

PDF PDF 634 KB
N9010B EXA Signal Analyzer Specifications Guide 
Specification information for the N9010B EXA signal analyzer.

기술 개요 2017-03-01

PDF PDF 1.80 MB
N9040B UXA Signal Analyzer Specifications Guide 
Specification information for the N9040B UXA signal analyzer.

기술 개요 2017-03-01

PDF PDF 2.34 MB
N9030A PXA Signal Analyzer Specifications Guide 
Specification information for the N9030A PXA signal analyzer.

기술 개요 2017-02-01

PDF PDF 3.59 MB
N9000B CXA Signal Analyzer Specifications Guide 
Specification information for the N9000B CXA signal analyzer.

기술 개요 2017-01-01

PDF PDF 2.05 MB
M9005A PXIe 5-slot chassis - Data Sheet 
This data sheet provides technical specifications and characteristics for the Keysight M9005A PXIe 5-slot chassis.

데이터시트 2016-11-09

Infoline Web Services 세트 - 데이터 시트(영어) 
키사이트의 온라인 및 전문 서비스 옵션으로 소프트웨어 및 하드웨어 관리 목표를 달성하십시오.

데이터시트 2016-09-16

PDF PDF 192 KB
Waveguide Harmonic Mixers M1971E/V/W - Technical Overview 
This technical overview describes the M1971E/V/W waveguide harmonic mixers features, benefits, and specifications.

기술 개요 2016-09-14

N7608B Signal Studio for Custom Modulation - Technical Overview 
N7608B Signal Studio for custom modulation enables quick and easy signal generation for component, transmitter, and receiver test of emerging standards and 5G applications.

기술 개요 2016-08-24

M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet 
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

데이터시트 2016-06-03

M8190A Arbitrary Waveform Generator - Data Sheet 
Precision arbitrary waveform generator with 5 GHz bandwidth and 14 bit vertical resolution gives you reliable, repeatable measurements.

데이터시트 2016-02-22

Millimeter Wave Frequency Extenders - Technical Overview 
Keysight X-Series signal analyzers, when paired with frequency extenders from Virginia Diodes, Inc., provide capabilities up to 1.1 THz to meet existing and emerging millimeter wave applications.

기술 개요 2015-08-27

M9381A PXIe Vector Signal Generator - Data Sheet 
The Keysight M9381A is the modular signal generator that provides Keysight quality and performance in the PXI form factor. It accelerates throughput by delivering new levels of speed in signal generation—the fastest RF tuning, Keysight proprietary innovative baseband tuning, versatile list mode, and more. Add the M9381A to your system—and break the speed barrier.

데이터시트 2015-07-10

M9451A PXIe Measurement Accelerator - Data Sheet 
This document provides technical specifications and other information about the M9451A PXIe Measurement Accelerator

데이터시트 2015-06-02

PDF PDF 581 KB
89601B/BN-BHF Custom OFDM Modulation Analysis, 89600 VSA Software - Technical Overview 
89600 VSA software Option BHF enables OFDM measurements for analyzing custom OFDM formats, including FDD, TDD, MIMO and multi-user systems.

기술 개요 2015-04-16

N9080A/W9080A LTE FDD & N9082A/W9082A LTE TDD X-Series Application - Technical Overview 
An overview of the LTE FDD/TDD (N/W9080A & N/W9082A) X-Series measurement applications.

기술 개요 2015-04-04

N9079A & W9079A TD-SCDMA X-Series Measurement Application - Technical Overview 
The N9079A & W9079A X-Series measurement application adds one-button, standard-based power and modulation analysis for the design and manufacturing of TD-SCDMA devices.

기술 개요 2015-03-24

PDF PDF 2.91 MB
N9071A and W9071A GSM/EDGE/EVO X-Series Measurement Application - Technical Overview 
An overview of the GSM/EDGE/EVO (N/W9071A) X-Series measurement applications.

기술 개요 2015-03-24

PDF PDF 3.94 MB
N9073A and W9073A W-CDMA/HSPA+ X-Series Measurement Application - Technical Overview 
An overview of the W-CDMA/HSPA+ (N/W9073A) X-Series measurement applications.

기술 개요 2015-03-18

1 2 3 다음