이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

무선 단말 통신

Keysight Technologies, the world’s premier measurement company, offers a full range of design, test, and management solutions that span the range of cellular technologies—from legacy 1G systems through 3G systems such as HSPA to 3GPP Long Term Evolution (LTE) and 1xEV-DO. Keysight products cover the lifecycle from early design and development, through volume manufacturing, to network deployment and service assurance. So as you take cellular forward, Keysight clears the way.

유튜브 동영상 보기 

상세 분류

산업/기술

분야별 검색결과

제품 카테고리별

1-25 / 476

정렬방식:
E7515A UXM Wireless Test Set - Brochure 
The UXM is a highly-integrated signaling test set for functional and RF design validation in the 4G era and beyond, so you can assess design readiness with greater confidence and make a clear call.

브로셔 2017-09-20

PDF PDF 13.78 MB
5G RF DVT Toolset - Solution Brief 
This flyer introduces the Keysight 5G RF/RRM Design Verification toolset which is a comprehensive solution to address diverse global spectrum requirements and efficiently prototype advanced 5G RF/RRM features, including beamforming at mm-Wave frequencies and standalone/non-standalone use cases.

솔루션 개요 2017-09-15

PDF PDF 1.75 MB
E7515A UXM Wireless Test Set - Brochure 
The UXM is a highly integrated signaling test set created for functional & RF design validation in the 4G era & beyond. It delivers LTE-A cat 6 now & will handle increasingly complex cases later.

브로셔 2017-09-13

PDF PDF 1.29 MB
Keysight Technologies Selected by Qualcomm for 5G Test Solutions 
Keysight will provide the scalability and capability required to support 5G design and test–from initial requirements to final standards

보도자료 2017-08-19

 
T4010S Conformance Test System - Technical Overview 
The T4010S LTE RF test systems are automated solutions for conformance test and design verification of LTE UE. This document covers key benefits, features, technical specifications and ordering info.

기술 개요 2017-07-28

Infiniium V-Series Oscilloscopes - Data Sheet 
Achieve clarity faster with Keysight's Infiniium V-Series oscilloscopes. These 8-33 GHz DSO, DSA, and MSO scopes incorporate innovative technology designed to deliver superior measurements.

데이터시트 2017-07-17

Massive MIMO: Answering Some Common Questions - White Paper 
The promise of new digital technologies to take full advantage of a rich radio channel continues to drive innovation in the industry with regards to 5G and massive MIMO.

어플리케이션 노트 2017-07-13

N7608B Signal Studio for Custom Modulation You Tube 
N7608B Signal Studio for Custom Modulation You Tube

기본 데모 2017-07-06

 
IMS 2017: What's new with Keysight's SystemVue 2017 
Keysight's How-Siang Yap demonstrates the new features of SystemVue 2017 for Microwave Journal at IMS 2017 in Hawaii.

기본 데모 2017-06-21

 
5G Waveform Generation and Analysis Testbed, Reference Solution - Solution Brochure 
This solution brochure provides technical information about the Keysight 5G Waveform Generation and Analysis Testbed, Reference Solution

브로셔 2017-06-19

PDF PDF 3.27 MB
W1919 GNSS Baseband Verification Library 
SystemVue Algorithm Reference Library for Global Navigation Satellite Systems (GNSS), Intended for System Architecture, Baseband Algorithms and Verification.

데이터시트 2017-06-07

New PXIe Instruments for 5G, A&D and Quantum Technologies 
New PXIe Instruments for 5G, A&D and Quantum Technologies

보도자료 2017-05-31

 
5G mmWave for Wideband Applications Demo - video 
This video demonstration by Keysight 5G expert Greg Jue shows a 73GHz demo with 2GHz of modulation bandwidth for 5G mmWave applications.

기본 데모 2017-05-22

 
5G Protocol R&D Toolset - Solution Brief 
This flyer introduces the Keysight industry-first 5G Protocol R&D Test Solution as a comprehensive suite of tools supporting all phases of wireless device development, from pre-silicon protocol module development, through to systems integration and verification.

솔루션 개요 2017-05-18

M9393A PXIe Performance Vector Signal Analyzer - Data Sheet 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

데이터시트 2017-04-29

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

데이터시트 2017-04-29

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet 
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

데이터시트 2017-04-24

Real-Time Near-Field Cell Phone and Tablet Antenna Measurements – EMSCAN 
Real-Time Near-Field Cell Phone and Tablet Antenna Measurements from Keysight Technologies and EMSCAN

솔루션 개요 2017-04-20

 
Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

기술 개요 2017-03-10

PDF PDF 634 KB
N9040B UXA Signal Analyzer Specifications Guide 
Specification information for the N9040B UXA signal analyzer.

기술 개요 2017-03-01

PDF PDF 2.34 MB
N9010B EXA Signal Analyzer Specifications Guide 
Specification information for the N9010B EXA signal analyzer.

기술 개요 2017-03-01

PDF PDF 1.80 MB
5G Massive MIMO로의 발전: 빔포밍 시뮬레이션 및 측정 - 애플리케이션 개요(영어) 
매우 복잡한 시스템을 시뮬레이션, 설계 및 테스트하는 데 필요한 도구를 포함하여 5G 에코시스템 내에서 Massive MIMO 기술을 개발 및 구현하기 위한 새로운 요구사항을 개략적으로 소개합니다.

어플리케이션 노트 2017-02-23

Evolution of the Radio Access Network: Fronthaul Test and Monitoring - Application Brief 
Overview of fronthaul test and monitoring solutions from Keysight Technologies for Radio Access Networks (RAN).

어플리케이션 노트 2017-02-23

PDF PDF 386 KB
Optimize your wideband test solution 
download new application note: Optimize your wideband test solution

어플리케이션 노트 2017-02-21

 
N9030A PXA Signal Analyzer Specifications Guide 
Specification information for the N9030A PXA signal analyzer.

기술 개요 2017-02-01

PDF PDF 3.59 MB

1 2 3 4 5 6 7 8 9 10 ... 다음