Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

TD-SCDMA Test

TD-SCDMA (Time Division-Synchronous Code Division Multiple Access) is a Chinese-developed 3G standard that has been adopted by ITU and by 3GPP as one of the worldwide 3G standards. It is a time division duplex (TDD) standard. This ability to transmit and receive on the same frequency makes TD-SCDMA well suited for data-intensive applications such as mobile internet access and multimedia services.

Keysight has been involved in the China TD-SCDMA indoor trials, field trials and commercial deployment, providing products and test solutions covering all areas from component and sub-systems design, to handset and base station equipment manufacturing and network deployment. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Explore YouTube Videos 

  • no image available E6640A EXM Wireless Test Set 
    no image available

    E6640A EXM Wireless Test Set

    The E6640A EXM wireless test set scales with your production needs and is in sync with the latest cellular and WLAN chipsets. It delivers the speed, accuracy, and port density you need to ramp up rapidly and optimize full-volume manufacturing.

  • no image available E6650A EXF Wireless Test Set for Femtocell 
    no image available

    E6650A EXF Wireless Test Set for Femtocell

    The E6650A EXF is dedicated to femtocell manufacturing and is validated with the latest cellular and WLAN chipsets. It also delivers the speed, performance and scalability you need to ramp up rapidly and lower your cost of test.

  • no image available V9079B TD-SCDMA/HSPA Measurement Application for EXM and EXF 
    no image available

    V9079B TD-SCDMA/HSPA Measurement Application for EXM and EXF

    V9079B TD-SCDMA/HSPA measurement application provides analysis of TD-SCDMA and HSPA signals used in multi-format devices and femtocells. Use with the EXM wireless test set or EXF wireless test set for femtocell.

  • U9079A TD-SCDMA/HSPA measurement application for EXT U9079A TD-SCDMA/HSPA Measurement Application for EXT 
    U9079A TD-SCDMA/HSPA measurement application for EXT

    U9079A TD-SCDMA/HSPA Measurement Application for EXT

    The U9079A TD-SCDMA/HSPA measurement application for the EXT wireless communications test set

  • E5061B E6617A Multiport Adapter for EXT 
    E5061B

    E6617A Multiport Adapter for EXT

    The E6617A Multiport Adapter extends EXT to eight fully calibrated RFIO interfaces and four GPS ports, enables parallel device test without extra hardware fixture.

  • Sequence Studio Screen Shot U9066A Sequence Studio for EXT 
    Sequence Studio Screen Shot

    U9066A Sequence Studio for EXT

    The graphical Sequence Studio software dramatically simplifies test plan calibration, verification development, troubleshooting and reduces the need for test programming support.

  • E1969A TD-SCDMA_GSM Fast Switch Test Application E1969A TD-SCDMA GSM Fast Switch Test Application 
    E1969A TD-SCDMA_GSM Fast Switch Test Application

    E1969A TD-SCDMA GSM Fast Switch Test Application

    The E1969A test application provides base station emulation, RF parametric and functional tests in cellular and wireless device design and manufacturing for TD-SCDMA/TD-HSDPA/TD-HSUPA.

  • N9079A TD-SCDMA ACP measurement image N9079A TD-SCDMA/HSPA Measurement Application 
    N9079A TD-SCDMA ACP measurement image

    N9079A TD-SCDMA/HSPA Measurement Application

    N9079A TD-SCDMA/HSDPA/HSUPA/8PSK measurement application provides 3GPP/CCSA standards-based transmitter testers with 1-button RF conformance measurements for R&D through manufacturing of base station/user equipment.

  • W9079A TD-SCDMA ACP measurement image W9079A TD-SCDMA/HSPA Measurement Application for CXA 
    W9079A TD-SCDMA ACP measurement image

    W9079A TD-SCDMA/HSPA Measurement Application for CXA

    W9079A TD-SCDMA/HSDPA/HPUPA measurement application closely follows the 3GPP and CCSA standards providing 1-button RF conformance measurements for BTS and UE R&D through manufacturing.

  • E6607A EXT Wireless Communications Test Set E6607B EXT Wireless Communications Test Set 
    E6607A EXT Wireless Communications Test Set

    E6607B EXT Wireless Communications Test Set

    The E6607B EXT is a one-box test set integrating an innovative test sequencer, vector signal analyzer, vector signal generator, and multi-port RF hardware in a single box for non-signaling test in cellular and wireless device manufacturing.

  • no image available E6607C EXT Multiport Wireless Communications Test Set 
    no image available

    E6607C EXT Multiport Wireless Communications Test Set

    The EXT-C is an innovative one-box test set integrating a multiport adapter, test sequencer, vector signal analyzer, and vector signal generator in a single box for cost-effective high throughput non-signaling test in cellular device manufacturing.

  • no image available E6618A Multiport Adapter for E6630A 
    no image available

    E6618A Multiport Adapter for E6630A

    The E6618A multiport adapter extends E6630A to up to sixteen fully calibrated RFIO interfaces and eight GNSS output ports, enables parallel device test without extra hardware fixture.

  • no image available Y9079B TD-SCDMA/HSPA Measurement and Waveform Application for EXM 
    no image available

    Y9079B TD-SCDMA/HSPA Measurement and Waveform Application for EXM

    Y9079B TD-SCDMA/HSPA measurement and waveform application provides analysis of TD-SCDMA and HSPA signals used in multi-format devices. Use with the EXM wireless test set.

  • no image available PXI Signal Generator (Signal Sources) 
    no image available

    PXI Signal Generator (Signal Sources)

    PXI Signal Generators (Signal Sources) provide Keysight quality and performance in the PXI form factor to address your RF design and test challenges in design, DVT and manufacturing

  • no image available PNA Network Analyzers, 300 kHz to 1.1 THz 
    no image available

    PNA Network Analyzers, 300 kHz to 1.1 THz

    PNA-L is a general-purpose network analyzer, PNA is the highest performing suitable for passive and active device test, and PNA-X is Keysight's most advanced and flexible enabling linear and nonlinear device characterization in a single instrument.

  • 89600 VSA Software 

    89600 VSA Software

    89600 VSA software measures RF & vector modulation qualities of digitally modulated signals. Use vector signal analyzer software in R&D to troubleshoot over 75 different standards and vector modulation formats.

  • no image available RF & Microwave Test Accessories 
    no image available

    RF & Microwave Test Accessories

    Keysight provides a wide range of test accessories to meet your specific application. Learn about the latest new products and support information for switches, attenuators, amplifiers, detectors and many more.

  • no image available PXI Signal Generators (Signal Sources) 
    no image available

    PXI Signal Generators (Signal Sources)

    PXI Signal Generators (Signal Sources) provide Keysight quality and performance in the PXI form factor to address your RF design and test challenges in design, DVT and manufacturing

  • no image available Electronic Design Automation Software 
    no image available

    Electronic Design Automation Software

    Electronic Design Automation (EDA) simulation software for high-frequency and high-speed system, power electronics, modeling, and RF circuit design applications.