Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Long Term Evolution - LTE Test

This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 

Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Keysight gives you “greater insight” into your Long Term Evolution (LTE) designs and LTE Test. We provide reduced design uncertainty, faster and easier development of high-performing LTE products and help you find root causes faster. Now with first-to-market test solutions for LTE-Advanced.

To learn more about LTE technology : LTE Technology Overview

To learn more about the LTE implementation of MIMO: MIMO Test

Receive App Notes, CD's and other resources : Long Term Evolution - LTE Resources

To find the product that fits your stage of Long Term Evolution (LTE) development see links to the left.

  

Explore YouTube Videos 

Related Links

1-25 of 153

Sort:
Bluetooth Audio Measurement with the U8903B Performance Audio Analyzer - Application Note 
This article focuses on the Bluetooth audio measurement applications of the U8903B performance audio analyzer. Bluetooth audio is also part of the whole audio measurement and analysis ecosystem.

Application Note 2016-01-28

PDF PDF 2.48 MB
Unlocking Cellular Measurement Insights - Solution Brochure 
This brochure covers the intricacies of evolving cellular standards to provide our customers with valuable insights into their innovations from design and development into manufacturing.

Brochure 2016-01-26

PDF PDF 7.71 MB
E7515A UXM Wireless Test Set - Brochure 
The UXM is a highly-integrated signaling test set for functional and RF design validation in the 4G era and beyond, so you can assess design readiness with greater confidence and make a clear call.

Brochure 2015-12-14

PDF PDF 11.58 MB
E7515A UXM Wireless Test Set - Flyer 
The UXM is a highly integrated signaling test set created for functional & RF design validation in the 4G era & beyond. It delivers LTE-A cat 6 now & will handle increasingly complex cases later.

Promotional Materials 2015-11-30

PDF PDF 1.55 MB
RF PA/FEM Characterization & Test, Reference Solution - Solution Brochure 
This brochure describes the hardware, software and services components of the RF PA/FEM characterization & test, Reference Solution

Brochure 2015-09-28

PDF PDF 3.57 MB
Increase Power Amplifier Test Throughput with the Keysight PXIe Vector Signal Analyzer and Generator  
This application note overview provides an overview of the challenges and recommended solutions to increase the speed of power amplifier test.

Application Note 2015-09-27

RF PA/FEM Characterization & Test, Reference Solution - Configuration Guide 
This configuration guide provides the hardware, software and services options for the RF PA/FEM characterization & test, Reference Solution.

Configuration Guide 2015-09-27

PDF PDF 4.88 MB
Testing Voice Over LTE (VoLTE) Phones - Application Note 
This application note explains a solution for testing voice over LTE (VoLTE) phones that is well-suited for LTE mobile phone developers, test engineers, and test lab personnel.

Application Note 2015-09-14

PDF PDF 4.46 MB
Correlating Microwave Measurements between Handheld and Benchtop Analyzers - Application Note 
This application note discusses the powerful capabilities of modern-day handheld analyzers and includes measurement comparisons between FieldFox handheld analyzers and several benchtop instruments.

Application Note 2015-08-27

Precision Validation, Maintenance and Repair of Satellite Earth Stations FieldFox Handheld Analyzers 
This application note describes breakthrough technologies that have transformed the way systems can be tested in the field while providing higher performance, improved accuracy and capability.

Application Note 2015-08-24

LTE/LTE-A Multi-Channel, Reference Solution - Solution Brochure 
This document provides a technical overview of test challenges and a convenient PXI-based multi-channel solution to test LTE multi-channel designs.

Brochure 2015-08-04

PDF PDF 2.88 MB
E6640A EXM Wireless Test Set - Flyer  
The EXM wireless test set is scalable to meet your production needs. It delivers the speed, accuracy and port density you need to ramp up rapidly and optimize full-volume manufacturing.

Promotional Materials 2015-07-31

PDF PDF 1.42 MB
M9381A PXIe Vector Signal Generator - Data Sheet 
The Keysight M9381A is the modular signal generator that provides Keysight quality and performance in the PXI form factor. It accelerates throughput by delivering new levels of speed in signal generation—the fastest RF tuning, Keysight proprietary innovative baseband tuning, versatile list mode, and more. Add the M9381A to your system—and break the speed barrier.

Data Sheet 2015-07-10

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Data Sheet 2015-07-10

Techniques for Precise Measurement Calibrations in the Field - Application Note 
This application note discusses recent advances in VNA calibration and compares measurements made on a FieldFox analyzer using different calibration types for a variety of RF and microwave devices.

Application Note 2015-05-22

Keysight Expands UXM Wireless Test Set LTE-A Capabilities with 4CC, 256 QAM, LTE-U, Cat 0 Support 
Keysight announced verification of end-to-end IP data throughput for downlink rates of 587.5 Mbps with the E7515A UXM wireless test set. Using three component carriers (3CC) and 256 QAM in the downlink, Keysight achieved sustained bi-directional 3GPP UE category 11 data rates.

Press Materials 2015-05-21

 
Techniques for Precise Cable and Antenna Measurements in the Field - Application Note 
This app note introduces measurement and calibration techniques for cable and antenna testing using FieldFox handheld analyzers.

Application Note 2015-05-15

Keysight Demonstrates LTE-Advanced Category 11 IP Data Throughput with UXM Wireless Test Set 
Keysight announced verification of end-to-end IP data throughput for downlink rates of 587.5 Mbps with the E7515A UXM wireless test set. Using three component carriers (3CC) and 256 QAM in the downlink, Keysight achieved sustained bi-directional 3GPP UE category 11 data rates.

Press Materials 2015-05-06

 
E6640A EXM Wireless Test Set - Configuration Guide  
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

Configuration Guide 2015-04-17

N9080A/W9080A LTE FDD & N9082A/W9082A LTE TDD X-Series Application - Technical Overview 
An overview of the LTE FDD/TDD (N/W9080A & N/W9082A) X-Series measurement applications.

Technical Overview 2015-04-04

M9381A PXIe Vector Signal Generator & M9391A PXIe Vector Signal Analyzer - Configuration Guide 
This document provides information for configuring solutions for RF test based on the M9391A PXIe VSA and M9381A PXIe VSG.

Configuration Guide 2015-03-31

PDF PDF 5.25 MB
Techniques for Precise Interference Measurements in the Field - Application Note 
This app note discusses the different types of interference in current and new systems and methods to measure a variety of interference types using spectrum analyzers such the FieldFox Series.

Application Note 2015-03-30

M9391A PXIe Vector Signal Analyzer - Product Fact Sheet 
This document provides an overview of the technical and other benefits related to the M9391A PXIe Vector Signal Analyzer

Brochure 2015-02-17

PDF PDF 731 KB
M9381A PXIe Vector Signal Generator - Product Fact Sheet 
The M9381A PXIe vector signal generator is a compact modular solution that provides frequency coverage from 1 MHz to 3.0 GHz or 6.0 GHz. The M9381A accelerates test throughput with the industry's fastest frequency and amplitude switching speed.

Brochure 2015-02-17

PDF PDF 647 KB
Keysight to Demonstrate New UXM Wireless Test Set Features at Mobile World Congress 
The E7515A UXM wireless test set is the industry’s leading UE test platform ready for 3CC/4CC, 256 QAM, UE categories 11-14. Visit us at Hall 2, Booth 212.

Press Materials 2015-02-12

 

1 2 3 4 5 6 7 Next