您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

長期演進技術(LTE) - LTE 測試

本內容需使用具 JavaScript 啟用的瀏覽器或Adobe Flash Player 觀看

取得 Flash 

是德 LTE 設計與測試系列產品 – 更佳洞察力、 更大自信心

是德讓您能夠「深入透悉」您的 LTE 設計。 我們可協助您減少設計不確定性、快速而輕鬆地開發高效能LTE產品,並且立即找出問題的根源。

深入認識 LTE 技術LTE 技術總覽

想要定期收到LTE應用說明、光碟及其他資源嗎? 詳細資訊

想要尋找適合不同LTE開發階段使用的產品,請參閱下方的連結。 

觀看YouTube影片 

1-12 / 12

排序:
MIMO Over-The-Air Research, Development, and Testing 
International Journal of Antennas and Propagation, May 2012 article provides information on the many challenges of identifying the optimal channel models and test method(s), for MIMO

專文 2012-05-09

 
Two-Stage Over-the-Air (OTA) Test Method for LTE MIMO Device Performance Evaluation 
International Journal of Antennas and Propagation, February, 2012, article introduces a novel, flexible, and cost-effective method for measuring MIMO OTA using a two-stage approach.

專文 2012-03-28

 
LTE-Advanced…Already? 
Article reprint from OSP magazine detailing the additional changes LTE-Advanced brings to the Network already working to implement 3GPP LTE.

專文 2011-09-01

PDF PDF 695 KB
The MIMO Antenna: Unseen, Unloved, Untested! 
Microwave Journal (August 2010) article (.pdf) written by Agilent’s Moray Rumney. With the shift of MIMO from theory to real world this article focuses on performance testing in real world conditions.

專文 2010-08-20

PDF PDF 693 KB
Measuring MIMO In LTE Tx And Rx Tests 
Find the right combination of LTE test instruments and techniques to evaluate the performance of Long Term Evolution (LTE) components and systems under real-world conditions. A link to the MWJ article by Agilent.

專文 2010-08-18

 
A primer on MIMO in LTE 
An article in Electronic Products, written by Agilent’s Jan Whitacre, exploring the special employment of multiple-input, multiple-output radios to utilize spectrum in Long Term Evolution (LTE) systems.

專文 2010-02-01

 
MIMO and the Battle Between LTE and WiMAX™ 
Link to April 10, 2009 Microwave Journal executive interview with Andy Botka and Carla Feldman regarding the PXB MIMO Receiver Test and the broader issue of LTE and WiMAX development.

專文 2009-04-10

 
Test solutions soup up for 4G 
Link to April 9, 2009 Microwave Journal editorial. Test equipment manufacturers are providing more capability by relying on the latest hardware and software for feature-rich and easy to use solutions with impressive raw performance.

專文 2009-04-09

 
Expert Advice: The Importance of Average vs. Peak Performance in Cellular Wireless 
The average efficiency of the cell remains much lower than the peaks. November 2008 article by Moray Rumney linked with permission by Microwave Journal.

專文 2008-11-17

 
Analyze Antenna Approaches for LTE Wireless Systems 
Multiple-antenna techniques are a large part of improved performance in LTE wireless systems, but they must be properly understood in order to be properly tested.

專文 2008-08-13

 
LTE ARQ and Re-segmentation 
Link to August 2008 Microwave Journal Article

專文 2008-08-08

 
3GPP LTE: Introducing Single-Carrier FDMA  
This article, published in issue 4 of the Agilent Measurement Journal, describes single-carrier FDMA for 3GPP LTE.

專文 2008-01-01

PDF PDF 491 KB