Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Contact an Expert

HSPA Test & HSPA+ Test

High Speed Packet Access (HSPA) is one of the major movements to achieve highly improved wireless data communications which are essential to support seamless mobile broadband services for unprecedented boomed in the Smartphone and tablet markets. Now, HSPA takes further enhancements to Evolved High Speed Packet Access (HSPA+), a much more cost effective way to provide a better overall wireless experience, and improve wireless communication capacity with upgrades from the existing UMTS networks over 3GPP Long Term Evolution (LTE).

With all these enhancements, HSPA and HSPA+ user equipment (UE) and base station design and development requires more complex wireless technologies including higher order modulations – up to 64QAM for downlink and 16QAM for uplink, aggregated carriers and MIMO antennas.

Keysight offers a complete HSPA and HSPA+ design and test lifecycle portfolio which is fast, accurate, flexible, and cost-effective. Count on Keysight solutions to help you get your product to market rapidly, while protecting your bottom line. For network operators, Keysight provides the capabilities you need to deliver high-caliber service quality to every customer, every time, everywhere. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

1-25 of 45

Sort:
E6640A EXM Wireless Test Set - Flyer  
The E6640A EXM wireless test set is scalable to meet your production needs. It delivers the speed, accuracy and port density you need to ramp up rapidly and optimize full-volume manufacturing.

Promotional Materials 2014-11-04

PDF PDF 1.40 MB
8960 Wireless Communications Test Set HSPA Applications - Application Note 
key features for HSPA applications for the 8960 wireless communications test set. Specifically for the E6703F W-CDMA lab application and E1963A mobile test application.

Brochure 2014-10-29

PDF PDF 383 KB
E6640A EXM Wireless Test Set - Configuration Guide  
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

Configuration Guide 2014-08-03

Solutions and Measurement Tools for Use in Average Power and Envelope Tracking Design - Application  
This app note provides an outline of the techniques involved and the solutions Agilent provides for RF, baseband and system developers.

Application Note 2014-08-02

E6703I W-CDMA/HSPA Lab Application - Technical Overview 
This technical overview provides the technical specifications and highlights the key capabilities of the E6703I W-CDMA/HSPA lab application.

Technical Overview 2014-05-19

E1963A W-CDMA Mobile Test Application - Technical Overview 
This technical overview provides key capabilities and specifications for the E1963A W-CDMA mobile test application.

Technical Overview 2014-05-19

N9073A and W9073A W-CDMA/HSPA+ X-Series Measurement Application - Technical Overview 
An overview of the W-CDMA/HSPA+ (N/W9073A) X-Series measurement applications.

Technical Overview 2014-04-28

Accelerate PXI VSA Measurements with X-Series Measurement Applications for Modular Instrument 
This brochure describes the modular X-Series measurement applications which increase the efficiency and capability of the PXI VSA for specific communications standards

Brochure 2014-03-06

PDF PDF 1.31 MB
E6640A EXM Wireless Test Set Ready for Volume Production of LTE-A, 802.11ac WLAN Devices 
Agilent Technologies today announced the E6640A EXM wireless test set, which offers breakthrough manufacturing-test scalability in technology coverage, performance and capacity to test up to 32 cellular and wireless-connectivity devices in parallel.

Press Materials 2014-02-13

 
PSA Spectrum Analyzer W-CDMA and HSDPA/HSUPA Measurement Personality - Technical Overview 
This overview for the W-CDMA and HSDPA measurement personalities, a suite of standards-based measurements with digital modulation analysis for the PSA spectrum analyzers and the E4406A vector signal analyzer, includes measurement details, demonstrations, and key specifications.

Technical Overview 2013-11-25

Correlating Microwave Measurements between Handheld and Benchtop Analyzers - Application Note 
This application note discusses the powerful capabilities of modern-day handheld analyzers and includes measurement comparisons between FieldFox handheld analyzers and several benchtop instruments.

Application Note 2013-11-17

 
Techniques for Precise Cable and Antenna Measurements in the Field - Application Note 
This app note introduces measurement and calibration techniques for cable and antenna testing using FieldFox handheld analyzers.

Application Note 2012-08-30

 
Techniques for Precise Measurement Calibrations in the Field - Application Note 
This app note discusses recent advances in VNA calibration and compares measurements made on a FieldFox analyzer using different calibration types for a variety of RF and microwave devices.

Application Note 2012-08-30

 
Techniques for Precise Interference Measurements in the Field - Application Note 
This app note discusses the different types of interference in current and new systems and methods to measure a variety of interference types using spectrum analyzers such the FieldFox Series.

Application Note 2012-08-30

 
EXT Wireless Communications Test Set Non-signaling Test Overview 
This application note explains how non-signaling test methods make it possible for manufacturers to reduce both test times and test equipment costs across a range of wireless technologies

Application Note 2012-08-01

PDF PDF 290 KB
Agilent Technologies Announces Wireless Communications Test Set with Innovative Multiport Adapter 
Agilent Technologies introduced the E6607B EXT wireless communications test set and companion E6617A multiport adapter. Optimized for non-signaling testing, the EXT/MPA combination increases test throughput and reduces the cost of test in the manufacturing of current- and next-generation smartphones and tablets that contain multiformat and multiband technologies.

Press Materials 2012-08-01

 
Agilent Technologies Accelerates Early Wireless Design Verification with New Release of SystemVue 
Agilent will demonstrate SystemVue 2012.06 along with a range of solutions for everything from circuit-level modeling through system verification for general RF, microwave, 4G communications, and aerospace/defense applications at DAC2012 (Booth 313), June 3-7, in San Francisco. SystemVue 2012.06 will also be demonstrated at IMS 2012/IEEE MTT-S (Booth 1015), June 19-21, in Montr al, Canada. A range of premier partner solutions will be available on Agilent Avenue and throughout the event area.

Press Materials 2012-06-05

 
Greater insight. Greater confidence. Accelerate next-generation wireless - Brochure 
This brochure speaks to Keysight's Cellular from products, to experts to knowledge library and how Keysight gives you greater insight and greater confidence into Cellular.

Brochure 2012-05-31

PDF PDF 1.11 MB
Agilent Technologies Enhances FieldFox RF Analyzers with Options for Measuring Time Domains and Chan 
Agilent will demonstrate its new FieldFox options, along with solutions that cover everything from circuit-level modeling through system verification for general RF, microwave, 4G communications, and aerospace/defense applications at IMS 2012/IEEE MTT-S (Booth 1015), June 19-21, in Montr�al, Canada. A range of premier partner solutions will also be available on Agilent Avenue and throughout the event area.

Press Materials 2012-05-01

 
Agilent Technologies Introduces 6-GHz Signal Generators with Industry-Best Performance 
Today's aerospace/defense environment requires enhanced radar performance to detect weak signals at long distances. To provide the pure and precise signals needed to test these designs, the MXG uses an innovative triple-loop synthesizer to deliver phase noise performance of -146 dBc/Hz at 1 GHz and 20 kHz offset. For developers of radar components such as mixers and analog-to-digital converters, the MXG also features industry-leading spurious performance of -96 dBc at 1 GHz.

Press Materials 2012-05-01

 
High-Speed Data Throughput Test 
Ensure a quality user experience by fully testing the packet data performance of your wireless device early in the design cycle. The 8960 offers the highest 2G/3G/3.5G data rates and real-world testing to find issues sooner and resolve them faster!

Feature Story 2011-11-29

 
Interference Testing with Handheld Spectrum Analyzers - Application Note 
This application note describes the techniques and procedures for interference testing in a wireless environment using the Keysight family of N934xC/N9340B handheld spectrum analyzers.

Application Note 2011-10-11

Option B7U W-CDMA and HSPA+ Modulation Analysis 
This demonstration guide provides step by step instructions for evaluating and troubleshooting W-CDMA and HSPA+ signals using the 89600 VSA software.

Demo 2011-03-30

PDF PDF 1.83 MB
Most Complete Test Functionality for HSDPA Wireless Devices - Brochure 
This brochure highlights Keysight’s affordable, integrated solution for performing fast UE connectivity measurements of W-CDMA, UMTS, and HSDPA devices.

Brochure 2011-01-20

PDF PDF 957 KB
8960 in Wireless Device Design News 
Issue 5 Series 2

Newsletter 2010-08-30

 

1 2 Next