Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Manufacturing W-CDMA Test Equipment

In the manufacturing environment you feel intense time-to-market pressures, especially for new technologies where being first is key. From base station equipment, where being first gets the contracts, to end-user equipment with a lifetime of only a few months to make a return on investment, you need to get your product to market fast, while protecting your bottom line.

Explore YouTube Videos 

  • no image available E6640A EXM Wireless Test Set 
    no image available

    E6640A EXM Wireless Test Set

    The E6640A EXM wireless test set scales with your production needs and is in sync with the latest cellular and WLAN chipsets. It delivers the speed, accuracy, and port density you need to ramp up rapidly and optimize full-volume manufacturing.

  • no image available E6650A EXF Wireless Test Set for Femtocell 
    no image available

    E6650A EXF Wireless Test Set for Femtocell

    The E6650A EXF is dedicated to femtocell manufacturing and is validated with the latest cellular and WLAN chipsets. It also delivers the speed, performance and scalability you need to ramp up rapidly and lower your cost of test.

  • no image available V9073B W-CDMA/HSPA+ Measurement Application for EXM and EXF 
    no image available

    V9073B W-CDMA/HSPA+ Measurement Application for EXM and EXF

    V9073B W-CDMA/HSPA+ measurement application provides analysis of W-CDMA, HSPA and HSPA+ signals used in multi-format devices and femtocells. Use with the EXM wireless test set or EXF wireless test set for femtocell.

  • E6607A EXT Wireless Communications Test Set E6607B EXT Wireless Communications Test Set 
    E6607A EXT Wireless Communications Test Set

    E6607B EXT Wireless Communications Test Set

    The E6607B EXT is a one-box test set integrating an innovative test sequencer, vector signal analyzer, vector signal generator, and multi-port RF hardware in a single box for non-signaling test in cellular and wireless device manufacturing.

  • U9073A HSPA+ Downlink Code Domain U9073A W-CDMA/HSPA+ Measurement Application for EXT 
    U9073A HSPA+ Downlink Code Domain

    U9073A W-CDMA/HSPA+ Measurement Application for EXT

    The U9073A W-CDMA measurement application provides analysis of W-CDMA, HSPA and HSPA+ signals with world-class test speed for test development and volume production for non-signaling test in cellular and wireless device manufacturing.

  • E5061B E6617A Multiport Adapter for EXT 
    E5061B

    E6617A Multiport Adapter for EXT

    The E6617A Multiport Adapter extends EXT to eight fully calibrated RFIO interfaces and four GPS ports, enables parallel device test without extra hardware fixture.

  • Sequence Studio Screen Shot U9066A Sequence Studio for EXT 
    Sequence Studio Screen Shot

    U9066A Sequence Studio for EXT

    The graphical Sequence Studio software dramatically simplifies test plan calibration, verification development, troubleshooting and reduces the need for test programming support.

  • E1963 Product Screen Shot E1963A W-CDMA / HSPA Mobile Test Application 
    E1963 Product Screen Shot

    E1963A W-CDMA / HSPA Mobile Test Application

    The E1963A test application provides base station emulation, and RF parametric and functional tests in cellular and wireless device design and manufacturing for W-CDMA/HSPA/HSPA+.

  • no image available E6607C EXT Multiport Wireless Communications Test Set 
    no image available

    E6607C EXT Multiport Wireless Communications Test Set

    The EXT-C is an innovative one-box test set integrating a multiport adapter, test sequencer, vector signal analyzer, and vector signal generator in a single box for cost-effective high throughput non-signaling test in cellular device manufacturing.

  • no image available Y9073B W-CDMA/HSPA+ Measurement and Waveform Application for EXM 
    no image available

    Y9073B W-CDMA/HSPA+ Measurement and Waveform Application for EXM

    Y9073B W-CDMA/HSPA+ measurement and waveform application provides analysis and unlimited waveforms of W-CDMA, HSPA and HSPA+ signals used in multi-format devices. Use with the EXM wireless test set.

  • E1991B E1991B Test Application Suite 
    E1991B

    E1991B Test Application Suite

    E1991B test application suite for the 8960 Series 10 test set delivers the most popular wireless formats in one easy-to-order model number.

  • E1993 UMTS Test Application Suite for the 8960 series 10 E1993A UMTS Test Application Suite 
    E1993 UMTS Test Application Suite for the 8960 series 10

    E1993A UMTS Test Application Suite

    E1993A UMTS Test Application Suite for the 8960 Series 10 test set delivers the wireless formats needed to test UMTS devices in one easy-to-order model number.

  • Signal Studio for 3GPP W-CDMA HSPA E4438C-419 Signal Studio for 3GPP W-CDMA HSPA Rel 6, Fixed Perpetual License 
    Signal Studio for 3GPP W-CDMA HSPA

    E4438C-419 Signal Studio for 3GPP W-CDMA HSPA Rel 6, Fixed Perpetual License

    Option 419 enables generation of transport layer coded HSDPA signals for performing mobile device BLER test and real-time physical layer coded signals for BTS BER test. The software also enables BTS closed loop testing.

  • N7600B Signal Studio for W-CDMA/HSPA+ basic waveform N7600B Signal Studio for W-CDMA/HSPA+ 
    N7600B Signal Studio for W-CDMA/HSPA+ basic waveform

    N7600B Signal Studio for W-CDMA/HSPA+

    N7600B Signal Studio enables creation of W-CDMA/HSPA+ waveforms for component testing and signals for receiver testing, as well as real-time uplink W-CDMA, HSPA, and HSPA+ signals for BTS closed-loop receiver conformance testing

  • no image available RF & Microwave Test Accessories 
    no image available

    RF & Microwave Test Accessories

    Keysight provides a wide range of test accessories to meet your specific application. Learn about the latest new products and support information for switches, attenuators, amplifiers, detectors and many more.